(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For maintenance of manual stages. A micrometer head capable of fine feeding is sold individually.
Part Number |
MCLN3 |
Part Number | Stroke (mm) | Minimum Graduation (mm) | Travel Distance per Rotation (mm) | Weight (kg) | |
Type | No. | ||||
MCLN | 1 | ±3.25 | 0.01 | 0.5 | 0.01 |
2 | ±3.25 | 0.01 | 0.5 | 0.03 | |
3 | ±3.25 | 0.01 | 0.5 | 0.01 | |
4 | ±3.25 | 0.005 | 0.25 | 0.03 |
Part Number |
---|
MCLN1 |
MCLN2 |
MCLN3 |
MCLN4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Dia. (Ø) | Tip Dia. (Ø) | Mounting Threads | Min. Graduation (Standard, Coarse) | Travel Distance per Rotation (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,047.50 | MICROMETER HEAD | 1 Piece(s) | Same day | 10 | 6 | 3.5 | Not Provided | 0.01 | 0.5 | ||
฿ 1,865.50 | MICROMETER HEAD | 1 Piece(s) | 3 Day(s) | 10 | 9.5 | 6.35 | Not Provided | 0.01 | 0.5 | ||
฿ 2,184.00 | MICROMETER HEAD | 1 Piece(s) | Same day | 10 | 6 | 3.5 | M6 x 0.5 | 0.01 | 0.5 | ||
฿ 2,138.50 ฿ 1,089.99 | MICROMETER HEAD | 1 Piece(s) | Same day | 10 | 9.5 | 6.35 | Not Provided | 0.005 | 0.25 |
Loading...
Type | Micrometer Head | Stroke (Standard, Coarse)(mm) | ±3.25 |
---|
How can we improve?
How can we improve?