(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bushings for Inspection Components and with the hole machined to Oval Shape. Use this product when the mating two shafts have the different tolerances.
[ M ] Material | [ H ] Hardness | Type | |||
Dowel Pin | D Cut | ||||
P+0.03 +0.01 W+0.03 +0.01 | PH7 WH7 | P+0.03 +0.01 W+0.03 +0.01 | PH7 WH7 | ||
SKS93 Equivalent | 50~60HRC | KJBSC | KJBHSC | KJBSCD | KJBHSCD |
SUS304 | - | KJBSCS | KJBHSCS | KJBSCDS | KJBHSCDS |
SUS440C or 13Cr stainless | 45~50HRC | KJBSCC | KJBHSCC | - | - |
Part Number | - | P | - | W | - | L | ||||
Type | Material Code | D | ||||||||
KJB | SC | 12 | - | P9.50 | - | W4.50 | - | L15 |
P, W | H7 |
3.00~6.00 | +0.012 0 |
6.01~10.00 | +0.015 0 |
10.01~18.00 | +0.018 0 |
18.01~27.00 | +0.021 0 |
Part Number | P 0.01mm Increment | W 0.01mm Increment | L 1mm Increment | R | Compliance with Standard | |||||||||||||
Type | D | Dowel Pin | D Cut | |||||||||||||||
Straight | P+0.03 +0.01 W+0.03 +0.01 | PH7 WH7 | P+0.03 +0.01 W+0.03 +0.01 | PH7 WH7 | ||||||||||||||
Dowel Pin | D Cut | KJBSC | KJBSCS | KJBSCC | KJBHSC | KJBHSCS | KJBHSCC | KJBSCD | KJBSCDS | KJBHSCD | KJBHSCDS | |||||||
P+0.03 +0.01 W+0.03 +0.01 | PH7 WH7 | P+0.03 +0.01 W+0.03 +0.01 | PH7 WH7 | |||||||||||||||
KJBSC KJBSCS KJBSCC | KJBHSC KJBHSCS KJBHSCC | KJBSCD KJBSCDS | KJBHSCD KJBHSCDS | 10 | 4.00~ 8.00 | P > W (W≥3.00) | 5~20 | 2.0 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● |
12 | 4.00~10.00 | 2.0 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
16 | 6.00~14.00 | 2.0 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
20 | 10.00~18.00 | 2.0 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
25 | 14.00~22.00 | 2.0 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
30[ ! ]3 | 20.00~27.00 | 2.0 | ● | - | - | ● | - | - | ● | - | ● | - |
Part Number |
---|
KJBHSC10-P[4-8/0.01]-W[3-7.99/0.01]-L[5-20/1] |
KJBHSC12-P[4-10/0.01]-W[3-9.99/0.01]-L[5-20/1] |
KJBHSC16-P[6-14/0.01]-W[3-13.99/0.01]-L[5-20/1] |
KJBHSC20-P[10-18/0.01]-W[3-17.99/0.01]-L[5-20/1] |
KJBHSC25-P[14-22/0.01]-W[3-21.99/0.01]-L[5-20/1] |
KJBHSC30-P[20-27/0.01]-W[3-26.99/0.01]-L[5-20/1] |
KJBHSCC10-P[4-8/0.01]-W[3-7.99/0.01]-L[5-20/1] |
KJBHSCC12-P[4-10/0.01]-W[3-9.99/0.01]-L[5-20/1] |
KJBHSCC16-P[6-14/0.01]-W[3-13.99/0.01]-L[5-20/1] |
KJBHSCC20-P[10-18/0.01]-W[3-17.99/0.01]-L[5-20/1] |
KJBHSCC25-P[14-22/0.01]-W[3-21.99/0.01]-L[5-20/1] |
KJBHSCD10-P[4-8/0.01]-W[3-7.99/0.01]-L[5-20/1] |
KJBHSCD12-P[4-10/0.01]-W[3-9.99/0.01]-L[5-20/1] |
KJBHSCD16-P[6-14/0.01]-W[3-13.99/0.01]-L[5-20/1] |
KJBHSCD20-P[10-18/0.01]-W[3-17.99/0.01]-L[5-20/1] |
KJBHSCD25-P[14-22/0.01]-W[3-21.99/0.01]-L[5-20/1] |
KJBHSCD30-P[20-27/0.01]-W[3-26.99/0.01]-L[5-20/1] |
KJBHSCDS10-P[4-8/0.01]-W[3-7.99/0.01]-L[5-20/1] |
KJBHSCDS12-P[4-10/0.01]-W[3-9.99/0.01]-L[5-20/1] |
KJBHSCDS16-P[6-14/0.01]-W[3-13.99/0.01]-L[5-20/1] |
KJBHSCDS20-P[10-18/0.01]-W[3-17.99/0.01]-L[5-20/1] |
KJBHSCDS25-P[14-22/0.01]-W[3-21.99/0.01]-L[5-20/1] |
KJBHSCS10-P[4-8/0.01]-W[3-7.99/0.01]-L[5-20/1] |
KJBHSCS12-P[4-10/0.01]-W[3-9.99/0.01]-L[5-20/1] |
KJBHSCS16-P[6-14/0.01]-W[3-13.99/0.01]-L[5-20/1] |
KJBHSCS20-P[10-18/0.01]-W[3-17.99/0.01]-L[5-20/1] |
KJBHSCS25-P[14-22/0.01]-W[3-21.99/0.01]-L[5-20/1] |
KJBSC10-P[4-8/0.01]-W[3-7.99/0.01]-L[5-20/1] |
KJBSC12-P[4-10/0.01]-W[3-10/0.01]-L[5-20/1] |
KJBSC16-P[6-14/0.01]-W[3-14/0.01]-L[5-20/1] |
KJBSC20-P[10-18/0.01]-W[3-18/0.01]-L[5-20/1] |
KJBSC25-P[14-22/0.01]-W[3-22/0.01]-L[5-20/1] |
KJBSC30-P[20-27/0.01]-W[3-26.99/0.01]-L[5-20/1] |
KJBSCC10-P[4-8/0.01]-W[3-7.99/0.01]-L[5-20/1] |
KJBSCC12-P[4-10/0.01]-W[3-9.99/0.01]-L[5-20/1] |
KJBSCC16-P[6-14/0.01]-W[3-13.99/0.01]-L[5-20/1] |
KJBSCC20-P[10-18/0.01]-W[3-17.99/0.01]-L[5-20/1] |
KJBSCC25-P[14-22/0.01]-W[3-21.99/0.01]-L[5-20/1] |
KJBSCD10-P[4-8/0.01]-W[3-7.99/0.01]-L[5-20/1] |
KJBSCD12-P[4-10/0.01]-W[3-9.99/0.01]-L[5-20/1] |
KJBSCD16-P[6-14/0.01]-W[3-13.99/0.01]-L[5-20/1] |
KJBSCD20-P[10-18/0.01]-W[3-17.99/0.01]-L[5-20/1] |
KJBSCD25-P[14-22/0.01]-W[3-21.99/0.01]-L[5-20/1] |
KJBSCD30-P[20-27/0.01]-W[3-26.99/0.01]-L[5-20/1] |
KJBSCDS10-P[4-8/0.01]-W[3-7.99/0.01]-L[5-20/1] |
KJBSCDS12-P[4-10/0.01]-W[3-9.99/0.01]-L[5-20/1] |
KJBSCDS16-P[6-14/0.01]-W[3-13.99/0.01]-L[5-20/1] |
KJBSCDS20-P[10-18/0.01]-W[3-17.99/0.01]-L[5-20/1] |
KJBSCDS25-P[14-22/0.01]-W[3-21.99/0.01]-L[5-20/1] |
KJBSCS10-P[4-8/0.01]-W[3-7.99/0.01]-L[5-20/1] |
KJBSCS12-P[4-10/0.01]-W[3-9.99/0.01]-L[5-20/1] |
KJBSCS16-P[6-14/0.01]-W[3-13.99/0.01]-L[5-20/1] |
KJBSCS20-P[10-18/0.01]-W[3-17.99/0.01]-L[5-20/1] |
KJBSCS25-P[14-22/0.01]-W[3-21.99/0.01]-L[5-20/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Hardness | Material | Hardness Details | Type | I.D. Tolerance | Bushing Dia. D (Ø) | L (mm) | P (mm) | W (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Straight | H7 | 10 | 5 ~ 20 | 4 ~ 8 | 3 ~ 7.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Straight | H7 | 12 | 5 ~ 20 | 4 ~ 10 | 3 ~ 9.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Straight | H7 | 16 | 5 ~ 20 | 6 ~ 14 | 3 ~ 13.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Straight | H7 | 20 | 5 ~ 20 | 10 ~ 18 | 3 ~ 17.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Straight | H7 | 25 | 5 ~ 20 | 14 ~ 22 | 3 ~ 21.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Straight | H7 | 30 | 5 ~ 20 | 20 ~ 27 | 3 ~ 26.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | Dowel Pin, Anti-rotation, Straight | H7 | 10 | 5 ~ 20 | 4 ~ 8 | 3 ~ 7.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | Dowel Pin, Anti-rotation, Straight | H7 | 12 | 5 ~ 20 | 4 ~ 10 | 3 ~ 9.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | Dowel Pin, Anti-rotation, Straight | H7 | 16 | 5 ~ 20 | 6 ~ 14 | 3 ~ 13.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | Dowel Pin, Anti-rotation, Straight | H7 | 20 | 5 ~ 20 | 10 ~ 18 | 3 ~ 17.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | Dowel Pin, Anti-rotation, Straight | H7 | 25 | 5 ~ 20 | 14 ~ 22 | 3 ~ 21.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | D Cut, Straight | H7 | 10 | 5 ~ 20 | 4 ~ 8 | 3 ~ 7.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | D Cut, Straight | H7 | 12 | 5 ~ 20 | 4 ~ 10 | 3 ~ 9.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | D Cut, Straight | H7 | 16 | 5 ~ 20 | 6 ~ 14 | 3 ~ 13.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | D Cut, Straight | H7 | 20 | 5 ~ 20 | 10 ~ 18 | 3 ~ 17.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | D Cut, Straight | H7 | 25 | 5 ~ 20 | 14 ~ 22 | 3 ~ 21.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | D Cut, Straight | H7 | 30 | 5 ~ 20 | 20 ~ 27 | 3 ~ 26.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | D Cut, Straight | H7 | 10 | 5 ~ 20 | 4 ~ 8 | 3 ~ 7.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | D Cut, Straight | H7 | 12 | 5 ~ 20 | 4 ~ 10 | 3 ~ 9.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | D Cut, Straight | H7 | 16 | 5 ~ 20 | 6 ~ 14 | 3 ~ 13.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | D Cut, Straight | H7 | 20 | 5 ~ 20 | 10 ~ 18 | 3 ~ 17.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | D Cut, Straight | H7 | 25 | 5 ~ 20 | 14 ~ 22 | 3 ~ 21.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | Dowel Pin, Anti-rotation, Straight | H7 | 10 | 5 ~ 20 | 4 ~ 8 | 3 ~ 7.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | Dowel Pin, Anti-rotation, Straight | H7 | 12 | 5 ~ 20 | 4 ~ 10 | 3 ~ 9.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | Dowel Pin, Anti-rotation, Straight | H7 | 16 | 5 ~ 20 | 6 ~ 14 | 3 ~ 13.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | Dowel Pin, Anti-rotation, Straight | H7 | 20 | 5 ~ 20 | 10 ~ 18 | 3 ~ 17.99 | ||
- | LOCATING BUSHINGS | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | Dowel Pin, Anti-rotation, Straight | H7 | 25 | 5 ~ 20 | 14 ~ 22 | 3 ~ 21.99 | ||
- | LOCATING BUSH | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Straight | +0.03/+0.01 | 10 | 5 ~ 20 | 4 ~ 8 | 3 ~ 7.99 | ||
- | LOCATING BUSH | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Straight | +0.03/+0.01 | 12 | 5 ~ 20 | 4 ~ 10 | 3 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Straight | +0.03/+0.01 | 16 | 5 ~ 20 | 6 ~ 14 | 3 ~ 14 | ||
- | LOCATING BUSH | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Straight | +0.03/+0.01 | 20 | 5 ~ 20 | 10 ~ 18 | 3 ~ 18 | ||
- | LOCATING BUSH | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Straight | +0.03/+0.01 | 25 | 5 ~ 20 | 14 ~ 22 | 3 ~ 22 | ||
- | LOCATING BUSH | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Straight | +0.03/+0.01 | 30 | 5 ~ 20 | 20 ~ 27 | 3 ~ 26.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | Dowel Pin, Anti-rotation, Straight | +0.03/+0.01 | 10 | 5 ~ 20 | 4 ~ 8 | 3 ~ 7.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | Dowel Pin, Anti-rotation, Straight | +0.03/+0.01 | 12 | 5 ~ 20 | 4 ~ 10 | 3 ~ 9.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | Dowel Pin, Anti-rotation, Straight | +0.03/+0.01 | 16 | 5 ~ 20 | 6 ~ 14 | 3 ~ 13.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | Dowel Pin, Anti-rotation, Straight | +0.03/+0.01 | 20 | 5 ~ 20 | 10 ~ 18 | 3 ~ 17.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | Dowel Pin, Anti-rotation, Straight | +0.03/+0.01 | 25 | 5 ~ 20 | 14 ~ 22 | 3 ~ 21.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | D Cut, Straight | +0.03/+0.01 | 10 | 5 ~ 20 | 4 ~ 8 | 3 ~ 7.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | D Cut, Straight | +0.03/+0.01 | 12 | 5 ~ 20 | 4 ~ 10 | 3 ~ 9.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | D Cut, Straight | +0.03/+0.01 | 16 | 5 ~ 20 | 6 ~ 14 | 3 ~ 13.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | D Cut, Straight | +0.03/+0.01 | 20 | 5 ~ 20 | 10 ~ 18 | 3 ~ 17.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | D Cut, Straight | +0.03/+0.01 | 25 | 5 ~ 20 | 14 ~ 22 | 3 ~ 21.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Steel | Provided | SKS93 Equivalent | 50~60HRC | D Cut, Straight | +0.03/+0.01 | 30 | 5 ~ 20 | 20 ~ 27 | 3 ~ 26.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | D Cut, Straight | +0.03/+0.01 | 10 | 5 ~ 20 | 4 ~ 8 | 3 ~ 7.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | D Cut, Straight | +0.03/+0.01 | 12 | 5 ~ 20 | 4 ~ 10 | 3 ~ 9.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | D Cut, Straight | +0.03/+0.01 | 16 | 5 ~ 20 | 6 ~ 14 | 3 ~ 13.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | D Cut, Straight | +0.03/+0.01 | 20 | 5 ~ 20 | 10 ~ 18 | 3 ~ 17.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | D Cut, Straight | +0.03/+0.01 | 25 | 5 ~ 20 | 14 ~ 22 | 3 ~ 21.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | Dowel Pin, Anti-rotation, Straight | +0.03/+0.01 | 10 | 5 ~ 20 | 4 ~ 8 | 3 ~ 7.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | Dowel Pin, Anti-rotation, Straight | +0.03/+0.01 | 12 | 5 ~ 20 | 4 ~ 10 | 3 ~ 9.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | Dowel Pin, Anti-rotation, Straight | +0.03/+0.01 | 16 | 5 ~ 20 | 6 ~ 14 | 3 ~ 13.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | Dowel Pin, Anti-rotation, Straight | +0.03/+0.01 | 20 | 5 ~ 20 | 10 ~ 18 | 3 ~ 17.99 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | SUS304 | - | Dowel Pin, Anti-rotation, Straight | +0.03/+0.01 | 25 | 5 ~ 20 | 14 ~ 22 | 3 ~ 21.99 |
Loading...
Basic Shape | Straight | Hole Type | Straight | Hole Shape | Oval |
---|---|---|---|---|---|
With or w/o Tap | Not Tapped | O.D. Tolerance | Standard | Surface Treatment | Not Provided |
How can we improve?
How can we improve?