1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Locating Pins for Fixtures - Standard Grade, Round Edge - Tip Shape Selectable - No Shoulder

Locating Pins for Fixtures - Standard Grade, Round Edge - Tip Shape Selectable - No Shoulder
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Addition of a radius to the edge makes smooth insertion and extraction of workpiece. For damage prevention, radius is added to upper-lower surface of shoulder.

Locating Pins for Fixtures - Standard Grade, Round Edge, Set Screw:Related Image

Type[ M ]Material[ H ]Hardness
ShoulderedNo Shoulder
RATARNTASCM435Treated Hardness 35~40HRC
RATDRNTD
TRATATRNTASCM415Carburized Treated Hardness:55HRC~
(Depth 0.7~0.8) / Anti-carburizing on Threads
TRATDTRNTD

Specifications

Part Number-P-B-A-E
     
Type Tip Shape D
RNTA B 10-P15.0-B15-A60  
■Shouldere
Part NumberP
0.1mm Increment
B
1mm Increment
AE
(Shape A)
1mm Increment
L11dApplicable
Set
Screw
HR1W
TypeTip ShapeDh7
Hardened
(Round)
RATA

(Diamond)
RATD
Carburized
(Round)
TRATA

(Diamond)
TRATD
A

B
60
- 0.015
3.0~7.05~30
(B≤Px4)
 30
 60
 90
120
3~10 8 8 4M5 911~2
80
- 0.015
3.0~9.0 8 8 5M5111.51~2
100
- 0.015
 4.5~12.010 8 7M61321~3
10T0
- 0.015
 4.5~12.05 8 7M61321~3
120
- 0.018
 9.0~13.01210 9M81534
160
- 0.018
13.0~16.0121013M81935
[ ! ]W Dimension D6, 8, 10, 10T: W=1 when P>5.0 D10, 10T: W=1 when P<5.0, W=2 when 5.0≤P≤7.0, W=3 when P>7.0
■No Shoulder
Part NumberP
0.1mm Increment
B
1mm Increment
AE
(Shape A)
1mm Increment
L11dApplicable
Set
Screw
R1W
TypeTip ShapeDh7
Hardened
(Round)
RNTA

RNTD
Carburized
(Round)
TRNTA

TRNTD

A

B
60
- 0.015
 9.0~12.0[ ! ]5~30
(B≤Px3)
 30

 60

 90

120
3~10 8 8 4M533
80
- 0.015
11.0~16.0 8 8 5M533.5
100
- 0.015
13.0~20.0[ ! ]5~30
(B≤Px4)
10 8 7M634
10T0
- 0.015
13.0~20.0 5 8 7M655
120
- 0.018
15.0~25.01210 9M856
160
- 0.018
19.0~32.0121013M868
200
- 0.021
23.0~35.0121017M869

Alterations

Locating Pins for Fixtures - Standard Grade, Round Edge, Set Screw:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RATAA6-P[3-8/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RATAA8-P[3-10/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RATAA10-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RATAA10T-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RATAA12-P[9-14/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RATAA16-P[13-18/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RATAB6-P[3-8/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RATAB8-P[3-10/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RATAB10-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RATAB10T-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RATAB12-P[9-14/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RATAB16-P[13-18/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RATDA6-P[3-8/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RATDA8-P[3-10/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RATDA10-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RATDA10T-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RATDA12-P[9-14/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RATDA16-P[13-18/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RATDB6-P[3-8/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RATDB8-P[3-10/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RATDB10-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RATDB10T-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RATDB12-P[9-14/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RATDB16-P[13-18/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RNTAA6-P[9-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RNTAA8-P[11-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RNTAA10-P[13-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RNTAA10T-P[13-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RNTAA12-P[15-25/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RNTAA16-P[19-32/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RNTAA20-P[23-35/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RNTAB6-P[9-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RNTAB8-P[11-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RNTAB10-P[13-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RNTAB10T-P[13-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RNTAB12-P[15-25/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RNTAB16-P[19-32/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RNTAB20-P[23-35/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RNTDA6-P[9-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RNTDA8-P[11-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RNTDA10-P[13-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RNTDA10T-P[13-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RNTDA12-P[15-25/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RNTDA16-P[19-32/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RNTDA20-P[23-35/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
RNTDB6-P[9-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RNTDB8-P[11-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RNTDB10-P[13-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RNTDB10T-P[13-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RNTDB12-P[15-25/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RNTDB16-P[19-32/0.1]-B[5-30/1]-A[30,​60,​90,​120]
RNTDB20-P[23-35/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRATAA6-P[3-8/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRATAA8-P[3-10/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRATAA10-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRATAA10T-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRATAA12-P[9-14/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRATAA16-P[13-18/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRATAB6-P[3-8/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRATAB8-P[3-10/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRATAB10-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRATAB10T-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRATAB12-P[9-14/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRATAB16-P[13-18/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRATDA6-P[3-8/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRATDA8-P[3-10/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRATDA10-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRATDA10T-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRATDA12-P[9-14/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRATDA16-P[13-18/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRATDB6-P[3-8/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRATDB8-P[3-10/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRATDB10-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRATDB10T-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRATDB12-P[9-14/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRATDB16-P[13-18/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRNTAA6-P[9-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRNTAA8-P[11-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRNTAA10-P[13-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRNTAA10T-P[13-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRNTAA12-P[15-25/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRNTAA16-P[19-32/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRNTAA20-P[23-35/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[3-10/1]
TRNTAB6-P[9-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRNTAB8-P[11-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRNTAB10-P[13-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRNTAB10T-P[13-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRNTAB12-P[15-25/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRNTAB16-P[19-32/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TRNTAB20-P[23-35/0.1]-B[5-30/1]-A[30,​60,​90,​120]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBasic Shape Insertion Guide Tip Shape Insertion Guide Tip Type Mounting Side Shape Material Mounting Side Outer Dia. D
(Ø)
Heat Treatment Insertion Guide Outer Dia. P
(Ø)
A
(°)
B
(mm)
E
(mm)

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM4356Directly Quenching3 ~ 8305 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM4358Directly Quenching3 ~ 1030 ~ 1205 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM43510Directly Quenching4.5 ~ 1230 ~ 1205 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM43510TDirectly Quenching4.5 ~ 1230 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM43512Directly Quenching9 ~ 14305 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM43516Directly Quenching13 ~ 1830 ~ 1205 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM4356Directly Quenching3 ~ 830 ~ 1205 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM4358Directly Quenching3 ~ 1030 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM43510Directly Quenching4.5 ~ 12305 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM43510TDirectly Quenching4.5 ~ 1230 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM43512Directly Quenching9 ~ 14305 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM43516Directly Quenching13 ~ 1830 ~ 1205 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedDiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM4356Directly Quenching3 ~ 830 ~ 1205 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedDiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM4358Directly Quenching3 ~ 1030 ~ 1205 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedDiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM43510Directly Quenching4.5 ~ 1230 ~ 1205 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedDiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM43510TDirectly Quenching4.5 ~ 1230 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedDiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM43512Directly Quenching9 ~ 14305 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedDiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM43516Directly Quenching13 ~ 1830 ~ 1205 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedDiamondTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM4356Directly Quenching3 ~ 830 ~ 1205 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedDiamondTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM4358Directly Quenching3 ~ 1030 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedDiamondTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM43510Directly Quenching4.5 ~ 12305 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedDiamondTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM43510TDirectly Quenching4.5 ~ 1230 ~ 1205 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedDiamondTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM43512Directly Quenching9 ~ 1430 ~ 1205 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedDiamondTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM43516Directly Quenching13 ~ 1830 ~ 1205 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - No ShoulderRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM4356Directly Quenching9 ~ 1230 ~ 1205 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - No ShoulderRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM4358Directly Quenching11 ~ 1630 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM43510Directly Quenching13 ~ 20305 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - No ShoulderRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM43510TDirectly Quenching13 ~ 2030 ~ 1205 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - No ShoulderRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM43512Directly Quenching15 ~ 2530 ~ 1205 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - No ShoulderRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM43516Directly Quenching19 ~ 3230 ~ 1205 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - No ShoulderRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM43520Directly Quenching23 ~ 3530 ~ 1205 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - No ShoulderRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM4356Directly Quenching9 ~ 1230 ~ 1205 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - No ShoulderRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM4358Directly Quenching11 ~ 1630 ~ 1205 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - No ShoulderRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM43510Directly Quenching13 ~ 2030 ~ 1205 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - No ShoulderRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM43510TDirectly Quenching13 ~ 2030 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM43512Directly Quenching15 ~ 25305 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - No ShoulderRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM43516Directly Quenching19 ~ 3230 ~ 1205 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - No ShoulderRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM43520Directly Quenching23 ~ 3530 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderDiamondTapered (Shape A)Threaded[Steel] SCM4356Directly Quenching9 ~ 1230 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderDiamondTapered (Shape A)Threaded[Steel] SCM4358Directly Quenching11 ~ 1630 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderDiamondTapered (Shape A)Threaded[Steel] SCM43510Directly Quenching13 ~ 2030 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderDiamondTapered (Shape A)Threaded[Steel] SCM43510TDirectly Quenching13 ~ 2030 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderDiamondTapered (Shape A)Threaded[Steel] SCM43512Directly Quenching15 ~ 2530 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderDiamondTapered (Shape A)Threaded[Steel] SCM43516Directly Quenching19 ~ 3230 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderDiamondTapered (Shape A)Threaded[Steel] SCM43520Directly Quenching23 ~ 3530 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderDiamondTip R (Shape B)Threaded[Steel] SCM4356Directly Quenching9 ~ 1230 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderDiamondTip R (Shape B)Threaded[Steel] SCM4358Directly Quenching11 ~ 1630 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderDiamondTip R (Shape B)Threaded[Steel] SCM43510Directly Quenching13 ~ 2030 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderDiamondTip R (Shape B)Threaded[Steel] SCM43510TDirectly Quenching13 ~ 2030 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderDiamondTip R (Shape B)Threaded[Steel] SCM43512Directly Quenching15 ~ 2530 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderDiamondTip R (Shape B)Threaded[Steel] SCM43516Directly Quenching19 ~ 3230 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderDiamondTip R (Shape B)Threaded[Steel] SCM43520Directly Quenching23 ~ 3530 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM4156Carburized3 ~ 8305 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM4158Carburized3 ~ 10305 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM41510Carburized4.5 ~ 12305 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM41510TCarburized4.5 ~ 1230 ~ 1205 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM41512Carburized9 ~ 1430 ~ 1205 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM41516Carburized13 ~ 1830 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM4156Carburized3 ~ 8305 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM4158Carburized3 ~ 10305 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM41510Carburized4.5 ~ 12305 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM41510TCarburized4.5 ~ 1230 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM41512Carburized9 ~ 14305 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM41516Carburized13 ~ 1830 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedDiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM4156Carburized3 ~ 8305 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedDiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM4158Carburized3 ~ 10305 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedDiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM41510Carburized4.5 ~ 1230 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedDiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM41510TCarburized4.5 ~ 1230 ~ 1205 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedDiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM41512Carburized9 ~ 1430 ~ 1205 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedDiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM41516Carburized13 ~ 1830 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedDiamondTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM4156Carburized3 ~ 8305 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedDiamondTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM4158Carburized3 ~ 1030 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedDiamondTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM41510Carburized4.5 ~ 1230 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedDiamondTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM41510TCarburized4.5 ~ 1230 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - ShoulderedDiamondTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM41512Carburized9 ~ 14305 ~ 30-

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - ShoulderedDiamondTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM41516Carburized13 ~ 1830 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM4156Carburized9 ~ 1230 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM4158Carburized11 ~ 1630 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM41510Carburized13 ~ 2030 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM41510TCarburized13 ~ 2030 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM41512Carburized15 ~ 2530 ~ 1205 ~ 303 ~ 10

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10Pin for Fixtures - No ShoulderRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM41516Carburized19 ~ 3230 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderRoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] SCM41520Carburized23 ~ 3530 ~ 1205 ~ 303 ~ 10

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM4156Carburized9 ~ 1230 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM4158Carburized11 ~ 1630 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM41510Carburized13 ~ 2030 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM41510TCarburized13 ~ 2030 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM41512Carburized15 ~ 2530 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM41516Carburized19 ~ 3230 ~ 1205 ~ 30-

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10Pin for Fixtures - No ShoulderRoundTip R (Shape B)Circumference Groove (Set Screw)[Steel] SCM41520Carburized23 ~ 3530 ~ 1205 ~ 30-

Loading...

  1. 1

Example

Locating Pins for Fixtures - Standard Grade, Round Edge, Set Screw:Related Image
 

Basic Information

Concentricity Standard Grade Ø0.03 Insertion Guide Tolerance Standard Grade 0/-0.05 Surface Treatment Not Provided