(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Locating Pins - Shouldered (Set Screw-Circumference Groove) from MISUMI.
- Insertion guide tip shape can be selected 2 types, round, and diamond.
- Shouldered Set Screw Type. Selectable from Circumference Groove (JPGJ), Notched (JPCJ) and Set Screw Flat Shapes (JPDJ).
- A machining step remains on the shoulder top for Diamond Shape.
- Locating Pins is made of SKS3 Equivalent with hardness level at 60~63HRC.
- Pins of D dimension with S are for space-saving with shorter mounting parts (L and ℓ1). (Actual D dimension is the number without "S".)
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Type | |
Round | Diamond | ||||
(1) | SKS3 Equivalent | - | Treated Hardness: 60~63HRC | JPGJS | JPGJD |
Part Number | - | P | - | L | - | B |
JPGJS10 | - | P9.05 | - | L6 | - | B3.5 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | d | ℓ1 | ℓ2 | C1 | m | H | (W) | ||||
Type | Shape Code | D | D Dim. Tol. g6 | When D<P | When D≥P | |||||||||
JPGJ | S (Round) D (Diamond) | 6 | -0.004 -0.012 | 2.00~6.00 | 3~12 | 2.0~20.0 | 4.5 | 5 | 5 | 1 | 3 | 8 | 3 | 1.5 |
6S | -0.004 -0.012 | 2~12 | 4.5 | 2 | 5 | 0.5 | 3 | 8 | 3 | 1.5 | ||||
8 | -0.005 -0.014 | 3.00~8.00 | 4~16 | 6.5 | 6 | 6 | 1.5 | 4 | 11 | 3.5 | 1.8 | |||
8S | -0.005 -0.014 | 3~16 | 6.5 | 3 | 6 | 0.5 | 4 | 11 | 3.5 | 1.8 | ||||
10 | -0.005 -0.014 | 3.00~12.00 | 5~20 | 3.0~20.0 | 8 | 8 | 8 | 2 | 4 | 13 | 4 | 2.2 | ||
10S | -0.005 -0.014 | 4~20 | 8 | 3 | 8 | 0.5 | 4 | 13 | 4 | 2.2 | ||||
12 | -0.006 -0.017 | 5.00~12.00 | 6~24 | 3.0~25.0 | 10 | 8 | 8 | 2 | 4 | 15 | 5 | 2.5 | ||
12S | -0.006 -0.017 | 5~24 | 3.0~20.0 | 10 | 4 | 8 | 0.5 | 4 | 15 | 5 | 2.5 | |||
16 | -0.006 -0.017 | 10.00~16.00 | 8~32 | 5.0~25.0 | 14 | 8 | 8 | 3 | 5 | 19 | 7 | 4 | ||
16S | -0.006 -0.017 | 7~32 | 5.0~20.0 | 14 | 4 | 8 | 0.5 | 5 | 19 | 7 | 4 | |||
20 | -0.007 -0.020 | 13.00~20.00 | 10~40 | 5.0~25.0 | 18 | 8 | 8 | 3 | 5 | 23 | 9 | 5 |
Part Number |
---|
JPGJD6-P[2-6/0.01]-L[3-12/1]-B[2-20/0.1] |
JPGJD6S-P[2-6/0.01]-L[2-12/1]-B[2-20/0.1] |
JPGJD8-P[3-8/0.01]-L[4-16/1]-B[2-20/0.1] |
JPGJD8S-P[3-8/0.01]-L[3-16/1]-B[2-20/0.1] |
JPGJD10-P[3-12/0.01]-L[5-20/1]-B[3-20/0.1] |
JPGJD10S-P[3-12/0.01]-L[4-20/1]-B[3-20/0.1] |
JPGJD12-P[5-12/0.01]-L[6-24/1]-B[3-25/0.1] |
JPGJD12S-P[5-12/0.01]-L[5-24/1]-B[3-20/0.1] |
JPGJD16-P[10-16/0.01]-L[8-32/1]-B[5-25/0.1] |
JPGJD16S-P[10-16/0.01]-L[7-32/1]-B[5-20/0.1] |
JPGJD20-P[13-20/0.01]-L[10-40/1]-B[5-25/0.1] |
JPGJS6-P[2-6/0.01]-L[3-12/1]-B[2-20/0.1] |
JPGJS6S-P[2-6/0.01]-L[2-12/1]-B[2-20/0.1] |
JPGJS8-P[3-8/0.01]-L[4-16/1]-B[2-20/0.1] |
JPGJS8S-P[3-8/0.01]-L[3-16/1]-B[2-20/0.1] |
JPGJS10-P[3-12/0.01]-L[5-20/1]-B[3-20/0.1] |
JPGJS10S-P[3-12/0.01]-L[4-20/1]-B[3-20/0.1] |
JPGJS12-P[5-12/0.01]-L[6-24/1]-B[3-25/0.1] |
JPGJS12S-P[5-12/0.01]-L[5-24/1]-B[3-20/0.1] |
JPGJS16-P[10-16/0.01]-L[8-32/1]-B[5-25/0.1] |
JPGJS16S-P[10-16/0.01]-L[7-32/1]-B[5-20/0.1] |
JPGJS20-P[13-20/0.01]-L[10-40/1]-B[5-25/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Mounting Side Outer Dia. D (Ø) | ℓ1 (mm) | B | L | P |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | 6 | 5 | 2 ~ 20 | 3 ~ 12 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | 6S | 2 | 2 ~ 20 | 2 ~ 12 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | 8 | 6 | 2 ~ 20 | 4 ~ 16 | 3 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | 8S | 3 | 2 ~ 20 | 3 ~ 16 | 3 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | 10 | 8 | 3 ~ 20 | 5 ~ 20 | 3 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | 10S | 3 | 3 ~ 20 | 4 ~ 20 | 3 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | 12 | 8 | 3 ~ 25 | 6 ~ 24 | 5 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | 12S | 4 | 3 ~ 20 | 5 ~ 24 | 5 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | 16 | 8 | 5 ~ 25 | 8 ~ 32 | 10 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | 16S | 4 | 5 ~ 20 | 7 ~ 32 | 10 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | 20 | 8 | 5 ~ 25 | 10 ~ 40 | 13 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | 6 | 5 | 2 ~ 20 | 3 ~ 12 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | 6S | 2 | 2 ~ 20 | 2 ~ 12 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | 8 | 6 | 2 ~ 20 | 4 ~ 16 | 3 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | 8S | 3 | 2 ~ 20 | 3 ~ 16 | 3 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | 10 | 8 | 3 ~ 20 | 5 ~ 20 | 3 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | 10S | 3 | 3 ~ 20 | 4 ~ 20 | 3 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | 12 | 8 | 3 ~ 25 | 6 ~ 24 | 5 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | 12S | 4 | 3 ~ 20 | 5 ~ 24 | 5 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | 16 | 8 | 5 ~ 25 | 8 ~ 32 | 10 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | 16S | 4 | 5 ~ 20 | 7 ~ 32 | 10 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | 20 | 8 | 5 ~ 25 | 10 ~ 40 | 13 ~ 20 |
Loading...
Basic Shape | Shouldered | Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Circumference Groove | Surface Treatment | Not Provided | Heat Treatment | Directly Quenching |
Material | SKS3 Equivalent | Locating Side O.D. Tolerance | 0/-0.01 | Mounting Side Tolerance | g6 |
How can we improve?
How can we improve?