(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Locating Pins - Shouldered (Tapered - Shoulder Thickness Configurable-Tapped) from MISUMI.
- Insertion guide tip shape can be selected 2 types, round, and diamond.
- SUS440C or 13Cr stainless has an identification groove on D part.
- A machining step remains on the shoulder top for Diamond Shape.
- SUS304 may not be polished and may have no centering hole.
- The material of pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Type | |||
Shoulder Thickness Configurable | Shoulder Diameter and Thickness Configurable | ||||||
Round | Diamond | Round | Diamond | ||||
(1) | SKS3 Equivalent | - | Treated Hardness: 60~63HRC | FPUAT | FPUDT | FPUATD | FPUDTD |
(2) | SKS3 Equivalent | Hard Chrome Plating | Treated Hardness: 50~55HRC Plating Hardness: 750HV~ | GFPUAT | GFPUDT | GFPUATD | GFPUDTD |
(3) | SUS304 | - | - | SFPUAT | SFPUDT | SFPUATD | SFPUDTD |
(4) | SUS304 | Hard Chrome Plating | Plating Hardness: 750HV~ | - | - | HFPUATD | HFPUDTD |
(5) | SUS440C or 13Cr stainless | - | Treated Hardness: 50~55HRC | CFPUAT | CFPUDT | CFPUATD | CFPUDTD |
Part Number | - | P | - | L | - | B | - | T | - | H | ||||
Type | Shape | D | ||||||||||||
FPU | ATD | 12 | - | P9.98 | - | L15 | - | B5.5 | - | T12 | - | H13 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | T 0.5mm Increment | H | m | (W) | M Coarse | * Tighten. Torque N • cm | ℓ | Unit Price Round Shape | Unit Price Diamond Shape | |||||||||||
Type | Shape | D | D Dim. Tol. g6 | (1) FPUAT | (2) GFPUAT | (3) SFPUAT | (4) HFPUAT | (5) CFPUAT | (1) FPUDT | (2) GFPUDT | (3) SFPUDT | (4) HFPUDT | (5) CFPUDT | ||||||||||
FPU GFPU SFPU CFPU | AT (Round) DT (Diamond) | 5 | -0.004 -0.012 | 3.00~ 6.00 | 7~10 | 2.0~15.0(10.0) | 1.0~10.0 | 10 | 2 | 1.5 | M2 | - | 3 | ● | ● | ● | - | ● | ● | ● | ● | - | ● |
6 | -0.004 -0.012 | 4.00~ 7.00 | 6(9)~12 | 2.0~15.0 | 11 | 2 | 1.8 | M3 | 98 | 5 | ● | ● | ● | - | ● | ● | ● | ● | - | ● | |||
8 | -0.005 -0.014 | 5.00~ 9.00 | 8(12)~16 | 2.0~20.0(15.0) | 13 | 3 | 2.2 | M5 | 461 | 8 | ● | ● | ● | - | ● | ● | ● | ● | - | ● | |||
10 | -0.005 -0.014 | 7.00~11.00 | 10(12)~20 | 2.0~30.0(25.0) | 15 | 3 | 3 | M5 | 461 | 8 | ● | ● | ● | - | ● | ● | ● | ● | - | ● | |||
12 | -0.006 -0.017 | 7.00~12.00 | 12~24 | 3.0~30.0(25.0) | 17 | 3 | 3.2 | M5 | 461 | 8 | ● | ● | ● | - | ● | ● | ● | ● | - | ● | |||
13 | -0.006 -0.017 | 8.00~13.00 | 13(14)~26 | 3.0~30.0(25.0) | 18 | 4 | 3.5 | M8 | 1911 | 10 | ● | ● | ● | - | ● | ● | ● | ● | - | ● | |||
16 | -0.006 -0.017 | 13.00~16.00 | 16~32 | 5.0~30.0 | 21 | 4 | 4 | M8 | 1911 | 12 | ● | ● | ● | - | ● | ● | ● | ● | - | ● | |||
20 | -0.007 -0.020 | 16.00~20.00 | 20~40 | 5.0~30.0 | 25 | 5 | 5.5 | M8 | 1911 | 12 | ● | ● | ● | - | ● | ● | ● | ● | - | ● |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | T 0.1mm Increment | H 0.5mm Increment | m | (W) | M Coarse | * Tighten. Torque N • cm | ℓ | Unit Price Round Shape | Unit Price Diamond Shape | |||||||||||
Type | Shape | D | D Dim. Tol. g6 | (1) FPUATD | (2) GFPUATD | (3) SFPUATD | (4) HFPUATD | (5) CFPUATD | (1) FPUDTD | (2) GFPUDTD | (3) SFPUDTD | (4) HFPUDTD | (5) CFPUDTD | ||||||||||
FPU GFPU SFPU HFPU CFPU | ATD (Round) DTD (Diamond) | 5 | -0.004 -0.012 | 3.00~ 6.00 | 7~10 | 2.0~15.0(10.0) | 1.0~15.0 | 8.0~14.0 | 2 | 1.5 | M2 | - | 3 | ● | ● | ● | ● | ● | ● | ● | ● | ● | - |
6 | -0.004 -0.012 | 4.00~ 7.00 | 6(9)~12 | 9.0~15.0 | 2 | 1.8 | M3 | 98 | 5 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
8 | -0.005 -0.014 | 5.00~ 9.00 | 8(12)~16 | 2.0~20.0(15.0) | 11.0~17.0 | 3 | 2.2 | M5 | 461 | 8 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||
10 | -0.005 -0.014 | 7.00~11.00 | 10(12)~20 | 2.0~30.0(25.0) | 13.0~19.0 | 3 | 3 | M5 | 461 | 8 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||
12 | -0.006 -0.017 | 7.00~12.00 | 12~24 | 3.0~30.0(25.0) | 13.0~20.0 | 3 | 3.2 | M5 | 461 | 8 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||
13 | -0.006 -0.017 | 8.00~13.00 | 13(14)~26 | 3.0~30.0(25.0) | 15.0~21.0 | 4 | 3.5 | M8 | 1911 | 10 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||
16 | -0.006 -0.017 | 13.00~16.00 | 16~32 | 5.0~30.0 | 18.0~24.0 | 4 | 4 | M8 | 1911 | 12 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||
20 | -0.007 -0.020 | 16.00~20.00 | 20~40 | 5.0~30.0 | 21.0~27.0 | 5 | 5.5 | M8 | 1911 | 12 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● |
Part Number |
---|
CFPUAT5-P[3-6/0.01]-L[7-10/1]-B[2-15/0.1]-T[1-10/0.5] |
CFPUAT6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-T[1-10/0.5] |
CFPUAT8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-T[1-10/0.5] |
CFPUAT10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1]-T[1-10/0.5] |
CFPUAT12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-T[1-10/0.5] |
CFPUAT13-P[8-13/0.01]-L[13-26/1]-B[3-30/0.1]-T[1-10/0.5] |
CFPUAT16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-10/0.5] |
CFPUAT20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-10/0.5] |
CFPUATD5-P[3-6/0.01]-L[7-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[8-14/0.5] |
CFPUATD6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-T[1-15/0.1]-H[9-15/0.5] |
CFPUATD8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-T[1-15/0.1]-H[11-17/0.5] |
CFPUATD10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1]-T[1-15/0.1]-H[13-19/0.5] |
CFPUATD12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-T[1-15/0.1]-H[13-20/0.5] |
CFPUATD13-P[8-13/0.01]-L[13-26/1]-B[3-30/0.1]-T[1-15/0.1]-H[15-21/0.5] |
CFPUATD16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-15/0.1]-H[18-24/0.5] |
CFPUATD20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-15/0.1]-H[21-27/0.5] |
CFPUDT5-P[3-6/0.01]-L[7-10/1]-B[2-10/0.1]-T[1-10/0.5] |
CFPUDT6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-T[1-10/0.5] |
CFPUDT8-P[5-9/0.01]-L[12-16/1]-B[2-15/0.1]-T[1-10/0.5] |
CFPUDT10-P[7-12/0.01]-L[10-20/1]-B[2-25/0.1]-T[1-10/0.5] |
CFPUDT12-P[7-12/0.01]-L[12-24/1]-B[3-25/0.1]-T[1-10/0.5] |
CFPUDT13-P[8-13/0.01]-L[14-26/1]-B[3-25/0.1]-T[1-10/0.5] |
CFPUDT16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-10/0.5] |
CFPUDT20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-10/0.5] |
CFPUDTD6-P[4-7/0.01]-L[9-12/1]-B[2-12/0.1]-T[1-15/0.1]-H[9-15/0.5] |
CFPUDTD8-P[5-9/0.01]-L[12-16/1]-B[2-15/0.1]-T[1-15/0.1]-H[11-17/0.5] |
CFPUDTD10-P[7-12/0.01]-L[12-20/1]-B[2-25/0.1]-T[1-15/0.1]-H[13-19/0.5] |
CFPUDTD12-P[7-12/0.01]-L[12-24/1]-B[3-25/0.1]-T[1-15/0.1]-H[13-20/0.5] |
CFPUDTD13-P[8-13/0.01]-L[14-26/1]-B[3-25/0.1]-T[1-15/0.1]-H[15-21/0.5] |
CFPUDTD16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-15/0.1]-H[18-24/0.5] |
CFPUDTD20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-15/0.1]-H[21-27/0.5] |
FPUAT5-P[3-6/0.01]-L[7-10/1]-B[2-15/0.1]-T[1-10/0.5] |
FPUAT6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-T[1-10/0.5] |
FPUAT8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-T[1-10/0.5] |
FPUAT10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1]-T[1-10/0.5] |
FPUAT12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-T[1-10/0.5] |
FPUAT13-P[8-13/0.01]-L[13-26/1]-B[3-30/0.1]-T[1-10/0.5] |
FPUAT16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-10/0.5] |
FPUAT20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-10/0.5] |
FPUATD5-P[3-6/0.01]-L[7-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[8-14/0.5] |
FPUATD6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-T[1-15/0.1]-H[9-15/0.5] |
FPUATD8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-T[1-15/0.1]-H[11-17/0.5] |
FPUATD10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1]-T[1-15/0.1]-H[13-19/0.5] |
FPUATD12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-T[1-15/0.1]-H[13-20/0.5] |
FPUATD13-P[8-13/0.01]-L[13-26/1]-B[3-30/0.1]-T[1-15/0.1]-H[15-21/0.5] |
FPUATD16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-15/0.1]-H[18-24/0.5] |
FPUATD20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-15/0.1]-H[21-27/0.5] |
FPUDT5-P[3-6/0.01]-L[7-10/1]-B[2-10/0.1]-T[1-10/0.5] |
FPUDT6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-T[1-10/0.5] |
FPUDT8-P[5-9/0.01]-L[12-16/1]-B[2-15/0.1]-T[1-10/0.5] |
FPUDT10-P[7-12/0.01]-L[10-20/1]-B[2-25/0.1]-T[1-10/0.5] |
FPUDT12-P[7-12/0.01]-L[12-24/1]-B[3-25/0.1]-T[1-10/0.5] |
FPUDT13-P[8-13/0.01]-L[14-26/1]-B[3-25/0.1]-T[1-10/0.5] |
FPUDT16-P[13-16/0.01]-L[16-32/1]-B[3-30/0.1]-T[1-10/0.5] |
FPUDT20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-10/0.5] |
FPUDTD5-P[3-6/0.01]-L[7-10/1]-B[2-10/0.1]-T[1-15/0.1]-H[8-14/0.5] |
FPUDTD6-P[4-7/0.01]-L[9-12/1]-B[2-12/0.1]-T[1-15/0.1]-H[9-15/0.5] |
FPUDTD8-P[5-9/0.01]-L[12-16/1]-B[2-15/0.1]-T[1-15/0.1]-H[11-17/0.5] |
FPUDTD10-P[7-12/0.01]-L[12-20/1]-B[2-25/0.1]-T[1-15/0.1]-H[13-19/0.5] |
FPUDTD12-P[7-12/0.01]-L[12-24/1]-B[3-25/0.1]-T[1-15/0.1]-H[13-20/0.5] |
FPUDTD13-P[8-13/0.01]-L[14-26/1]-B[3-25/0.1]-T[1-15/0.1]-H[15-21/0.5] |
FPUDTD16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-15/0.1]-H[18-24/0.5] |
FPUDTD20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-15/0.1]-H[21-27/0.5] |
GFPUAT5-P[3-6/0.01]-L[7-10/1]-B[2-15/0.1]-T[1-10/0.5] |
GFPUAT6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-T[1-10/0.5] |
GFPUAT8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-T[1-10/0.5] |
GFPUAT10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1]-T[1-10/0.5] |
GFPUAT12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-T[1-10/0.5] |
GFPUAT13-P[8-13/0.01]-L[13-26/1]-B[3-30/0.1]-T[1-10/0.5] |
GFPUAT16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-10/0.5] |
GFPUAT20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-10/0.5] |
GFPUATD5-P[3-6/0.01]-L[7-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[8-14/0.5] |
GFPUATD6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-T[1-15/0.1]-H[9-15/0.5] |
GFPUATD8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-T[1-15/0.1]-H[11-17/0.5] |
GFPUATD10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1]-T[1-15/0.1]-H[13-19/0.5] |
GFPUATD12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-T[1-15/0.1]-H[13-20/0.5] |
GFPUATD13-P[8-13/0.01]-L[13-26/1]-B[3-30/0.1]-T[1-15/0.1]-H[15-21/0.5] |
GFPUATD16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-15/0.1]-H[18-24/0.5] |
GFPUATD20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-15/0.1]-H[21-27/0.5] |
GFPUDT5-P[3-6/0.01]-L[7-10/1]-B[2-10/0.1]-T[1-10/0.5] |
GFPUDT6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-T[1-10/0.5] |
GFPUDT8-P[5-9/0.01]-L[8-16/1]-B[2-15/0.1]-T[1-10/0.5] |
GFPUDT10-P[7-12/0.01]-L[10-20/1]-B[2-25/0.1]-T[1-10/0.5] |
GFPUDT12-P[7-12/0.01]-L[12-24/1]-B[3-25/0.1]-T[1-10/0.5] |
GFPUDT13-P[8-13/0.01]-L[13-26/1]-B[3-25/0.1]-T[1-10/0.5] |
GFPUDT16-P[13-16/0.01]-L[16-32/1]-B[3-30/0.1]-T[1-10/0.5] |
GFPUDT20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-10/0.5] |
GFPUDTD5-P[3-6/0.01]-L[7-10/1]-B[2-10/0.1]-T[1-15/0.1]-H[8-14/0.5] |
GFPUDTD6-P[4-7/0.01]-L[9-12/1]-B[2-12/0.1]-T[1-15/0.1]-H[9-15/0.5] |
GFPUDTD8-P[5-9/0.01]-L[12-16/1]-B[2-15/0.1]-T[1-15/0.1]-H[11-17/0.5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Mounting Side Outer Dia. D (Ø) | Screw Dia. M (mm) | B | H | L | P | T |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 | 2 | 2 ~ 15 | - | 7 ~ 10 | 3 ~ 6 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 | - | 2 ~ 15 | - | 6 ~ 12 | 4 ~ 7 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 | - | 2 ~ 20 | - | 8 ~ 16 | 5 ~ 9 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 | - | 2 ~ 30 | - | 10 ~ 20 | 7 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 12 | - | 3 ~ 30 | - | 12 ~ 24 | 7 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 | - | 3 ~ 30 | - | 13 ~ 26 | 8 ~ 13 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 | - | 5 ~ 30 | - | 16 ~ 32 | 13 ~ 16 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 20 | - | 5 ~ 30 | - | 20 ~ 40 | 16 ~ 20 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 | 2 | 2 ~ 15 | 8 ~ 14 | 7 ~ 10 | 3 ~ 6 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 | - | 2 ~ 15 | 9 ~ 15 | 6 ~ 12 | 4 ~ 7 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 | - | 2 ~ 20 | 11 ~ 17 | 8 ~ 16 | 5 ~ 9 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 | - | 2 ~ 30 | 13 ~ 19 | 10 ~ 20 | 7 ~ 12 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 12 | - | 3 ~ 30 | 13 ~ 20 | 12 ~ 24 | 7 ~ 12 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 | - | 3 ~ 30 | 15 ~ 21 | 13 ~ 26 | 8 ~ 13 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 | - | 5 ~ 30 | 18 ~ 24 | 16 ~ 32 | 13 ~ 16 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 20 | - | 5 ~ 30 | 21 ~ 27 | 20 ~ 40 | 16 ~ 20 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 | 2 | 2 ~ 10 | - | 7 ~ 10 | 3 ~ 6 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 | - | 2 ~ 15 | - | 6 ~ 12 | 4 ~ 7 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 | - | 2 ~ 15 | - | 12 ~ 16 | 5 ~ 9 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 | - | 2 ~ 25 | - | 10 ~ 20 | 7 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 12 | - | 3 ~ 25 | - | 12 ~ 24 | 7 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 | - | 3 ~ 25 | - | 14 ~ 26 | 8 ~ 13 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 | - | 5 ~ 30 | - | 16 ~ 32 | 13 ~ 16 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 20 | - | 5 ~ 30 | - | 20 ~ 40 | 16 ~ 20 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 | - | 2 ~ 12 | 9 ~ 15 | 9 ~ 12 | 4 ~ 7 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 | - | 2 ~ 15 | 11 ~ 17 | 12 ~ 16 | 5 ~ 9 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 | - | 2 ~ 25 | 13 ~ 19 | 12 ~ 20 | 7 ~ 12 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 12 | - | 3 ~ 25 | 13 ~ 20 | 12 ~ 24 | 7 ~ 12 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 | - | 3 ~ 25 | 15 ~ 21 | 14 ~ 26 | 8 ~ 13 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 | - | 5 ~ 30 | 18 ~ 24 | 16 ~ 32 | 13 ~ 16 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 20 | - | 5 ~ 30 | 21 ~ 27 | 20 ~ 40 | 16 ~ 20 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 5 | - | 2 ~ 15 | - | 7 ~ 10 | 3 ~ 6 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 6 | - | 2 ~ 15 | - | 6 ~ 12 | 4 ~ 7 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 | - | 2 ~ 20 | - | 8 ~ 16 | 5 ~ 9 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 10 | - | 2 ~ 30 | - | 10 ~ 20 | 7 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 12 | - | 3 ~ 30 | - | 12 ~ 24 | 7 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 13 | - | 3 ~ 30 | - | 13 ~ 26 | 8 ~ 13 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 16 | - | 5 ~ 30 | - | 16 ~ 32 | 13 ~ 16 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 20 | - | 5 ~ 30 | - | 20 ~ 40 | 16 ~ 20 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 5 | - | 2 ~ 15 | 8 ~ 14 | 7 ~ 10 | 3 ~ 6 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 6 | - | 2 ~ 15 | 9 ~ 15 | 6 ~ 12 | 4 ~ 7 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 | - | 2 ~ 20 | 11 ~ 17 | 8 ~ 16 | 5 ~ 9 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 10 | - | 2 ~ 30 | 13 ~ 19 | 10 ~ 20 | 7 ~ 12 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 12 | - | 3 ~ 30 | 13 ~ 20 | 12 ~ 24 | 7 ~ 12 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 13 | - | 3 ~ 30 | 15 ~ 21 | 13 ~ 26 | 8 ~ 13 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 16 | - | 5 ~ 30 | 18 ~ 24 | 16 ~ 32 | 13 ~ 16 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 20 | - | 5 ~ 30 | 21 ~ 27 | 20 ~ 40 | 16 ~ 20 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 5 | 2 | 2 ~ 10 | - | 7 ~ 10 | 3 ~ 6 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 6 | - | 2 ~ 15 | - | 6 ~ 12 | 4 ~ 7 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 | - | 2 ~ 15 | - | 12 ~ 16 | 5 ~ 9 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 10 | - | 2 ~ 25 | - | 10 ~ 20 | 7 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 12 | - | 3 ~ 25 | - | 12 ~ 24 | 7 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 13 | - | 3 ~ 25 | - | 14 ~ 26 | 8 ~ 13 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 16 | - | 3 ~ 30 | - | 16 ~ 32 | 13 ~ 16 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 20 | - | 5 ~ 30 | - | 20 ~ 40 | 16 ~ 20 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 5 | 2 | 2 ~ 10 | 8 ~ 14 | 7 ~ 10 | 3 ~ 6 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 6 | - | 2 ~ 12 | 9 ~ 15 | 9 ~ 12 | 4 ~ 7 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 | - | 2 ~ 15 | 11 ~ 17 | 12 ~ 16 | 5 ~ 9 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 10 | - | 2 ~ 25 | 13 ~ 19 | 12 ~ 20 | 7 ~ 12 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 12 | - | 3 ~ 25 | 13 ~ 20 | 12 ~ 24 | 7 ~ 12 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 13 | - | 3 ~ 25 | 15 ~ 21 | 14 ~ 26 | 8 ~ 13 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 16 | - | 5 ~ 30 | 18 ~ 24 | 16 ~ 32 | 13 ~ 16 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 20 | - | 5 ~ 30 | 21 ~ 27 | 20 ~ 40 | 16 ~ 20 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 5 | - | 2 ~ 15 | - | 7 ~ 10 | 3 ~ 6 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 6 | - | 2 ~ 15 | - | 6 ~ 12 | 4 ~ 7 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 8 | - | 2 ~ 20 | - | 8 ~ 16 | 5 ~ 9 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 10 | - | 2 ~ 30 | - | 10 ~ 20 | 7 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 12 | - | 3 ~ 30 | - | 12 ~ 24 | 7 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 13 | - | 3 ~ 30 | - | 13 ~ 26 | 8 ~ 13 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 16 | - | 5 ~ 30 | - | 16 ~ 32 | 13 ~ 16 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 20 | - | 5 ~ 30 | - | 20 ~ 40 | 16 ~ 20 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 5 | - | 2 ~ 15 | 8 ~ 14 | 7 ~ 10 | 3 ~ 6 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 6 | - | 2 ~ 15 | 9 ~ 15 | 6 ~ 12 | 4 ~ 7 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 8 | - | 2 ~ 20 | 11 ~ 17 | 8 ~ 16 | 5 ~ 9 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 10 | - | 2 ~ 30 | 13 ~ 19 | 10 ~ 20 | 7 ~ 12 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 12 | - | 3 ~ 30 | 13 ~ 20 | 12 ~ 24 | 7 ~ 12 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 13 | - | 3 ~ 30 | 15 ~ 21 | 13 ~ 26 | 8 ~ 13 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 16 | - | 5 ~ 30 | 18 ~ 24 | 16 ~ 32 | 13 ~ 16 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 20 | - | 5 ~ 30 | 21 ~ 27 | 20 ~ 40 | 16 ~ 20 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 5 | 2 | 2 ~ 10 | - | 7 ~ 10 | 3 ~ 6 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 6 | - | 2 ~ 15 | - | 6 ~ 12 | 4 ~ 7 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 8 | - | 2 ~ 15 | - | 8 ~ 16 | 5 ~ 9 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 10 | - | 2 ~ 25 | - | 10 ~ 20 | 7 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 12 | - | 3 ~ 25 | - | 12 ~ 24 | 7 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 13 | - | 3 ~ 25 | - | 13 ~ 26 | 8 ~ 13 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 16 | - | 3 ~ 30 | - | 16 ~ 32 | 13 ~ 16 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 20 | - | 5 ~ 30 | - | 20 ~ 40 | 16 ~ 20 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 5 | - | 2 ~ 10 | 8 ~ 14 | 7 ~ 10 | 3 ~ 6 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 6 | - | 2 ~ 12 | 9 ~ 15 | 9 ~ 12 | 4 ~ 7 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 8 | - | 2 ~ 15 | 11 ~ 17 | 12 ~ 16 | 5 ~ 9 | 1 ~ 15 |
Loading...
Basic Shape | Shouldered | Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Tapped | Locating Side O.D. Tolerance | 0/-0.01 | Mounting Side Tolerance | g6 |
Dimension Configurable Type | P, L, B Configurable |
How can we improve?
How can we improve?