1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Locating Pins - Sphere Small Head (D,P Tolerance Selectable-Press Fit)

Locating Pins - Sphere Small Head (D,P Tolerance Selectable-Press Fit)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sphere Small Head with each dimension configurable. The tolerances on both ends are also configurable.

Locating Pins - Sphere Small Head (D,P Tolerance Selectable-Press Fit):Related Image

[ ! ]SUS440C or 13Cr stainless has an identification groove at any position on D part.
[ ! ]Polishing and centering hole is sometimes not available for SUS304.
[ ! ]When the P dimension is small, a centering hole will cause the sphere section to become small.
 
Material No.[ M ]Material[ S ]
Surface Treatment
[ H ]HardnessType
RoundDiamond
(1)SKS3 Equivalent-Treated Hardness: 60~63HRCKFQSAKFQSD
(2)SKS3 EquivalentHard Chrome PlatingTreated Hardness: 50~55HRC
Plating Hardness: 750HV~
GKFQSAGKFQSD
(3)SUS304--SKFQSASKFQSD
(4)SUS440C or 13Cr stainless-Treated Hardness: 50~55HRCCKFQSACKFQSD

Specifications

Part Number-P-L-B
  
Type Shape D Tol. P Tol. D
KFQS A G S 10-P8.00-L10-B8.0

■Tolerance Selection
D or PStandard GradePrecision Grade
MPGHSAB
m6p6g6h7---
1.00
~
3.00
+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
0
-0.01
+0.005
0
0
-0.005
3.01
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
-0.018
18.01
~
20.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
-0.021
[ ! ]The unit price of Precision Type is the price of Standard Type multiplied by 1.1.
[ NG ]Hard Chrome Plating products are not available in Precision Grade Tolerance.
[ ! ]The spherical head may be polished.

■Press Fit
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
C(W)Round Shape Unit PriceDiamond Shape Unit Price
TypeShapeD Tolerance SelectionP Tolerance SelectionD(1)SKS3 Hardened
KFQSA
(2)Hard SKS3
GKFQSA
(3)SUS304
SKFQSA
(4)SUS440C or 13Cr stainless
CKFQSA
(1)SKS3 Hardened
KFQSD
(2)Hard SKS3
GKFQSD
(3)SUS304
SKFQSD
(4)SUS440C or 13Cr stainless
CKFQSD
KFQS
GKFQS
*
SKFQS
CKFQS
A (Round)
D (Diamond)

M
P
G
H

*A
*B
S
M
P
G
H

*A
*B
21.00~2.002~52.0~10.00.3-----
31.00~3.003~102.0~10.00.51.0----
41.50(2.00)~4.004~102.0~10.011.0
52.00~5.005~102.0~15.0(10.0)11.2
62.00~6.005~172.0~15.011.5
83.00~8.008~212.0~20.0(15.0)1.51.8
103.00~10.0010~233.0~20.022.2
125.00~12.0012~243.0~30.0(25.0)22.5
136.00~13.0013~265.0~30.0(25.0)23
1610.00~16.0016~325.0~30.034
2013.00~20.0020~405.0~30.035
[ NG ]Hard Chrome Plating products are not available in Precision Grade* (precision tolerance).

Alterations

Locating Pins - Sphere Small Head (D,P Tolerance Selectable-Press Fit):Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CKFQSAAA2-P[1-2/0.01]-L5-B[2-10/0.1]
CKFQSAAA2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]
CKFQSAAA3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]
CKFQSAAA4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]
CKFQSAAA5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]
CKFQSAAA6-P[2-6/0.01]-L5-B[2-15/0.1]
CKFQSAAA6-P[2-6/0.01]-L[6-17/1]-B[2-15/0.1]
CKFQSAAA8-P[3-8/0.01]-L[8-21/1]-B[2-20/0.1]
CKFQSAAA10-P[3-10/0.01]-L[10-23/1]-B[3-20/0.1]
CKFQSAAA12-P[5-12/0.01]-L[12-24/1]-B[3-30/0.1]
CKFQSAAA13-P[6-13/0.01]-L[13-26/1]-B[5-30/0.1]
CKFQSAAA16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
CKFQSAAA20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]
CKFQSAAB2-P[1-2/0.01]-L5-B[2-10/0.1]
CKFQSAAB2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]
CKFQSAAB3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]
CKFQSAAB4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]
CKFQSAAB5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]
CKFQSAAB6-P[2-6/0.01]-L5-B[2-15/0.1]
CKFQSAAB6-P[2-6/0.01]-L[6-17/1]-B[2-15/0.1]
CKFQSAAB8-P[3-8/0.01]-L[8-21/1]-B[2-20/0.1]
CKFQSAAB10-P[3-10/0.01]-L[10-23/1]-B[3-20/0.1]
CKFQSAAB12-P[5-12/0.01]-L[12-24/1]-B[3-30/0.1]
CKFQSAAB13-P[6-13/0.01]-L[13-26/1]-B[5-30/0.1]
CKFQSAAB16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
CKFQSAAB20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]
CKFQSAAG2-P[1-2/0.01]-L5-B[2-10/0.1]
CKFQSAAG2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]
CKFQSAAG3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]
CKFQSAAG4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]
CKFQSAAG5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]
CKFQSAAG6-P[2-6/0.01]-L5-B[2-15/0.1]
CKFQSAAG6-P[2-6/0.01]-L[6-17/1]-B[2-15/0.1]
CKFQSAAG8-P[3-8/0.01]-L[8-21/1]-B[2-20/0.1]
CKFQSAAG10-P[3-10/0.01]-L[10-23/1]-B[3-20/0.1]
CKFQSAAG12-P[5-12/0.01]-L[12-24/1]-B[3-30/0.1]
CKFQSAAG13-P[6-13/0.01]-L[13-26/1]-B[5-30/0.1]
CKFQSAAG16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
CKFQSAAG20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]
CKFQSAAH2-P[1-2/0.01]-L5-B[2-10/0.1]
CKFQSAAH2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]
CKFQSAAH3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]
CKFQSAAH4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]
CKFQSAAH5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]
CKFQSAAH6-P[2-6/0.01]-L5-B[2-15/0.1]
CKFQSAAH6-P[2-6/0.01]-L[6-17/1]-B[2-15/0.1]
CKFQSAAH8-P[3-8/0.01]-L[8-21/1]-B[2-20/0.1]
CKFQSAAH10-P[3-10/0.01]-L[10-23/1]-B[3-20/0.1]
CKFQSAAH12-P[5-12/0.01]-L[12-24/1]-B[3-30/0.1]
CKFQSAAH13-P[6-13/0.01]-L[13-26/1]-B[5-30/0.1]
CKFQSAAH16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
CKFQSAAH20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]
CKFQSAAM2-P[1-2/0.01]-L5-B[2-10/0.1]
CKFQSAAM2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]
CKFQSAAM3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]
CKFQSAAM4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]
CKFQSAAM5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]
CKFQSAAM6-P[2-6/0.01]-L5-B[2-15/0.1]
CKFQSAAM6-P[2-6/0.01]-L[6-17/1]-B[2-15/0.1]
CKFQSAAM8-P[3-8/0.01]-L[8-21/1]-B[2-20/0.1]
CKFQSAAM10-P[3-10/0.01]-L[10-23/1]-B[3-20/0.1]
CKFQSAAM12-P[5-12/0.01]-L[12-24/1]-B[3-30/0.1]
CKFQSAAM13-P[6-13/0.01]-L[13-26/1]-B[5-30/0.1]
CKFQSAAM16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
CKFQSAAM20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]
CKFQSAAP2-P[1-2/0.01]-L5-B[2-10/0.1]
CKFQSAAP2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]
CKFQSAAP3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]
CKFQSAAP4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]
CKFQSAAP5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]
CKFQSAAP6-P[2-6/0.01]-L5-B[2-15/0.1]
CKFQSAAP6-P[2-6/0.01]-L[6-17/1]-B[2-15/0.1]
CKFQSAAP8-P[3-8/0.01]-L[8-21/1]-B[2-20/0.1]
CKFQSAAP10-P[3-10/0.01]-L[10-23/1]-B[3-20/0.1]
CKFQSAAP12-P[5-12/0.01]-L[12-24/1]-B[3-30/0.1]
CKFQSAAP13-P[6-13/0.01]-L[13-26/1]-B[5-30/0.1]
CKFQSAAP16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
CKFQSAAP20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]
CKFQSAAS2-P[1-2/0.01]-L5-B[2-10/0.1]
CKFQSAAS2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]
CKFQSAAS3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]
CKFQSAAS4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]
CKFQSAAS5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]
CKFQSAAS6-P[2-6/0.01]-L5-B[2-15/0.1]
CKFQSAAS6-P[2-6/0.01]-L[6-17/1]-B[2-15/0.1]
CKFQSAAS8-P[3-8/0.01]-L[8-21/1]-B[2-20/0.1]
CKFQSAAS10-P[3-10/0.01]-L[10-23/1]-B[3-20/0.1]
CKFQSAAS12-P[5-12/0.01]-L[12-24/1]-B[3-30/0.1]
CKFQSAAS13-P[6-13/0.01]-L[13-26/1]-B[5-30/0.1]
CKFQSAAS16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side O.D. Tolerance Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance B L P

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/020.005/02 ~ 10-1 ~ 2

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/020.005/02 ~ 102 ~ 41 ~ 2

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/030.005/02 ~ 103 ~ 101 ~ 3

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/040.005/02 ~ 104 ~ 101.5 ~ 4

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/050.005/02 ~ 155 ~ 102 ~ 5

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/060.005/02 ~ 15-2 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/060.005/02 ~ 156 ~ 172 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/080.005/02 ~ 208 ~ 213 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/0100.005/03 ~ 2010 ~ 233 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/0120.005/03 ~ 3012 ~ 245 ~ 12

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/0130.005/05 ~ 3013 ~ 266 ~ 13

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/0160.005/05 ~ 3016 ~ 3210 ~ 16

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/0200.005/05 ~ 3020 ~ 4013 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.00520.005/02 ~ 10-1 ~ 2

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.00520.005/02 ~ 102 ~ 41 ~ 2

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.00530.005/02 ~ 103 ~ 101 ~ 3

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.00540.005/02 ~ 104 ~ 101.5 ~ 4

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.00550.005/02 ~ 155 ~ 102 ~ 5

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.00560.005/02 ~ 15-2 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.00560.005/02 ~ 156 ~ 172 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.00580.005/02 ~ 208 ~ 213 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.005100.005/03 ~ 2010 ~ 233 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.005120.005/03 ~ 3012 ~ 245 ~ 12

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.005130.005/05 ~ 3013 ~ 266 ~ 13

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.005160.005/05 ~ 3016 ~ 3210 ~ 16

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.005200.005/05 ~ 3020 ~ 4013 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessg620.005/02 ~ 10-1 ~ 2

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessg620.005/02 ~ 102 ~ 41 ~ 2

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessg630.005/02 ~ 103 ~ 101 ~ 3

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessg640.005/02 ~ 104 ~ 101.5 ~ 4

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessg650.005/02 ~ 155 ~ 102 ~ 5

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessg660.005/02 ~ 15-2 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessg660.005/02 ~ 156 ~ 172 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessg680.005/02 ~ 208 ~ 213 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessg6100.005/03 ~ 2010 ~ 233 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessg6120.005/03 ~ 3012 ~ 245 ~ 12

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessg6130.005/05 ~ 3013 ~ 266 ~ 13

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessg6160.005/05 ~ 3016 ~ 3210 ~ 16

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessg6200.005/05 ~ 3020 ~ 4013 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessh720.005/02 ~ 10-1 ~ 2

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessh720.005/02 ~ 102 ~ 41 ~ 2

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessh730.005/02 ~ 103 ~ 101 ~ 3

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessh740.005/02 ~ 104 ~ 101.5 ~ 4

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessh750.005/02 ~ 155 ~ 102 ~ 5

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessh760.005/02 ~ 15-2 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessh760.005/02 ~ 156 ~ 172 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessh780.005/02 ~ 208 ~ 213 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessh7100.005/03 ~ 2010 ~ 233 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessh7120.005/03 ~ 3012 ~ 245 ~ 12

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessh7130.005/05 ~ 3013 ~ 266 ~ 13

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessh7160.005/05 ~ 3016 ~ 3210 ~ 16

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessh7200.005/05 ~ 3020 ~ 4013 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessm620.005/02 ~ 10-1 ~ 2

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessm620.005/02 ~ 102 ~ 41 ~ 2

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessm630.005/02 ~ 103 ~ 101 ~ 3

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessm640.005/02 ~ 104 ~ 101.5 ~ 4

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessm650.005/02 ~ 155 ~ 102 ~ 5

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessm660.005/02 ~ 15-2 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessm660.005/02 ~ 156 ~ 172 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessm680.005/02 ~ 208 ~ 213 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessm6100.005/03 ~ 2010 ~ 233 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessm6120.005/03 ~ 3012 ~ 245 ~ 12

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessm6130.005/05 ~ 3013 ~ 266 ~ 13

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessm6160.005/05 ~ 3016 ~ 3210 ~ 16

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessm6200.005/05 ~ 3020 ~ 4013 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessp620.005/02 ~ 10-1 ~ 2

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessp620.005/02 ~ 102 ~ 41 ~ 2

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessp630.005/02 ~ 103 ~ 101 ~ 3

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessp640.005/02 ~ 104 ~ 101.5 ~ 4

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessp650.005/02 ~ 155 ~ 102 ~ 5

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessp660.005/02 ~ 15-2 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessp660.005/02 ~ 156 ~ 172 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessp680.005/02 ~ 208 ~ 213 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessp6100.005/03 ~ 2010 ~ 233 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessp6120.005/03 ~ 3012 ~ 245 ~ 12

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessp6130.005/05 ~ 3013 ~ 266 ~ 13

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessp6160.005/05 ~ 3016 ~ 3210 ~ 16

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainlessp6200.005/05 ~ 3020 ~ 4013 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.0120.005/02 ~ 10-1 ~ 2

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.0120.005/02 ~ 102 ~ 41 ~ 2

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.0130.005/02 ~ 103 ~ 101 ~ 3

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.0140.005/02 ~ 104 ~ 101.5 ~ 4

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.0150.005/02 ~ 155 ~ 102 ~ 5

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.0160.005/02 ~ 15-2 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.0160.005/02 ~ 156 ~ 172 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.0180.005/02 ~ 208 ~ 213 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.01100.005/03 ~ 2010 ~ 233 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.01120.005/03 ~ 3012 ~ 245 ~ 12

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.01130.005/05 ~ 3013 ~ 266 ~ 13

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.01160.005/05 ~ 3016 ~ 3210 ~ 16

Loading...

 

Basic Information

Basic Shape Small Head Insertion Guide Tip Type Spherical Insertion Guide Specifications Not Provided
Mounting Side Shape Straight (Press-Fit)