(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Locating Pins - Large/Small Head, Tapered (Set Screw-Set Screw Flat Shape) from MISUMI.
- Large Head/Small Head, Tapered, Set Screw Type. Selectable from Circumference Groove, Notched and Set Screw Flat Shapes.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- SUS304 may not be polished and may have no centering hole.
Material No. | [ M ] Material | [ S ] Surface Treatment | [ H ]Hardness | Type | |
Round | Diamond | ||||
(1) | SKS3 Equivalent | - | Treated Hardness: 60~63HRC | JPDTS | JPDTD |
(2) | SKS3 Equivalent | Hard Chrome Plating | Treated Hardness: 50~55HRC Plating Hardness: 750HV~ | GJPDTS | GJPDTD |
(3) | SUS304 | - | - | SJPDTS | SJPDTD |
(5) | SUS440C or 13Cr stainless | - | Treated Hardness: 50~55HRC | CJPDTS | CJPDTD |
Part Number | - | P | - | L | - | B | - | G | - | A | - | Flat Position |
JPDTD10 | - | P10.05 | - | L22 | - | B7.5 | - | G5 | - | A14.3 | - | X |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | G 1mm Increment | A 0.1mm Increment | Flat Position | h | C | m | Applicable Set Screw | (W) | ||||
Type | Shape | D | D dim. Tolerance g6 | When D | When D≥P | ||||||||||
(Set Screw Flat) JPDT GJPDT SJPDT CJPDT | S (Round) D (Diamond) | 6 | -0.004 -0.012 | 5.00~10.00 | 12~20 | 5.0~20.0 | 3~9 | 2.0~8.0 | X Y [ ! ]Applicable to Diamond Shape Type only. | 1.0 | 1 | 3 | M4 | 3 | 1.5 |
8 | -0.005 -0.014 | 5.00~13.00 | 14~22 | 5.0~30.0(15.0) | 2.0~12.0 | 1.2 | 1.5 | 4 | M5 | 3.5 | 1.8 | ||||
10 | -0.005 -0.014 | 5.00~15.00 | 15~25 | 5.0~30.0(25.0) | 2.0~16.0 | 1.2 | 2 | 4 | M6 | 4 | 2.2 | ||||
12 | -0.006 -0.017 | 5.00~16.00 | 15~25 | 2.0~20.0 | 1.2 | 2 | 4 | M6 | 5 | 2.5 | |||||
16 | -0.006 -0.017 | 10.00~25.00 | 15~35 | 5.0~30.0 | 2.0~28.0 | 2.0 | 3 | 5 | M8 | 7 | 4 | ||||
20 | -0.007 -0.020 | 13.00~30.00 | 27~40 | 2.0~36.0 | 2.0 | 3 | 5 | M8 | 9 | 5 |
Part Number |
---|
CJPDTD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-G[3-9/1]-A[2-8/0.1]-[X,Y] |
CJPDTD8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]-G[3-9/1]-A[2-12/0.1]-[X,Y] |
CJPDTD10-P[5-15/0.01]-L[15-25/1]-B[5-20/0.1]-G[3-9/1]-A[2-16/0.1]-[X,Y] |
CJPDTD12-P[5-16/0.01]-L[15-25/1]-B[5-20/0.1]-G[3-9/1]-A[2-20/0.1]-[X,Y] |
CJPDTD16-P[10-25/0.01]-L[15-35/1]-B[5-20/0.1]-G[3-9/1]-A[2-28/0.1]-[X,Y] |
CJPDTD20-P[13-30/0.01]-L[27-40/1]-B[5-20/0.1]-G[3-9/1]-A[2-36/0.1]-[X,Y] |
CJPDTS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-G[3-9/1]-A[2-8/0.1] |
CJPDTS8-P[5-13/0.01]-L[14-22/1]-B[5-30/0.1]-G[3-9/1]-A[2-12/0.1] |
CJPDTS10-P[5-15/0.01]-L[15-25/1]-B[5-30/0.1]-G[3-9/1]-A[2-16/0.1] |
CJPDTS12-P[5-16/0.01]-L[15-25/1]-B[5-30/0.1]-G[3-9/1]-A[2-20/0.1] |
CJPDTS16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]-G[3-9/1]-A[2-28/0.1] |
CJPDTS20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]-G[3-9/1]-A[2-36/0.1] |
GJPDTD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-G[3-9/1]-A[2-8/0.1]-[X,Y] |
GJPDTD8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]-G[3-9/1]-A[2-12/0.1]-[X,Y] |
GJPDTD10-P[5-15/0.01]-L[15-25/1]-B[5-25/0.1]-G[3-9/1]-A[2-16/0.1]-[X,Y] |
GJPDTD12-P[5-16/0.01]-L[15-25/1]-B[5-25/0.1]-G[3-9/1]-A[2-20/0.1]-[X,Y] |
GJPDTD16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]-G[3-9/1]-A[2-28/0.1]-[X,Y] |
GJPDTD20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]-G[3-9/1]-A[2-36/0.1]-[X,Y] |
GJPDTS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-G[3-9/1]-A[2-8/0.1] |
GJPDTS8-P[5-13/0.01]-L[14-22/1]-B[5-30/0.1]-G[3-9/1]-A[2-12/0.1] |
GJPDTS10-P[5-15/0.01]-L[15-25/1]-B[5-30/0.1]-G[3-9/1]-A[2-16/0.1] |
GJPDTS12-P[5-16/0.01]-L[15-25/1]-B[5-30/0.1]-G[3-9/1]-A[2-20/0.1] |
GJPDTS16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]-G[3-9/1]-A[2-28/0.1] |
GJPDTS20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]-G[3-9/1]-A[2-36/0.1] |
JPDTD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-G[3-9/1]-A[2-8/0.1]-[X,Y] |
JPDTD8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]-G[3-9/1]-A[2-12/0.1]-[X,Y] |
JPDTD10-P[5-15/0.01]-L[15-25/1]-B[5-25/0.1]-G[3-9/1]-A[2-16/0.1]-[X,Y] |
JPDTD12-P[5-16/0.01]-L[15-25/1]-B[5-25/0.1]-G[3-9/1]-A[2-20/0.1]-[X,Y] |
JPDTD16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]-G[3-9/1]-A[2-28/0.1]-[X,Y] |
JPDTD20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]-G[3-9/1]-A[2-36/0.1]-[X,Y] |
JPDTS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-G[3-9/1]-A[2-8/0.1] |
JPDTS8-P[5-13/0.01]-L[14-22/1]-B[5-30/0.1]-G[3-9/1]-A[2-12/0.1] |
JPDTS10-P[5-15/0.01]-L[15-25/1]-B[5-30/0.1]-G[3-9/1]-A[2-16/0.1] |
JPDTS12-P[5-16/0.01]-L[15-25/1]-B[5-30/0.1]-G[3-9/1]-A[2-20/0.1] |
JPDTS16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]-G[3-9/1]-A[2-28/0.1] |
JPDTS20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]-G[3-9/1]-A[2-36/0.1] |
SJPDTD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-G[3-9/1]-A[2-8/0.1]-[X,Y] |
SJPDTD8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]-G[3-9/1]-A[2-12/0.1]-[X,Y] |
SJPDTD10-P[5-15/0.01]-L[15-25/1]-B[5-20/0.1]-G[3-9/1]-A[2-16/0.1]-[X,Y] |
SJPDTD12-P[5-16/0.01]-L[15-25/1]-B[5-20/0.1]-G[3-9/1]-A[2-20/0.1]-[X,Y] |
SJPDTD16-P[10-25/0.01]-L[15-35/1]-B[5-20/0.1]-G[3-9/1]-A[2-28/0.1]-[X,Y] |
SJPDTD20-P[13-30/0.01]-L[27-40/1]-B[5-20/0.1]-G[3-9/1]-A[2-36/0.1]-[X,Y] |
SJPDTS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-G[3-9/1]-A[2-8/0.1] |
SJPDTS8-P[5-13/0.01]-L[14-22/1]-B[5-30/0.1]-G[3-9/1]-A[2-12/0.1] |
SJPDTS10-P[5-15/0.01]-L[15-25/1]-B[5-30/0.1]-G[3-9/1]-A[2-16/0.1] |
SJPDTS12-P[5-16/0.01]-L[15-25/1]-B[5-30/0.1]-G[3-9/1]-A[2-20/0.1] |
SJPDTS16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]-G[3-9/1]-A[2-28/0.1] |
SJPDTS20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]-G[3-9/1]-A[2-36/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Mounting Side Outer Dia. D (Ø) | A (mm) | B (mm) | G (mm) | L (mm) | P (mm) | X | Y |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 | 2 ~ 8 | 5 ~ 20 | 3 ~ 9 | 12 ~ 20 | 5 ~ 10 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 | 2 ~ 12 | 5 ~ 20 | 3 ~ 9 | 14 ~ 22 | 5 ~ 13 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 | 2 ~ 16 | 5 ~ 20 | 3 ~ 9 | 15 ~ 25 | 5 ~ 15 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 12 | 2 ~ 20 | 5 ~ 20 | 3 ~ 9 | 15 ~ 25 | 5 ~ 16 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 | 2 ~ 28 | 5 ~ 20 | 3 ~ 9 | 15 ~ 35 | 10 ~ 25 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 20 | 2 ~ 36 | 5 ~ 20 | 3 ~ 9 | 27 ~ 40 | 13 ~ 30 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 | 2 ~ 8 | 5 ~ 20 | 3 ~ 9 | 12 ~ 20 | 5 ~ 10 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 | 2 ~ 12 | 5 ~ 30 | 3 ~ 9 | 14 ~ 22 | 5 ~ 13 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 | 2 ~ 16 | 5 ~ 30 | 3 ~ 9 | 15 ~ 25 | 5 ~ 15 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 12 | 2 ~ 20 | 5 ~ 30 | 3 ~ 9 | 15 ~ 25 | 5 ~ 16 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 | 2 ~ 28 | 5 ~ 30 | 3 ~ 9 | 15 ~ 35 | 10 ~ 25 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 20 | 2 ~ 36 | 5 ~ 30 | 3 ~ 9 | 27 ~ 40 | 13 ~ 30 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 6 | 2 ~ 8 | 5 ~ 20 | 3 ~ 9 | 12 ~ 20 | 5 ~ 10 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 8 | 2 ~ 12 | 5 ~ 20 | 3 ~ 9 | 14 ~ 22 | 5 ~ 13 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 10 | 2 ~ 16 | 5 ~ 25 | 3 ~ 9 | 15 ~ 25 | 5 ~ 15 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 12 | 2 ~ 20 | 5 ~ 25 | 3 ~ 9 | 15 ~ 25 | 5 ~ 16 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 16 | 2 ~ 28 | 5 ~ 30 | 3 ~ 9 | 15 ~ 35 | 10 ~ 25 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 20 | 2 ~ 36 | 5 ~ 30 | 3 ~ 9 | 27 ~ 40 | 13 ~ 30 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 6 | 2 ~ 8 | 5 ~ 20 | 3 ~ 9 | 12 ~ 20 | 5 ~ 10 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 8 | 2 ~ 12 | 5 ~ 30 | 3 ~ 9 | 14 ~ 22 | 5 ~ 13 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 10 | 2 ~ 16 | 5 ~ 30 | 3 ~ 9 | 15 ~ 25 | 5 ~ 15 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 12 | 2 ~ 20 | 5 ~ 30 | 3 ~ 9 | 15 ~ 25 | 5 ~ 16 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 16 | 2 ~ 28 | 5 ~ 30 | 3 ~ 9 | 15 ~ 35 | 10 ~ 25 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 20 | 2 ~ 36 | 5 ~ 30 | 3 ~ 9 | 27 ~ 40 | 13 ~ 30 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 6 | 2 ~ 8 | 5 ~ 20 | 3 ~ 9 | 12 ~ 20 | 5 ~ 10 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 | 2 ~ 12 | 5 ~ 20 | 3 ~ 9 | 14 ~ 22 | 5 ~ 13 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 10 | 2 ~ 16 | 5 ~ 25 | 3 ~ 9 | 15 ~ 25 | 5 ~ 15 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 12 | 2 ~ 20 | 5 ~ 25 | 3 ~ 9 | 15 ~ 25 | 5 ~ 16 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 16 | 2 ~ 28 | 5 ~ 30 | 3 ~ 9 | 15 ~ 35 | 10 ~ 25 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 20 | 2 ~ 36 | 5 ~ 30 | 3 ~ 9 | 27 ~ 40 | 13 ~ 30 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 6 | 2 ~ 8 | 5 ~ 20 | 3 ~ 9 | 12 ~ 20 | 5 ~ 10 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 | 2 ~ 12 | 5 ~ 30 | 3 ~ 9 | 14 ~ 22 | 5 ~ 13 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 10 | 2 ~ 16 | 5 ~ 30 | 3 ~ 9 | 15 ~ 25 | 5 ~ 15 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 12 | 2 ~ 20 | 5 ~ 30 | 3 ~ 9 | 15 ~ 25 | 5 ~ 16 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 16 | 2 ~ 28 | 5 ~ 30 | 3 ~ 9 | 15 ~ 35 | 10 ~ 25 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 20 | 2 ~ 36 | 5 ~ 30 | 3 ~ 9 | 27 ~ 40 | 13 ~ 30 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Not Provided | [Stainless Steel] SUS304 | 6 | 2 ~ 8 | 5 ~ 20 | 3 ~ 9 | 12 ~ 20 | 5 ~ 10 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Not Provided | [Stainless Steel] SUS304 | 8 | 2 ~ 12 | 5 ~ 20 | 3 ~ 9 | 14 ~ 22 | 5 ~ 13 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Not Provided | [Stainless Steel] SUS304 | 10 | 2 ~ 16 | 5 ~ 20 | 3 ~ 9 | 15 ~ 25 | 5 ~ 15 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Not Provided | [Stainless Steel] SUS304 | 12 | 2 ~ 20 | 5 ~ 20 | 3 ~ 9 | 15 ~ 25 | 5 ~ 16 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Not Provided | [Stainless Steel] SUS304 | 16 | 2 ~ 28 | 5 ~ 20 | 3 ~ 9 | 15 ~ 35 | 10 ~ 25 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Not Provided | [Stainless Steel] SUS304 | 20 | 2 ~ 36 | 5 ~ 20 | 3 ~ 9 | 27 ~ 40 | 13 ~ 30 | X | Y | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 | 6 | 2 ~ 8 | 5 ~ 20 | 3 ~ 9 | 12 ~ 20 | 5 ~ 10 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 | 8 | 2 ~ 12 | 5 ~ 30 | 3 ~ 9 | 14 ~ 22 | 5 ~ 13 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 | 10 | 2 ~ 16 | 5 ~ 30 | 3 ~ 9 | 15 ~ 25 | 5 ~ 15 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 | 12 | 2 ~ 20 | 5 ~ 30 | 3 ~ 9 | 15 ~ 25 | 5 ~ 16 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 | 16 | 2 ~ 28 | 5 ~ 30 | 3 ~ 9 | 15 ~ 35 | 10 ~ 25 | - | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 | 20 | 2 ~ 36 | 5 ~ 30 | 3 ~ 9 | 27 ~ 40 | 13 ~ 30 | - | - |
Loading...
Basic Shape | Large Head / Small Head | Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Set Screw Flat | Locating Side O.D. Tolerance | 0/-0.01 | Mounting Side Tolerance | g6 |
How can we improve?
How can we improve?