1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Locating Pins for Height Adjusting - Large Head Press Fit

Locating Pins for Height Adjusting - Large Head Press Fit
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Locating pins for printed circuit boards. B dimension is fixed short for thin boards. Reasonably priced.

Locating Pins for Height Adjusting - Large Head Press Fit:Related Image
* The insertion guide is applicable to tolerance m6 and p6 type only.
[ ! ]When the P dimension is small, a centering hole will cause the sphere section to become small.
[ ! ]SUS304 may not be polished and may have no centering hole.
[ ! ]The spherical head may be polished.
 
Material No.[ M ]Material[ S ]Surface Treatment[ H ]HardnessLarge Head
Press Fit
SUS304--SFPLA (m6)
SFPLP (p6)
SUS440C or 13Cr stainless-Treated Hardness: 50 ~ 55HRCCFPLA (m6)
CFPLP (p6)

Specifications

Part Number-P-L
   
Type D
SFPLA2-P2.90-L8
■Large Head Standard
Part NumberP
0.01mm Increment
L
1mm Increment
BC1
TypeDD dim. Tolerance
m6p6
SFPLA (m6)
SFPLP (p6)
CFPLA (m6)
CFPLP (p6)
1+0.008
+0.002
+0.012
+0.006
1.50~2.002~1010.10
2+0.008
+0.002
+0.012
+0.006
2.50~4.002~1510.20
3+0.008
+0.002
+0.012
+0.006
3.50~6.003~1520.21

Alterations

Locating Pins for Height Adjusting - Large Head Press Fit:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CFPLA1-P[1.5-2/0.01]-L[2-10/1]
CFPLA2-P[2.5-4/0.01]-L[2-15/1]
CFPLA3-P[3.5-6/0.01]-L[3-15/1]
CFPLP1-P[1.5-2/0.01]-L[2-10/1]
CFPLP2-P[2.5-4/0.01]-L[2-15/1]
CFPLP3-P[3.5-6/0.01]-L[3-15/1]
SFPLA1-P[1.5-2/0.01]-L[2-10/1]
SFPLA2-P[2.5-4/0.01]-L[2-15/1]
SFPLA3-P[3.5-6/0.01]-L[3-15/1]
SFPLP1-P[1.5-2/0.01]-L[2-10/1]
SFPLP2-P[2.5-4/0.01]-L[2-15/1]
SFPLP3-P[3.5-6/0.01]-L[3-15/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHeat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance L

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10Directly Quenching[Stainless Steel] SUS440C or 13Cr stainless1.5 ~ 21m62 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10Directly Quenching[Stainless Steel] SUS440C or 13Cr stainless2.5 ~ 42m62 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10Directly Quenching[Stainless Steel] SUS440C or 13Cr stainless3.5 ~ 63m63 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10Directly Quenching[Stainless Steel] SUS440C or 13Cr stainless1.5 ~ 21p62 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10Directly Quenching[Stainless Steel] SUS440C or 13Cr stainless2.5 ~ 42p62 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10Directly Quenching[Stainless Steel] SUS440C or 13Cr stainless3.5 ~ 63p63 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10Not Provided[Stainless Steel] SUS3041.5 ~ 21m62 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10Not Provided[Stainless Steel] SUS3042.5 ~ 42m62 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10Not Provided[Stainless Steel] SUS3043.5 ~ 63m63 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10Not Provided[Stainless Steel] SUS3041.5 ~ 21p62 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10Not Provided[Stainless Steel] SUS3042.5 ~ 42p62 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10Not Provided[Stainless Steel] SUS3043.5 ~ 63p63 ~ 15

Loading...

  1. 1

Example

Locating Pins for Height Adjusting - Large Head Press Fit:Related Image
 

Basic Information

Basic Shape Large Head Insertion Guide Tip Shape Round Insertion Guide Tip Type Spherical
Insertion Guide Specifications Not Provided Mounting Side Shape Straight (Press-Fit) Surface Treatment Not Provided
Locating Side O.D. Tolerance 0/-0.01