(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Locating Pins - Press Fit from MISUMI.
- Large Flat Head with each dimension configurable. The tolerances on both ends are also configurable.
- The material of pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- Polishing and centering hole sometimes not available for SUS304.
- Provided 3 options of alteration, Insertion guide (GDC), Air vent (AC), or C Chamfered Size Changes (CN).
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Type |
Press Fit | ||||
(1) | SKS3 Equivalent | - | Treated Hardness: 60~63HRC | KFFA |
(2) | SKS3 Equivalent | Hard Chrome Plating | Treated Hardness: 50~55HRC Plating Hardness: 750HV~ | GKFFA |
(3) | SKS3 Equivalent | - | - | BKFFA |
(4) | SUS304 | - | - | SKFFA |
(5) | SUS440C or 13Cr stainless | - | Treated Hardness: 50~55HRC | CKFFA |
Part Number | - | P | - | L | - | B | ||||||
Type | D Tol. | P Tol. | D | |||||||||
KFFA | M | S | 6 | - | P8.00 | - | L8 | - | B6.0 |
D or P | Standard Grade | Precision Grade | |||||
M | P | G | H | S | A | B | |
m6 | p6 | g6 | h7 | - | - | - | |
1.00 ~ 3.00 | +0.008 +0.002 | +0.012 +0.006 | -0.002 -0.008 | 0 -0.010 | 0 -0.01 | +0.005 0 | 0 -0.005 |
3.01 ~ 6.00 | +0.012 +0.004 | +0.020 +0.012 | -0.004 -0.012 | 0 -0.012 | |||
6.01 ~ 10.00 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 0 -0.015 | |||
10.01 ~ 18.00 | +0.018 +0.007 | +0.029 +0.018 | -0.006 -0.017 | 0 -0.018 | |||
18.01 ~ 30.00 | +0.021 +0.008 | +0.035 +0.022 | -0.007 -0.020 | 0 -0.021 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | C | |||
Type | D Tolerance Selection | P Tolerance Selection | D | ||||
KFFA GKFFA* BKFFA SKFFA CKFFA | M P G H *A *B | S M P G H *A *B | 1 | 1.50~3.00 | 2, 3 | 2.0~5.0 | 0.1 |
2 | 2.50~6.00 | 2~6 | 2.0~15.0 | 0.5 | |||
3 | 3.50~8.00 | 3~10 | 2.0~15.0 | 1 | |||
4 | 4.50~8.00 | 3(4)~14 | 2.0~15.0 | 1 | |||
5 | 5.50~10.00 | 5~15 | 2.0~15.0 | 1 | |||
6 | 6.50~10.00 | 5~15 | 2.0~30.0 | 1 | |||
8 | 8.50~15.00 | 5~16 | 2.0~30.0 | 1.5 | |||
10 | 11.00~17.00 | 5~20 | 3.0~30.0 | 2 | |||
12 | 13.00~18.00 | 6~24 | 3.0~30.0 | 2 | |||
13 | 14.00~20.00 | 7~26 | 5.0~30.0 | 2 | |||
16 | 17.00~27.00 | 8~32 | 5.0~35.0 | 3 | |||
20 | 22.00~30.00 | 10~40 | 5.0~40.0 | 3 |
Part Number |
---|
BKFFAAA1-P[1.5-3/0.01]-L[2-3/1]-B[2-5/0.1] |
BKFFAAA2-P[2.5-6/0.01]-L[2-6/1]-B[2-15/0.1] |
BKFFAAA3-P[3.5-8/0.01]-L[3-10/1]-B[2-15/0.1] |
BKFFAAA4-P[4.5-8/0.01]-L3-B[2-15/0.1] |
BKFFAAA4-P[4.5-8/0.01]-L[4-14/1]-B[2-15/0.1] |
BKFFAAA5-P[5.5-10/0.01]-L[5-15/1]-B[2-15/0.1] |
BKFFAAA6-P[6.5-10/0.01]-L5-B[2-30/0.1] |
BKFFAAA6-P[6.5-10/0.01]-L[6-15/1]-B[2-30/0.1] |
BKFFAAA8-P[8.5-15/0.01]-L[5-16/1]-B[2-30/0.1] |
BKFFAAA10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1] |
BKFFAAA12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1] |
BKFFAAA13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1] |
BKFFAAA16-P[17-27/0.01]-L[8-32/1]-B[5-35/0.1] |
BKFFAAA20-P[22-30/0.01]-L[10-40/1]-B[5-40/0.1] |
BKFFAAB1-P[1.5-3/0.01]-L[2-3/1]-B[2-5/0.1] |
BKFFAAB2-P[2.5-6/0.01]-L[2-6/1]-B[2-15/0.1] |
BKFFAAB3-P[3.5-8/0.01]-L[3-10/1]-B[2-15/0.1] |
BKFFAAB4-P[4.5-8/0.01]-L3-B[2-15/0.1] |
BKFFAAB4-P[4.5-8/0.01]-L[4-14/1]-B[2-15/0.1] |
BKFFAAB5-P[5.5-10/0.01]-L[5-15/1]-B[2-15/0.1] |
BKFFAAB6-P[6.5-10/0.01]-L5-B[2-30/0.1] |
BKFFAAB6-P[6.5-10/0.01]-L[6-15/1]-B[2-30/0.1] |
BKFFAAB8-P[8.5-15/0.01]-L[5-16/1]-B[2-30/0.1] |
BKFFAAB10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1] |
BKFFAAB12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1] |
BKFFAAB13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1] |
BKFFAAB16-P[17-27/0.01]-L[8-32/1]-B[5-35/0.1] |
BKFFAAB20-P[22-30/0.01]-L[10-40/1]-B[5-40/0.1] |
BKFFAAG1-P[1.5-3/0.01]-L[2-3/1]-B[2-5/0.1] |
BKFFAAG2-P[2.5-6/0.01]-L[2-6/1]-B[2-15/0.1] |
BKFFAAG3-P[3.5-8/0.01]-L[3-10/1]-B[2-15/0.1] |
BKFFAAG4-P[4.5-8/0.01]-L3-B[2-15/0.1] |
BKFFAAG4-P[4.5-8/0.01]-L[4-14/1]-B[2-15/0.1] |
BKFFAAG5-P[5.5-10/0.01]-L[5-15/1]-B[2-15/0.1] |
BKFFAAG6-P[6.5-10/0.01]-L5-B[2-30/0.1] |
BKFFAAG6-P[6.5-10/0.01]-L[6-15/1]-B[2-30/0.1] |
BKFFAAG8-P[8.5-15/0.01]-L[5-16/1]-B[2-30/0.1] |
BKFFAAG10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1] |
BKFFAAG12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1] |
BKFFAAG13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1] |
BKFFAAG16-P[17-27/0.01]-L[8-32/1]-B[5-35/0.1] |
BKFFAAG20-P[22-30/0.01]-L[10-40/1]-B[5-40/0.1] |
BKFFAAH1-P[1.5-3/0.01]-L[2-3/1]-B[2-5/0.1] |
BKFFAAH2-P[2.5-6/0.01]-L[2-6/1]-B[2-15/0.1] |
BKFFAAH3-P[3.5-8/0.01]-L[3-10/1]-B[2-15/0.1] |
BKFFAAH4-P[4.5-8/0.01]-L3-B[2-15/0.1] |
BKFFAAH4-P[4.5-8/0.01]-L[4-14/1]-B[2-15/0.1] |
BKFFAAH5-P[5.5-10/0.01]-L[5-15/1]-B[2-15/0.1] |
BKFFAAH6-P[6.5-10/0.01]-L5-B[2-30/0.1] |
BKFFAAH6-P[6.5-10/0.01]-L[6-15/1]-B[2-30/0.1] |
BKFFAAH8-P[8.5-15/0.01]-L[5-16/1]-B[2-30/0.1] |
BKFFAAH10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1] |
BKFFAAH12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1] |
BKFFAAH13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1] |
BKFFAAH16-P[17-27/0.01]-L[8-32/1]-B[5-35/0.1] |
BKFFAAH20-P[22-30/0.01]-L[10-40/1]-B[5-40/0.1] |
BKFFAAM1-P[1.5-3/0.01]-L[2-3/1]-B[2-5/0.1] |
BKFFAAM2-P[2.5-6/0.01]-L[2-6/1]-B[2-15/0.1] |
BKFFAAM3-P[3.5-8/0.01]-L[3-10/1]-B[2-15/0.1] |
BKFFAAM4-P[4.5-8/0.01]-L3-B[2-15/0.1] |
BKFFAAM4-P[4.5-8/0.01]-L[4-14/1]-B[2-15/0.1] |
BKFFAAM5-P[5.5-10/0.01]-L[5-15/1]-B[2-15/0.1] |
BKFFAAM6-P[6.5-10/0.01]-L5-B[2-30/0.1] |
BKFFAAM6-P[6.5-10/0.01]-L[6-15/1]-B[2-30/0.1] |
BKFFAAM8-P[8.5-15/0.01]-L[5-16/1]-B[2-30/0.1] |
BKFFAAM10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1] |
BKFFAAM12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1] |
BKFFAAM13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1] |
BKFFAAM16-P[17-27/0.01]-L[8-32/1]-B[5-35/0.1] |
BKFFAAM20-P[22-30/0.01]-L[10-40/1]-B[5-40/0.1] |
BKFFAAP1-P[1.5-3/0.01]-L[2-3/1]-B[2-5/0.1] |
BKFFAAP2-P[2.5-6/0.01]-L[2-6/1]-B[2-15/0.1] |
BKFFAAP3-P[3.5-8/0.01]-L[3-10/1]-B[2-15/0.1] |
BKFFAAP4-P[4.5-8/0.01]-L3-B[2-15/0.1] |
BKFFAAP4-P[4.5-8/0.01]-L[4-14/1]-B[2-15/0.1] |
BKFFAAP5-P[5.5-10/0.01]-L[5-15/1]-B[2-15/0.1] |
BKFFAAP6-P[6.5-10/0.01]-L5-B[2-30/0.1] |
BKFFAAP6-P[6.5-10/0.01]-L[6-15/1]-B[2-30/0.1] |
BKFFAAP8-P[8.5-15/0.01]-L[5-16/1]-B[2-30/0.1] |
BKFFAAP10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1] |
BKFFAAP12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1] |
BKFFAAP13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1] |
BKFFAAP16-P[17-27/0.01]-L[8-32/1]-B[5-35/0.1] |
BKFFAAP20-P[22-30/0.01]-L[10-40/1]-B[5-40/0.1] |
BKFFAAS1-P[1.5-3/0.01]-L[2-3/1]-B[2-5/0.1] |
BKFFAAS2-P[2.5-6/0.01]-L[2-6/1]-B[2-15/0.1] |
BKFFAAS3-P[3.5-8/0.01]-L[3-10/1]-B[2-15/0.1] |
BKFFAAS4-P[4.5-8/0.01]-L3-B[2-15/0.1] |
BKFFAAS4-P[4.5-8/0.01]-L[4-14/1]-B[2-15/0.1] |
BKFFAAS5-P[5.5-10/0.01]-L[5-15/1]-B[2-15/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Locating Side O.D. Tolerance | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | B | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 1.5 ~ 3 | 0.005/0 | 1 | 0.005/0 | 2 ~ 5 | 2 ~ 3 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 2.5 ~ 6 | 0.005/0 | 2 | 0.005/0 | 2 ~ 15 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 3.5 ~ 8 | 0.005/0 | 3 | 0.005/0 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 4.5 ~ 8 | 0.005/0 | 4 | 0.005/0 | 2 ~ 15 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 4.5 ~ 8 | 0.005/0 | 4 | 0.005/0 | 2 ~ 15 | 4 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 5.5 ~ 10 | 0.005/0 | 5 | 0.005/0 | 2 ~ 15 | 5 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6.5 ~ 10 | 0.005/0 | 6 | 0.005/0 | 2 ~ 30 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6.5 ~ 10 | 0.005/0 | 6 | 0.005/0 | 2 ~ 30 | 6 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8.5 ~ 15 | 0.005/0 | 8 | 0.005/0 | 2 ~ 30 | 5 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 11 ~ 17 | 0.005/0 | 10 | 0.005/0 | 3 ~ 30 | 5 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 18 | 0.005/0 | 12 | 0.005/0 | 3 ~ 30 | 6 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 14 ~ 20 | 0.005/0 | 13 | 0.005/0 | 5 ~ 30 | 7 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 17 ~ 27 | 0.005/0 | 16 | 0.005/0 | 5 ~ 35 | 8 ~ 32 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 22 ~ 30 | 0.005/0 | 20 | 0.005/0 | 5 ~ 40 | 10 ~ 40 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 1.5 ~ 3 | 0/-0.005 | 1 | 0.005/0 | 2 ~ 5 | 2 ~ 3 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 2.5 ~ 6 | 0/-0.005 | 2 | 0.005/0 | 2 ~ 15 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 3.5 ~ 8 | 0/-0.005 | 3 | 0.005/0 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 4.5 ~ 8 | 0/-0.005 | 4 | 0.005/0 | 2 ~ 15 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 4.5 ~ 8 | 0/-0.005 | 4 | 0.005/0 | 2 ~ 15 | 4 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 5.5 ~ 10 | 0/-0.005 | 5 | 0.005/0 | 2 ~ 15 | 5 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6.5 ~ 10 | 0/-0.005 | 6 | 0.005/0 | 2 ~ 30 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6.5 ~ 10 | 0/-0.005 | 6 | 0.005/0 | 2 ~ 30 | 6 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8.5 ~ 15 | 0/-0.005 | 8 | 0.005/0 | 2 ~ 30 | 5 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 11 ~ 17 | 0/-0.005 | 10 | 0.005/0 | 3 ~ 30 | 5 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 18 | 0/-0.005 | 12 | 0.005/0 | 3 ~ 30 | 6 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 14 ~ 20 | 0/-0.005 | 13 | 0.005/0 | 5 ~ 30 | 7 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 17 ~ 27 | 0/-0.005 | 16 | 0.005/0 | 5 ~ 35 | 8 ~ 32 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 22 ~ 30 | 0/-0.005 | 20 | 0.005/0 | 5 ~ 40 | 10 ~ 40 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 1.5 ~ 3 | g6 | 1 | 0.005/0 | 2 ~ 5 | 2 ~ 3 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 2.5 ~ 6 | g6 | 2 | 0.005/0 | 2 ~ 15 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 3.5 ~ 8 | g6 | 3 | 0.005/0 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 4.5 ~ 8 | g6 | 4 | 0.005/0 | 2 ~ 15 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 4.5 ~ 8 | g6 | 4 | 0.005/0 | 2 ~ 15 | 4 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 5.5 ~ 10 | g6 | 5 | 0.005/0 | 2 ~ 15 | 5 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6.5 ~ 10 | g6 | 6 | 0.005/0 | 2 ~ 30 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6.5 ~ 10 | g6 | 6 | 0.005/0 | 2 ~ 30 | 6 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8.5 ~ 15 | g6 | 8 | 0.005/0 | 2 ~ 30 | 5 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 11 ~ 17 | g6 | 10 | 0.005/0 | 3 ~ 30 | 5 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 18 | g6 | 12 | 0.005/0 | 3 ~ 30 | 6 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 14 ~ 20 | g6 | 13 | 0.005/0 | 5 ~ 30 | 7 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 17 ~ 27 | g6 | 16 | 0.005/0 | 5 ~ 35 | 8 ~ 32 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 22 ~ 30 | g6 | 20 | 0.005/0 | 5 ~ 40 | 10 ~ 40 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 1.5 ~ 3 | h7 | 1 | 0.005/0 | 2 ~ 5 | 2 ~ 3 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 2.5 ~ 6 | h7 | 2 | 0.005/0 | 2 ~ 15 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 3.5 ~ 8 | h7 | 3 | 0.005/0 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 4.5 ~ 8 | h7 | 4 | 0.005/0 | 2 ~ 15 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 4.5 ~ 8 | h7 | 4 | 0.005/0 | 2 ~ 15 | 4 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 5.5 ~ 10 | h7 | 5 | 0.005/0 | 2 ~ 15 | 5 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6.5 ~ 10 | h7 | 6 | 0.005/0 | 2 ~ 30 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6.5 ~ 10 | h7 | 6 | 0.005/0 | 2 ~ 30 | 6 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8.5 ~ 15 | h7 | 8 | 0.005/0 | 2 ~ 30 | 5 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 11 ~ 17 | h7 | 10 | 0.005/0 | 3 ~ 30 | 5 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 18 | h7 | 12 | 0.005/0 | 3 ~ 30 | 6 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 14 ~ 20 | h7 | 13 | 0.005/0 | 5 ~ 30 | 7 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 17 ~ 27 | h7 | 16 | 0.005/0 | 5 ~ 35 | 8 ~ 32 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 22 ~ 30 | h7 | 20 | 0.005/0 | 5 ~ 40 | 10 ~ 40 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 1.5 ~ 3 | m6 | 1 | 0.005/0 | 2 ~ 5 | 2 ~ 3 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 2.5 ~ 6 | m6 | 2 | 0.005/0 | 2 ~ 15 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 3.5 ~ 8 | m6 | 3 | 0.005/0 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 4.5 ~ 8 | m6 | 4 | 0.005/0 | 2 ~ 15 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 4.5 ~ 8 | m6 | 4 | 0.005/0 | 2 ~ 15 | 4 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 5.5 ~ 10 | m6 | 5 | 0.005/0 | 2 ~ 15 | 5 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6.5 ~ 10 | m6 | 6 | 0.005/0 | 2 ~ 30 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6.5 ~ 10 | m6 | 6 | 0.005/0 | 2 ~ 30 | 6 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8.5 ~ 15 | m6 | 8 | 0.005/0 | 2 ~ 30 | 5 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 11 ~ 17 | m6 | 10 | 0.005/0 | 3 ~ 30 | 5 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 18 | m6 | 12 | 0.005/0 | 3 ~ 30 | 6 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 14 ~ 20 | m6 | 13 | 0.005/0 | 5 ~ 30 | 7 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 17 ~ 27 | m6 | 16 | 0.005/0 | 5 ~ 35 | 8 ~ 32 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 22 ~ 30 | m6 | 20 | 0.005/0 | 5 ~ 40 | 10 ~ 40 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 1.5 ~ 3 | p6 | 1 | 0.005/0 | 2 ~ 5 | 2 ~ 3 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 2.5 ~ 6 | p6 | 2 | 0.005/0 | 2 ~ 15 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 3.5 ~ 8 | p6 | 3 | 0.005/0 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 4.5 ~ 8 | p6 | 4 | 0.005/0 | 2 ~ 15 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 4.5 ~ 8 | p6 | 4 | 0.005/0 | 2 ~ 15 | 4 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 5.5 ~ 10 | p6 | 5 | 0.005/0 | 2 ~ 15 | 5 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6.5 ~ 10 | p6 | 6 | 0.005/0 | 2 ~ 30 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6.5 ~ 10 | p6 | 6 | 0.005/0 | 2 ~ 30 | 6 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8.5 ~ 15 | p6 | 8 | 0.005/0 | 2 ~ 30 | 5 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 11 ~ 17 | p6 | 10 | 0.005/0 | 3 ~ 30 | 5 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 18 | p6 | 12 | 0.005/0 | 3 ~ 30 | 6 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 14 ~ 20 | p6 | 13 | 0.005/0 | 5 ~ 30 | 7 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 17 ~ 27 | p6 | 16 | 0.005/0 | 5 ~ 35 | 8 ~ 32 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 22 ~ 30 | p6 | 20 | 0.005/0 | 5 ~ 40 | 10 ~ 40 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 1.5 ~ 3 | 0/-0.01 | 1 | 0.005/0 | 2 ~ 5 | 2 ~ 3 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 2.5 ~ 6 | 0/-0.01 | 2 | 0.005/0 | 2 ~ 15 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 3.5 ~ 8 | 0/-0.01 | 3 | 0.005/0 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 4.5 ~ 8 | 0/-0.01 | 4 | 0.005/0 | 2 ~ 15 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 4.5 ~ 8 | 0/-0.01 | 4 | 0.005/0 | 2 ~ 15 | 4 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 5.5 ~ 10 | 0/-0.01 | 5 | 0.005/0 | 2 ~ 15 | 5 ~ 15 |
Loading...
Basic Shape | Large Head | Insertion Guide Tip Shape | Round | Insertion Guide Tip Type | Flat |
---|---|---|---|---|---|
Insertion Guide Specifications | Not Provided | Mounting Side Shape | Straight (Press-Fit) |
How can we improve?
How can we improve?