(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Locating Pins - Small Head, Round Tapered – Tapped from MISUMI.
- Large Head, Tapered, with configurable dimensions for each part. The tolerances on both ends and the tapered dimensions are also configurable.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished and centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Type | |
Round | Diamond | ||||
(1) | SKS3 Equivalent | - | Treated Hardness: 60~63HRC | KFTA | KFTD |
(2) | SKS3 Equivalent | Hard Chrome Plating | Treated Hardness: 50~55HRC Plating Hardness: 750HV~ | GKFTA | GKFTD |
(3) | SKS3 Equivalent | - | - | BKFTA | BKFTD |
(4) | SUS304 | - | - | SKFTA | SKFTD |
(5) | SUS304 | Hard Chrome Plating | Plating Hardness: 750HV~ | HKFTA | HKFTD |
(6) | SUS440C or 13Cr stainless | - | Treated Hardness: 50~55HRC | CKFTA | CKFTD |
Part Number | - | P | - | L | - | B | - | E | - | A | ||||||||
Type | Shape | D Tol. | P Tol. | D | ||||||||||||||
GKFT | A | G | S | 10T | - | P13.00 | - | L6 | - | B4.0 | - | E10.0 | - | A15 |
D or P | Standard Grade | ||||
M | P | G | H | S | |
m6 | p6 | g6 | h7 | - | |
5.00 ~ 6.00 | +0.012 +0.004 | +0.020 +0.012 | -0.004 -0.012 | 0 -0.012 | 0 -0.01 |
6.01 ~ 10.00 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 0 -0.015 | |
10.01 ~ 18.00 | +0.018 +0.007 | +0.029 +0.018 | -0.006 -0.017 | 0 -0.018 | |
18.01 ~ 30.00 | +0.021 +0.008 | +0.035 +0.022 | -0.007 -0.020 | 0 -0.021 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | E 0.1mm Increment | A Selection | (W) | M (Coarse) | * Tightening Torque N • cm | ℓ | ||||
Type | Shape | D Tolerance Selection | P Tolerance Selection | D | |||||||||
KFT GKFT BKFT SKFT HKFT CKFT | A (Round) D (Diamond) | M P G H | S M P G H | 5 | 5.00~8.00 | 5(9)~10 | 1.5~15.0(12.0) | 0.5~15.0 | 15 30 45 60 | 2.2 | M2 | - | 3 |
6 | 6.00~10.00 | 6(9)~12 | 1.5~15.0(12.0) | 3 | M3 | 98 | 5 | ||||||
6T | 3 | M2.6 | - | 4 | |||||||||
8 | 8.50~15.00 | 8(12)~16 | 1.5~30.0(15.0) | 3.5 | M5 | 461 | 8 | ||||||
8T | 6(12)~16 | 3.5 | M4 | 225 | 6 | ||||||||
10 | 10.00~17.00 | 10(12)~20 | 3.0~30.0(20.0) | 4 | M5 | 461 | 8 | ||||||
10T | 6(12)~16 | 4 | M4 | 225 | 6 | ||||||||
12 | 12.00~18.00 | 12~24 | 3.0~30.0(20.0) | 5 | M5 | 461 | 8 | ||||||
12T | 8(12)~18 | 5 | M4 | 225 | 6 | ||||||||
13 | 13.00~20.00 | 13(14)~26 | 5.0~30.0(20.0) | 5.5 | M8 | 1911 | 10 | ||||||
13T | 8(14)~20 | 5.5 | M6 | 784 | 9 | ||||||||
16 | 16.00~27.00 | 16~32 | 5.0~30.0(27.0) | 7 | M8 | 1911 | 12 | ||||||
16T | 10(14)~24 | 7 | M6 | 784 | 9 | ||||||||
20 | 20.00~30.00 | 20~40 | 5.0~30.0 | 9 | M8 | 1911 | 12 | ||||||
20T | 12(18)~30 | 9 | M6 | 784 | 9 |
Part Number |
---|
BKFTAGG5-P[5-8/0.01]-L[5-10/1]-B[1.5-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGG6-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGG6T-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGG8-P[8-15/0.01]-L[8-16/1]-B[1.5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGG8T-P[8-15/0.01]-L[6-16/1]-B[1.5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGG10-P[10-17/0.01]-L[10-20/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGG10T-P[10-17/0.01]-L[6-16/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGG12-P[12-18/0.01]-L[12-24/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGG12T-P[12-18/0.01]-L[8-18/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGG13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGG13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0-15/0.1]-AA[15,30,45,60] |
BKFTAGG13T-P[13-20/0.01]-L[8-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGG16-P[16-27/0.01]-L[16-32/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGG16T-P[16-27/0.01]-L[10-24/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGG20-P[20-30/0.01]-L[20-40/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGG20T-P[20-30/0.01]-L[12-30/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGH5-P[5-8/0.01]-L[5-10/1]-B[1.5-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGH6-P[6-10/0.01]-L[6-12/1]-B[1-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGH6T-P[6-10/0.01]-L[6-12/1]-B[1-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGH8-P[8-15/0.01]-L[8-16/1]-B[1.5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGH8T-P[8-15/0.01]-L[6-16/1]-B[1.5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGH10-P[10-17/0.01]-L[10-20/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGH10T-P[10-17/0.01]-L[6-16/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGH12-P[12-18/0.01]-L[12-24/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGH12T-P[12-18/0.01]-L[8-18/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGH13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGH13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0-15/0.1]-AA[15,30,45,60] |
BKFTAGH13T-P[13-20/0.01]-L[8-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGH16-P[16-27/0.01]-L[16-32/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGH16T-P[16-27/0.01]-L[10-24/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGH20-P[20-30/0.01]-L[20-40/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGH20T-P[20-30/0.01]-L[12-30/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGM5-P[5-8/0.01]-L[5-10/1]-B[1.5-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGM6-P[6-10/0.01]-L[6-12/1]-B[1-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGM6T-P[6-10/0.01]-L[6-12/1]-B[1-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGM8-P[8-15/0.01]-L[8-16/1]-B[1.5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGM8T-P[8-15/0.01]-L[6-16/1]-B[1.5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGM10-P[10-17/0.01]-L[10-20/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGM10T-P[10-17/0.01]-L[6-16/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGM12-P[12-18/0.01]-L[12-24/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGM12T-P[12-18/0.01]-L[8-18/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGM13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGM13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0-15/0.1]-AA[15,30,45,60] |
BKFTAGM13T-P[13-20/0.01]-L[8-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGM16-P[16-27/0.01]-L[16-32/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGM16T-P[16-27/0.01]-L[10-24/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGM20-P[20-30/0.01]-L[20-40/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGM20T-P[20-30/0.01]-L[12-30/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGP5-P[5-8/0.01]-L[5-10/1]-B[1.5-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGP6-P[6-10/0.01]-L[6-12/1]-B[1-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGP6T-P[6-10/0.01]-L[6-12/1]-B[1-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGP8-P[8-15/0.01]-L[8-16/1]-B[1.5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGP8T-P[8-15/0.01]-L[6-16/1]-B[1.5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGP10-P[10-17/0.01]-L[10-20/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGP10T-P[10-17/0.01]-L[6-16/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGP12-P[12-18/0.01]-L[12-24/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGP12T-P[12-18/0.01]-L[8-18/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGP13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGP13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0-15/0.1]-AA[15,30,45,60] |
BKFTAGP13T-P[13-20/0.01]-L[8-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGP16-P[16-27/0.01]-L[16-32/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGP16T-P[16-27/0.01]-L[10-24/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGP20-P[20-30/0.01]-L[20-40/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGP20T-P[20-30/0.01]-L[12-30/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGS5-P[5-8/0.01]-L[5-10/1]-B[1.5-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGS6-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGS6T-P[6-10/0.01]-L[6-12/1]-B[1-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGS8-P[8-15/0.01]-L[8-16/1]-B[1.5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGS8T-P[8-15/0.01]-L[6-16/1]-B[1.5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGS10-P[10-17/0.01]-L[10-20/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGS10T-P[10-17/0.01]-L[6-16/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGS12-P[12-18/0.01]-L[12-24/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGS12T-P[12-18/0.01]-L[8-18/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGS13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGS13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0-15/0.1]-AA[15,30,45,60] |
BKFTAGS13T-P[13-20/0.01]-L[8-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGS16-P[16-27/0.01]-L[16-32/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGS16T-P[16-27/0.01]-L[10-24/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGS20-P[20-30/0.01]-L[20-40/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAGS20T-P[20-30/0.01]-L[12-30/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAHG5-P[5-8/0.01]-L[5-10/1]-B[1.5-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAHG6-P[6-10/0.01]-L[6-12/1]-B[1-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAHG6T-P[6-10/0.01]-L[6-12/1]-B[1-15/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAHG8-P[8-15/0.01]-L[8-16/1]-B[1.5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAHG8T-P[8-15/0.01]-L[6-16/1]-B[1.5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAHG10-P[10-17/0.01]-L[10-20/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAHG10T-P[10-17/0.01]-L[6-16/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAHG12-P[12-18/0.01]-L[12-24/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAHG12T-P[12-18/0.01]-L[8-18/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
BKFTAHG13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,30,45,60] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Locating Side O.D. Tolerance | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Screw Dia. M (mm) | A | AA | B | E | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 5 ~ 8 | g6 | 5 | g6 | - | 15 ~ 60 | - | 1.5 ~ 15 | 0 ~ 15 | 5 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6 ~ 10 | g6 | 6 | g6 | 3 | 15 ~ 60 | - | 1.5 ~ 15 | 0 ~ 15 | 6 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6 ~ 10 | g6 | 6T | g6 | 2.6 | 15 ~ 60 | - | 1.5 ~ 15 | 0 ~ 15 | 6 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8 ~ 15 | g6 | 8 | g6 | 5 | 15 ~ 60 | - | 1.5 ~ 30 | 0 ~ 15 | 8 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8 ~ 15 | g6 | 8T | g6 | 4 | 15 ~ 60 | - | 1.5 ~ 30 | 0 ~ 15 | 6 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 10 ~ 17 | g6 | 10 | g6 | 5 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 10 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 10 ~ 17 | g6 | 10T | g6 | 4 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 6 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 12 ~ 18 | g6 | 12 | g6 | 5 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 12 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 12 ~ 18 | g6 | 12T | g6 | 4 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 8 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 20 | g6 | 13 | g6 | 8 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 13 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 20 | g6 | 13 | g6 | 8 | - | 15 ~ 60 | 5 ~ 30 | 0 ~ 15 | 13 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 20 | g6 | 13T | g6 | 6 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 8 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 16 ~ 27 | g6 | 16 | g6 | 8 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 16 ~ 32 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 16 ~ 27 | g6 | 16T | g6 | 6 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 10 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 20 ~ 30 | g6 | 20 | g6 | 8 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 20 ~ 40 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 20 ~ 30 | g6 | 20T | g6 | 6 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 12 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 5 ~ 8 | h7 | 5 | g6 | - | 15 ~ 60 | - | 1.5 ~ 15 | 0 ~ 15 | 5 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6 ~ 10 | h7 | 6 | g6 | 3 | 15 ~ 60 | - | 1 ~ 15 | 0 ~ 15 | 6 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6 ~ 10 | h7 | 6T | g6 | 2.6 | 15 ~ 60 | - | 1 ~ 15 | 0 ~ 15 | 6 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8 ~ 15 | h7 | 8 | g6 | 5 | 15 ~ 60 | - | 1.5 ~ 30 | 0 ~ 15 | 8 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8 ~ 15 | h7 | 8T | g6 | 4 | 15 ~ 60 | - | 1.5 ~ 30 | 0 ~ 15 | 6 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 10 ~ 17 | h7 | 10 | g6 | 5 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 10 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 10 ~ 17 | h7 | 10T | g6 | 4 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 6 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 12 ~ 18 | h7 | 12 | g6 | 5 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 12 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 12 ~ 18 | h7 | 12T | g6 | 4 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 8 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 20 | h7 | 13 | g6 | 8 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 13 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 20 | h7 | 13 | g6 | 8 | - | 15 ~ 60 | 5 ~ 30 | 0 ~ 15 | 13 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 20 | h7 | 13T | g6 | 6 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 8 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 16 ~ 27 | h7 | 16 | g6 | 8 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 16 ~ 32 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 16 ~ 27 | h7 | 16T | g6 | 6 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 10 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 20 ~ 30 | h7 | 20 | g6 | 8 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 20 ~ 40 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 20 ~ 30 | h7 | 20T | g6 | 6 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 12 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 5 ~ 8 | m6 | 5 | g6 | - | 15 ~ 60 | - | 1.5 ~ 15 | 0 ~ 15 | 5 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6 ~ 10 | m6 | 6 | g6 | 3 | 15 ~ 60 | - | 1 ~ 15 | 0 ~ 15 | 6 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6 ~ 10 | m6 | 6T | g6 | 2.6 | 15 ~ 60 | - | 1 ~ 15 | 0 ~ 15 | 6 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8 ~ 15 | m6 | 8 | g6 | 5 | 15 ~ 60 | - | 1.5 ~ 30 | 0 ~ 15 | 8 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8 ~ 15 | m6 | 8T | g6 | 4 | 15 ~ 60 | - | 1.5 ~ 30 | 0 ~ 15 | 6 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 10 ~ 17 | m6 | 10 | g6 | 5 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 10 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 10 ~ 17 | m6 | 10T | g6 | 4 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 6 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 12 ~ 18 | m6 | 12 | g6 | 5 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 12 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 12 ~ 18 | m6 | 12T | g6 | 4 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 8 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 20 | m6 | 13 | g6 | 8 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 13 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 20 | m6 | 13 | g6 | 8 | - | 15 ~ 60 | 5 ~ 30 | 0 ~ 15 | 13 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 20 | m6 | 13T | g6 | 6 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 8 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 16 ~ 27 | m6 | 16 | g6 | 8 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 16 ~ 32 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 16 ~ 27 | m6 | 16T | g6 | 6 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 10 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 20 ~ 30 | m6 | 20 | g6 | 8 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 20 ~ 40 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 20 ~ 30 | m6 | 20T | g6 | 6 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 12 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 5 ~ 8 | p6 | 5 | g6 | - | 15 ~ 60 | - | 1.5 ~ 15 | 0 ~ 15 | 5 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6 ~ 10 | p6 | 6 | g6 | 3 | 15 ~ 60 | - | 1 ~ 15 | 0 ~ 15 | 6 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6 ~ 10 | p6 | 6T | g6 | 2.6 | 15 ~ 60 | - | 1 ~ 15 | 0 ~ 15 | 6 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8 ~ 15 | p6 | 8 | g6 | 5 | 15 ~ 60 | - | 1.5 ~ 30 | 0 ~ 15 | 8 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8 ~ 15 | p6 | 8T | g6 | 4 | 15 ~ 60 | - | 1.5 ~ 30 | 0 ~ 15 | 6 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 10 ~ 17 | p6 | 10 | g6 | 5 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 10 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 10 ~ 17 | p6 | 10T | g6 | 4 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 6 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 12 ~ 18 | p6 | 12 | g6 | 5 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 12 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 12 ~ 18 | p6 | 12T | g6 | 4 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 8 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 20 | p6 | 13 | g6 | 8 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 13 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 20 | p6 | 13 | g6 | 8 | - | 15 ~ 60 | 5 ~ 30 | 0 ~ 15 | 13 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 20 | p6 | 13T | g6 | 6 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 8 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 16 ~ 27 | p6 | 16 | g6 | 8 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 16 ~ 32 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 16 ~ 27 | p6 | 16T | g6 | 6 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 10 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 20 ~ 30 | p6 | 20 | g6 | 8 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 20 ~ 40 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 20 ~ 30 | p6 | 20T | g6 | 6 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 12 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 5 ~ 8 | 0/-0.01 | 5 | g6 | - | 15 ~ 60 | - | 1.5 ~ 15 | 0 ~ 15 | 5 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6 ~ 10 | 0/-0.01 | 6 | g6 | 3 | 15 ~ 60 | - | 1.5 ~ 15 | 0 ~ 15 | 6 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6 ~ 10 | 0/-0.01 | 6T | g6 | 2.6 | 15 ~ 60 | - | 1 ~ 15 | 0 ~ 15 | 6 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8 ~ 15 | 0/-0.01 | 8 | g6 | 5 | 15 ~ 60 | - | 1.5 ~ 30 | 0 ~ 15 | 8 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8 ~ 15 | 0/-0.01 | 8T | g6 | 4 | 15 ~ 60 | - | 1.5 ~ 30 | 0 ~ 15 | 6 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 10 ~ 17 | 0/-0.01 | 10 | g6 | 5 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 10 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 10 ~ 17 | 0/-0.01 | 10T | g6 | 4 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 6 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 12 ~ 18 | 0/-0.01 | 12 | g6 | 5 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 12 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 12 ~ 18 | 0/-0.01 | 12T | g6 | 4 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 8 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 20 | 0/-0.01 | 13 | g6 | 8 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 13 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 20 | 0/-0.01 | 13 | g6 | 8 | - | 15 ~ 60 | 5 ~ 30 | 0 ~ 15 | 13 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 20 | 0/-0.01 | 13T | g6 | 6 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 8 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 16 ~ 27 | 0/-0.01 | 16 | g6 | 8 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 16 ~ 32 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 16 ~ 27 | 0/-0.01 | 16T | g6 | 6 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 10 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 20 ~ 30 | 0/-0.01 | 20 | g6 | 8 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 20 ~ 40 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 20 ~ 30 | 0/-0.01 | 20T | g6 | 6 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 12 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 5 ~ 8 | g6 | 5 | h7 | - | 15 ~ 60 | - | 1.5 ~ 15 | 0 ~ 15 | 5 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6 ~ 10 | g6 | 6 | h7 | 3 | 15 ~ 60 | - | 1 ~ 15 | 0 ~ 15 | 6 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 6 ~ 10 | g6 | 6T | h7 | 2.6 | 15 ~ 60 | - | 1 ~ 15 | 0 ~ 15 | 6 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8 ~ 15 | g6 | 8 | h7 | 5 | 15 ~ 60 | - | 1.5 ~ 30 | 0 ~ 15 | 8 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 8 ~ 15 | g6 | 8T | h7 | 4 | 15 ~ 60 | - | 1.5 ~ 30 | 0 ~ 15 | 6 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 10 ~ 17 | g6 | 10 | h7 | 5 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 10 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 10 ~ 17 | g6 | 10T | h7 | 4 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 6 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 12 ~ 18 | g6 | 12 | h7 | 5 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 12 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 12 ~ 18 | g6 | 12T | h7 | 4 | 15 ~ 60 | - | 3 ~ 30 | 0 ~ 15 | 8 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Steel] SKS3 Equivalent | 13 ~ 20 | g6 | 13 | h7 | 8 | 15 ~ 60 | - | 5 ~ 30 | 0 ~ 15 | 13 ~ 26 |
Loading...
Basic Shape | Large Head | Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Tapped |
How can we improve?
How can we improve?