1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Locating Pins - Small Head, Round Tapered - Threaded

Locating Pins - Small Head, Round Tapered - Threaded
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Large Head, Tapered, with the configurable dimension for each part. The tolerances on both ends and the tapered dimensions are also configurable.

Locating Pins - Small Head, Round Tapered - Threaded:Related Image
 
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
RoundDiamond
(1)SKS3 Equivalent-Treated Hardness: 60~63HRCKFNAKFND
(2)SKS3 EquivalentHard Chrome PlatingTreated Hardness: 50~55HRC
Plating Hardness: 750HV~
GKFNAGKFND
(3)SKS3 Equivalent--BKFNA-
(4)SUS304--SKFNASKFND
(5)SUS304Hard Chrome PlatingPlating Hardness: 750HV~HKFNAHKFND

Specifications

Part Number-P-L-B-E-A
     
Type Shape D Tol. P Tol. D
SKFN D G B 12-P15.00-L12-B5.0-E7.0-A45

■Tolerance Selection
D
or
P
Standard GradePrecision Grade
MPGHSAB
m6p6g6h7---
3.00+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
0
-0.01
+0.005
0
0
-0.005
3.50
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
-0.018
18.01
~
30.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
-0.021
[ ! ]The unit price of Precision Type is the price of Standard Type multiplied by 1.1.
[ NG ]Hard Chrome Plating products are not available for Precision Grade Tolerance.
[ ! ]Polishing and centering hole sometimes not available for SUS304.
[ ! ]P-2Etan A≥0.73 (Tip dia. Ø0.73 or more)
Reference: tan15°≈0.267 tan30°≈0.577
tan45°=1 tan60°≈1.732

■Threaded
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
A SelectionM (Coarse)* Tightening Torque
N • cm
(W)
TypeShapeD Tolerance SelectionP Tolerance SelectionD
KFN
GKFN*
BKFN
SKFN
HKFN*
A (Round)


D (Diamond)
M
P
G
H

*A
*B
S
M
P
G
H

*A
*B
 33.50~8.002~62.0~10.00.5~15.015

30

45

60
M 3   981.5
 44.50~8.002~82.0~10.0M 4  2251.8
 55.50~8.00 3~102.0~15.0(10.0)M 5  4612.2
 6 6.50~10.00 3~102.0~15.0M 6  7843
 88.50~15.00 5~102.0~30.0(15.0)M 8 19113.5
1011.00~17.00 5~153.0~30.0(25.0)M10 37834
1213.00~20.00(18.00) 5(8)~153.0~30.0(25.0)M12 66055
1617.00~27.005(8)~205.0~30.0M16163667
2022.00~30.005(10)~205.0~30.0M20329289
[ ! ]P dimension and B dimension in ( ) are applicable to Diamond Shape. [ NG ]Hard Chrome Plating products are not available for * marked Precision Grade (Precision Grade A and B).
*The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on >>P.2365.) Not applicable when using locking materials or lock washers.

Alterations

Locating Pins - Small Head, Round Tapered - Threaded:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BKFNAAA3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAA4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAA5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAA6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAA8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAA10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAA12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAA16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAA20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAB3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAB4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAB5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAB6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAB8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAB10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAB12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAB16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAB20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAG3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAG4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAG5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAG6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAG8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAG10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAG12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAG16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAG20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAH3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAH4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAH5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAH6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAH8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAH10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAH12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAH16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAH20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAM3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAM4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAM5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAM6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAM8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAM10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAM12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAM16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAM20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAP3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAP4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAP5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAP6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAP8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAP10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAP12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAP16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAP20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAS3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAS4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAS5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAS6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAS8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAS10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAS12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAS16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNAAS20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABA3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABA4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABA5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABA6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABA8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABA10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABA12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABA16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABA20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABB3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABB4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABB5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABB6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABB8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABB10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABB12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABB16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABB20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABG3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABG4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABG5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABG6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABG8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABG10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABG12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABG16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
BKFNABG20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]-E[0-15/0.1]-A[15,​30,​45,​60]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Locating Side O.D. Tolerance Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance A B E L

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent3.5 ~ 80.005/030.005/015 ~ 602 ~ 100 ~ 150 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent4.5 ~ 80.005/040.005/015 ~ 602 ~ 100 ~ 150 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent5.5 ~ 80.005/050.005/015 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent6.5 ~ 100.005/060.005/015 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent8.5 ~ 150.005/080.005/015 ~ 602 ~ 300 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent11 ~ 170.005/0100.005/015 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent13 ~ 200.005/0120.005/015 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent17 ~ 270.005/0160.005/015 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent22 ~ 300.005/0200.005/015 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent3.5 ~ 80/-0.00530.005/015 ~ 602 ~ 100 ~ 150 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent4.5 ~ 80/-0.00540.005/015 ~ 602 ~ 100 ~ 150 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent5.5 ~ 80/-0.00550.005/015 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent6.5 ~ 100/-0.00560.005/015 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent8.5 ~ 150/-0.00580.005/015 ~ 602 ~ 300 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent11 ~ 170/-0.005100.005/015 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent13 ~ 200/-0.005120.005/015 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent17 ~ 270/-0.005160.005/015 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent22 ~ 300/-0.005200.005/015 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent3.5 ~ 8g630.005/015 ~ 602 ~ 100 ~ 150 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent4.5 ~ 8g640.005/015 ~ 602 ~ 100 ~ 150 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent5.5 ~ 8g650.005/015 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent6.5 ~ 10g660.005/015 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent8.5 ~ 15g680.005/015 ~ 602 ~ 300 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent11 ~ 17g6100.005/015 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent13 ~ 20g6120.005/015 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent17 ~ 27g6160.005/015 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent22 ~ 30g6200.005/015 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent3.5 ~ 8h730.005/015 ~ 602 ~ 100 ~ 150 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent4.5 ~ 8h740.005/015 ~ 602 ~ 100 ~ 150 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent5.5 ~ 8h750.005/015 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent6.5 ~ 10h760.005/015 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent8.5 ~ 15h780.005/015 ~ 602 ~ 300 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent11 ~ 17h7100.005/015 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent13 ~ 20h7120.005/015 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent17 ~ 27h7160.005/015 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent22 ~ 30h7200.005/015 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent3.5 ~ 8m630.005/015 ~ 602 ~ 100 ~ 150 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent4.5 ~ 8m640.005/015 ~ 602 ~ 100 ~ 150 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent5.5 ~ 8m650.005/015 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent6.5 ~ 10m660.005/015 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent8.5 ~ 15m680.005/015 ~ 602 ~ 300 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent11 ~ 17m6100.005/015 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent13 ~ 20m6120.005/015 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent17 ~ 27m6160.005/015 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent22 ~ 30m6200.005/015 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent3.5 ~ 8p630.005/015 ~ 602 ~ 100 ~ 150 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent4.5 ~ 8p640.005/015 ~ 602 ~ 100 ~ 150 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent5.5 ~ 8p650.005/015 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent6.5 ~ 10p660.005/015 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent8.5 ~ 15p680.005/015 ~ 602 ~ 300 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent11 ~ 17p6100.005/015 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent13 ~ 20p6120.005/015 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent17 ~ 27p6160.005/015 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent22 ~ 30p6200.005/015 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent3.5 ~ 80/-0.0130.005/015 ~ 602 ~ 100 ~ 150 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent4.5 ~ 80/-0.0140.005/015 ~ 602 ~ 100 ~ 150 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent5.5 ~ 80/-0.0150.005/015 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent6.5 ~ 100/-0.0160.005/015 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent8.5 ~ 150/-0.0180.005/015 ~ 602 ~ 300 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent11 ~ 170/-0.01100.005/015 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent13 ~ 200/-0.01120.005/015 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent17 ~ 270/-0.01160.005/015 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent22 ~ 300/-0.01200.005/015 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent3.5 ~ 80.005/030/-0.00515 ~ 602 ~ 100 ~ 150 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent4.5 ~ 80.005/040/-0.00515 ~ 602 ~ 100 ~ 150 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent5.5 ~ 80.005/050/-0.00515 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent6.5 ~ 100.005/060/-0.00515 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent8.5 ~ 150.005/080/-0.00515 ~ 602 ~ 300 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent11 ~ 170.005/0100/-0.00515 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent13 ~ 200.005/0120/-0.00515 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent17 ~ 270.005/0160/-0.00515 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent22 ~ 300.005/0200/-0.00515 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent3.5 ~ 80/-0.00530/-0.00515 ~ 602 ~ 100 ~ 150 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent4.5 ~ 80/-0.00540/-0.00515 ~ 602 ~ 100 ~ 150 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent5.5 ~ 80/-0.00550/-0.00515 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent6.5 ~ 100/-0.00560/-0.00515 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent8.5 ~ 150/-0.00580/-0.00515 ~ 602 ~ 300 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent11 ~ 170/-0.005100/-0.00515 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent13 ~ 200/-0.005120/-0.00515 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent17 ~ 270/-0.005160/-0.00515 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent22 ~ 300/-0.005200/-0.00515 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent3.5 ~ 8g630/-0.00515 ~ 602 ~ 100 ~ 150 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent4.5 ~ 8g640/-0.00515 ~ 602 ~ 100 ~ 150 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent5.5 ~ 8g650/-0.00515 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent6.5 ~ 10g660/-0.00515 ~ 602 ~ 150 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent8.5 ~ 15g680/-0.00515 ~ 602 ~ 300 ~ 150 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent11 ~ 17g6100/-0.00515 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent13 ~ 20g6120/-0.00515 ~ 603 ~ 300 ~ 150 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent17 ~ 27g6160/-0.00515 ~ 605 ~ 300 ~ 150 ~ 20

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundNot ProvidedNot Provided[Steel] SKS3 Equivalent22 ~ 30g6200/-0.00515 ~ 605 ~ 300 ~ 150 ~ 20

Loading...

 

Basic Information

Basic Shape Large Head Insertion Guide Tip Type Tapered Insertion Guide Specifications Not Provided
Mounting Side Shape Threaded