1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Locating Pins - High Hardness Stainless Steel, Straight (Press Fit)

Locating Pins - High Hardness Stainless Steel, Straight (Press Fit)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Locating Pins - High Hardness Stainless Steel, straight (Press Fit) from MISUMI.
- A straight positioning pin made of high hardness stainless steel.
- Insertion Guide Tip Type can be selected into 3 types, Tapered, Tapered R or Spherical.
- Tapped type locating pin provided tapped thread for disassembled.
- For tapped type, unless described otherwise on the drawing, the spec, design is the same as for Press fit type.
- The tightening torque (ref. value) is tightening torque strength class 10.9. Not applicable when using locking materials or lock washers.

Locating Pins - High Hardness Stainless Steel, Straight (Press Fit):Related Image

[ ! ]D-2EtanA≥0.73 (Tip Diameter Ø0.73 or more)
Reference: tan15°≈0.267 tan30°≈0.577
tan45°≈1 tan60°≈1.732
[ ! ]Dimensions not specified in Tapped Type drawings are the same as those of Press Fit Type.

[ M ]Material[ H ]HardnessTip ShapeType
Press Fit
High Hardness Stainless Steel35HRC~TaperedALPSTA
SphereALPSQA

Specifications

Part Number-L-E-A
    
Type D Tol.D
ALPSTA M6-L14.0-E2.5-A30

■Tolerance Selection
Dm6p6g6h7
3+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
4~6+0.012
+0.004
+0.02
+0.012
-0.004
-0.012
0
-0.012
8, 10+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015

Part NumberL
0.1mm Increment
Tapered Type OnlyC1
E
0.1mm Increment
A
Selection
TypeD Tol.D
ALPSTA (Tapered)
ALPSQA (Sphere)
M (m6)
P (p6)
G (g6)
H
(h7)
 33.0~40.00.5~10.015
30
45
60
0.51
 411
 511
 611
 811
1011

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ALPSQAG3-L[3-40/0.1]
ALPSQAG4-L[3-40/0.1]
ALPSQAG5-L[3-40/0.1]
ALPSQAG6-L[3-40/0.1]
ALPSQAG8-L[3-40/0.1]
ALPSQAG10-L[3-40/0.1]
ALPSQAH3-L[3-40/0.1]
ALPSQAH4-L[3-40/0.1]
ALPSQAH5-L[3-40/0.1]
ALPSQAH6-L[3-40/0.1]
ALPSQAH8-L[3-40/0.1]
ALPSQAH10-L[3-40/0.1]
ALPSQAM3-L[3-40/0.1]
ALPSQAM4-L[3-40/0.1]
ALPSQAM5-L[3-40/0.1]
ALPSQAM6-L[3-40/0.1]
ALPSQAM8-L[3-40/0.1]
ALPSQAM10-L[3-40/0.1]
ALPSQAP3-L[3-40/0.1]
ALPSQAP4-L[3-40/0.1]
ALPSQAP5-L[3-40/0.1]
ALPSQAP6-L[3-40/0.1]
ALPSQAP8-L[3-40/0.1]
ALPSQAP10-L[3-40/0.1]
ALPSTAG3-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAG4-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAG5-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAG6-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAG8-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAG10-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAH3-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAH4-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAH5-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAH6-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAH8-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAH10-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAM3-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAM4-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAM5-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAM6-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAM8-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAM10-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAP3-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAP4-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAP5-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAP6-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAP8-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
ALPSTAP10-L[3-40/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInsertion Guide Tip Type Locating Side O.D. Tolerance Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance A E L

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalg63g6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalg64g6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalg65g6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalg66g6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalg68g6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalg610g6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalh73h7--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalh74h7--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalh75h7--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalh76h7--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalh78h7--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalh710h7--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalm63m6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalm64m6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalm65m6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalm66m6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalm68m6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalm610m6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalp63p6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalp64p6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalp65p6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalp66p6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalp68p6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Sphericalp610p6--3 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedg63g615 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedg64g615 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedg65g615 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedg66g615 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedg68g615 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedg610g615 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedh73h715 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedh74h715 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedh75h715 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedh76h715 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedh78h715 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedh710h715 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedm63m615 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedm64m615 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedm65m615 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedm66m615 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedm68m615 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedm610m615 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedp63p615 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedp64p615 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedp65p615 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedp66p615 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedp68p615 ~ 600.5 ~ 103 ~ 40

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taperedp610p615 ~ 600.5 ~ 103 ~ 40

Loading...

  1. 1
 

Basic Information

Basic Shape Straight / Air Vent Insertion Guide Tip Shape Round Insertion Guide Specifications Not Provided
Mounting Side Shape Straight (Press-Fit) Surface Treatment Not Provided Heat Treatment Not Provided
Material High Hardness Stainless Steel Dimension Configurable Type P, L, B Configurable