1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Conveyor Chains-With Attachments/One Side Type

Small Conveyor Chains-With Attachments/One Side Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since the plate is flat, it can also be used for direct loading.

Roller Chains with Attachments:Related Image

[ M ]Material: Steel

[ A ] Accessory: Joint Links (as the final links)

Specifications

Part Number-Number of Links
CHEL40A-200
 
Part Number* Number of LinksPitchPinPlateAttachmentMax. Allowable
Tension (kN)
TypeNominalShapeL1L2tCXYNd
CHEL (One Side Type)40A (All Links)
B (Every Two Links)
C (Every Four Links)
4~12.708.079.481.58.512.717.49.53.62.75
504~15.87510.1711.632.010.515.922.312.75.24.41
604~19.0512.7014.202.412.219.0527.215.95.26.28
804~25.4016.1519.253.215.8825.435.219.16.810.69
* For the number of links, attachment shapes A, B should be specified as a multiple of 2, and shape C as a multiple of 4.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CHEL40A-[4-3000/2]
CHEL40B-[4-3000/2]
CHEL40C-[4-3000/4]
CHEL50A-[4-3000/2]
CHEL50B-[4-9998/2]
CHEL50B-[192,​384]
CHEL50C-[4-3000/4]
CHEL60A-[4-3000/2]
CHEL60B-[4-3000/2]
CHEL60C-[4-3000/4]
CHEL80A-[4-3000/2]
CHEL80B-[4-3000/2]
CHEL80C-[4-3000/4]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension (Range Selectable)
(kN)
Nominal (Shape) Allowable Tension Number of Links
(pc(s).)

-

CHAIN 1 Piece(s) 5 Day(s) 10402.71~5.00A (All Links)2.754 ~ 3000

-

CHAIN 1 Piece(s) 5 Day(s) 10402.71~5.00B (Every Two Links)2.754 ~ 3000

-

CHAIN 1 Piece(s) 5 Day(s) 10402.71~5.00C (Every Four Links)2.754 ~ 3000

-

CHAIN 1 Piece(s) 5 Day(s) 10502.71~5.00A (All Links)4.414 ~ 3000

-

CHAIN 1 Piece(s) 5 Day(s) 10502.71~5.00B (Every Two Links)4.414 ~ 9998

-

CHAIN 1 Piece(s) 5 Day(s) 10502.71~5.00B (Every Two Links)4.41192 ~ 384

-

CHAIN 1 Piece(s) 5 Day(s) 10502.71~5.00C (Every Four Links)4.414 ~ 3000

-

CHAIN 1 Piece(s) 5 Day(s) 10605.01~10.00A (All Links)6.284 ~ 3000

-

CHAIN 1 Piece(s) 5 Day(s) 10605.01~10.00B (Every Two Links)6.284 ~ 3000

-

CHAIN 1 Piece(s) 5 Day(s) 10605.01~10.00C (Every Four Links)6.284 ~ 3000

-

CHAIN 1 Piece(s) 5 Day(s) 108010.01~A (All Links)10.694 ~ 3000

-

CHAIN 1 Piece(s) 5 Day(s) 108010.01~B (Every Two Links)10.694 ~ 3000

-

CHAIN 1 Piece(s) 5 Day(s) 108010.01~C (Every Four Links)10.694 ~ 3000

Loading...

  1. 1
 

Basic Information

Material Steel Type Chain Attachment Attachment on One Side