(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It can be used for general transmission and light load transportation.
[Material] Belt: Polyurethane, Core wire: Steel cord
[Belt shape] Endless
[Operating temperature] 0 °C to 80 °C
[Note]
· Belt circumference is the length of the core wire.
· It cannot be used with tension from back side.
[Related Products]
· Timing pulley Timing Pulleys T5 Type
· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing
· Belt guide: T5Timing Belt/Support Guides
[ M ] Material | |
① Main Body | Polyurethane |
② Core Wire | Steel Cord |
Part Number | ||||
Type | Belt Number | Belt Nominal Width | ||
TTBU | 550 T5 | - 100 |
Type | Pitch | H | h | L | Unit Mass g/m (Width: 10mm) |
T5 | 5 | 2.2 | 1.2 | 1.8 | 20.0 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Available Sizes | |||||
Type | Belt Number | Belt Nominal Width | Belt Nominal Width | |||||
100 | 150 | 200 | 250 | |||||
TTBU | 185T5 | 100 (10mm) 150 (15mm) 200 (20mm) 250 (25mm) | 37 | 185 | ● | ● | ● | ● |
200T5 | 40 | 200 | ● | ● | ● | ● | ||
225T5 | 45 | 225 | ● | ● | ● | ● | ||
250T5 | 50 | 250 | ● | ● | ● | ● | ||
275T5 | 55 | 275 | ● | ● | ● | ● | ||
280T5 | 56 | 280 | ● | ● | ● | ● | ||
295T5 | 59 | 295 | ● | ● | ● | ● | ||
300T5 | 60 | 300 | ● | ● | ● | ● | ||
325T5 | 65 | 325 | ● | ● | ● | ● | ||
350T5 | 70 | 350 | ● | ● | ● | ● | ||
375T5 | 75 | 375 | ● | ● | ● | ● | ||
400T5 | 80 | 400 | ● | ● | ● | ● | ||
425T5 | 85 | 425 | ● | ● | ● | ● | ||
440T5 | 88 | 440 | ● | ● | ● | ● | ||
450T5 | 90 | 450 | ● | ● | ● | ● | ||
475T5 | 95 | 475 | ● | ● | ● | ● | ||
500T5 | 100 | 500 | ● | ● | ● | ● | ||
525T5 | 105 | 525 | ● | ● | ● | ● | ||
550T5 | 110 | 550 | ● | ● | ● | ● | ||
575T5 | 115 | 575 | ● | ● | ● | ● | ||
590T5 | 118 | 590 | ● | ● | ● | ● | ||
600T5 | 120 | 600 | ● | ● | ● | ● | ||
625T5 | 125 | 625 | ● | ● | ● | ● | ||
630T5 | 126 | 630 | ● | ● | ● | ● | ||
650T5 | 130 | 650 | ● | ● | ● | ● | ||
675T5 | 135 | 675 | ● | ● | ● | ● | ||
690T5 | 138 | 690 | ● | ● | ● | ● | ||
700T5 | 140 | 700 | ● | ● | ● | ● | ||
725T5 | 145 | 725 | ● | ● | ● | ● | ||
750T5 | 150 | 750 | ● | ● | ● | ● | ||
780T5 | 156 | 780 | ● | ● | ● | ● | ||
800T5 | 160 | 800 | ● | ● | ● | ● | ||
850T5 | 170 | 850 | ● | ● | ● | ● | ||
900T5 | 180 | 900 | ● | ● | ● | ● | ||
1000T5 | 200 | 1000 | ● | ● | ● | ● | ||
1075T5 | 215 | 1075 | ● | ● | ● | ● | ||
1090T5 | 218 | 1090 | ● | ● | ● | ● | ||
1100T5 | 220 | 1100 | ● | ● | ● | ● | ||
1115T5 | 223 | 1115 | ● | ● | ● | ● | ||
1215T5 | 243 | 1215 | ● | ● | ● | ● | ||
1350T5 | 270 | 1350 | ● | ● | ● | ● | ||
1380T5 | 276 | 1380 | ● | ● | ● | ● |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width (mm) (mm) | Circumference Length (mm) | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|
฿ 406.47 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 1000 | 200 | |
฿ 585.47 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 1000 | 200 | |
฿ 779.38 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 1000 | 200 | |
฿ 1,018.04 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 1000 | 200 | |
฿ 440.03 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 1075 | 215 | |
฿ 630.22 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 1075 | 215 | |
฿ 839.05 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 1075 | 215 | |
฿ 1,096.36 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 1075 | 215 | |
฿ 443.76 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 1090 | 218 | |
฿ 637.68 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 1090 | 218 | |
฿ 846.51 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 1090 | 218 | |
฿ 1,111.27 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 1090 | 218 | |
฿ 451.22 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 1100 | 220 | |
฿ 645.13 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 1100 | 220 | |
฿ 857.69 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 1100 | 220 | |
฿ 1,122.46 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 1100 | 220 | |
฿ 458.68 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 1115 | 223 | |
฿ 652.59 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 1115 | 223 | |
฿ 868.88 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 1115 | 223 | |
฿ 1,137.38 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 1115 | 223 | |
฿ 495.97 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 1215 | 243 | |
฿ 712.26 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 1215 | 243 | |
฿ 947.19 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 1215 | 243 | |
฿ 1,241.79 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 1215 | 243 | |
฿ 555.64 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 1350 | 270 | |
฿ 742.09 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 1350 | 270 | |
฿ 995.67 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 1350 | 270 | |
฿ 1,305.18 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 1350 | 270 | |
฿ 566.82 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 1380 | 276 | |
฿ 809.21 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 1380 | 276 | |
฿ 1,077.71 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 1380 | 276 | |
฿ 1,409.60 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 1380 | 276 | |
฿ 208.83 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 185 | 37 | |
฿ 305.79 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 185 | 37 | |
฿ 399.01 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 185 | 37 | |
฿ 522.07 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 185 | 37 | |
฿ 208.83 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 200 | 40 | |
฿ 305.79 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 200 | 40 | |
฿ 399.01 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 200 | 40 | |
฿ 522.07 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 200 | 40 | |
฿ 208.83 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 225 | 45 | |
฿ 305.79 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 225 | 45 | |
฿ 399.01 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 225 | 45 | |
฿ 522.07 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 225 | 45 | |
฿ 227.48 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 250 | 50 | |
฿ 324.43 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 250 | 50 | |
฿ 436.30 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 250 | 50 | |
฿ 570.55 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 250 | 50 | |
฿ 227.48 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 275 | 55 | |
฿ 324.43 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 275 | 55 | |
฿ 436.30 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 275 | 55 | |
฿ 570.55 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 275 | 55 | |
฿ 234.93 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 280 | 56 | |
฿ 339.35 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 280 | 56 | |
฿ 451.22 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 280 | 56 | |
฿ 589.20 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 280 | 56 | |
฿ 234.93 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 295 | 59 | |
฿ 339.35 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 295 | 59 | |
฿ 451.22 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 295 | 59 | |
฿ 589.20 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 295 | 59 | |
฿ 234.93 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 300 | 60 | |
฿ 339.35 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 300 | 60 | |
฿ 451.22 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 300 | 60 | |
฿ 589.20 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 300 | 60 | |
฿ 246.12 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 325 | 65 | |
฿ 346.81 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 325 | 65 | |
฿ 458.68 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 325 | 65 | |
฿ 619.03 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 325 | 65 | |
฿ 253.58 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 350 | 70 | |
฿ 354.26 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 350 | 70 | |
฿ 477.32 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 350 | 70 | |
฿ 626.49 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 350 | 70 | |
฿ 257.31 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 375 | 75 | |
฿ 365.45 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 375 | 75 | |
฿ 488.51 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 375 | 75 | |
฿ 641.41 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 375 | 75 | |
฿ 268.50 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 400 | 80 | |
฿ 372.91 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 400 | 80 | |
฿ 495.97 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 400 | 80 | |
฿ 648.86 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 400 | 80 | |
฿ 272.22 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 425 | 85 | |
฿ 384.10 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 425 | 85 | |
฿ 507.16 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 425 | 85 | |
฿ 663.78 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 425 | 85 | |
฿ 283.41 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 440 | 88 | |
฿ 399.01 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 440 | 88 | |
฿ 518.34 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 440 | 88 | |
฿ 674.97 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 440 | 88 | |
฿ 283.41 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 450 | 90 | |
฿ 399.01 | BELT | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 450 | 90 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (Single Sided) | Belt Material | Polyurethane Belt |
---|---|---|---|---|---|
Core Wire Material | Steel Cord | Belt Type | T5 | Belt Shape Type | Trapezoidal Tooth Profile Metric Type |
Transmission Torque | Regular Torque Transmission |
How can we improve?
How can we improve?