(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Having nearly doubled transmittion capacity compared to standard timing belts, higher load transmittion and space-saving design can be realized
[Material] Belt: Chloroprene rubber, Core wire: Glass core wire, Cloth : Nylon cloth
[Belt shape] Endless
[Operating temperature] -15 °C to 80 °C
[Note]
· Applicable to Timing Pulley P8M
· Rubber color on the back side is blue.
[Related Products]
· Timing pulley High Torque Timing Pulleys P8M Type
· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing
Type | [ M ] Material | |
PTBN | ① Rubber | High Intensity Synthetic rubber (blue) |
② Core Wire | Glass Core Wire | |
③ Cloth | Nylon Cloth |
Part Number | ||||
Type | Belt Number | Belt Nominal Width | ||
PTBN | 960-UP8M | - 250 |
Type | Pitch | ℓ | H | h | i | PLD | Unit Mass g/m (Width: 10mm) |
UP8M | 8 | 5.2 | 5.20 | 2.90 | 2.30 | 0.686 | 50.8 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | ||
Type | Belt Number | Belt Nominal Width | ||
PTBN (Rubber) | 480-UP8M | 150 (15mm) 250 (25mm) | 60 | 480 |
512-UP8M | 64 | 512 | ||
520-UP8M | 65 | 520 | ||
536-UP8M | 67 | 536 | ||
560-UP8M | 70 | 560 | ||
584-UP8M | 73 | 584 | ||
600-UP8M | 75 | 600 | ||
632-UP8M | 79 | 632 | ||
640-UP8M | 80 | 640 | ||
680-UP8M | 85 | 680 | ||
712-UP8M | 89 | 712 | ||
720-UP8M | 90 | 720 | ||
760-UP8M | 95 | 760 | ||
800-UP8M | 100 | 800 | ||
832-UP8M | 104 | 832 | ||
840-UP8M | 105 | 840 | ||
856-UP8M | 107 | 856 | ||
880-UP8M | 110 | 880 | ||
960-UP8M | 120 | 960 | ||
1040-UP8M | 130 | 1040 | ||
1080-UP8M | 135 | 1080 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width (mm) (mm) | Circumference Length (mm) | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|
฿ 2,177.33 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 1040 | 130 | ||
฿ 3,654.10 ฿ 1,778.45 | HIGH TORQUE TIMING BELT | 1 Piece(s) | Same day | 10 | 25 | 1040 | 130 | ||
฿ 2,237.04 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 1080 | 135 | ||
฿ 3,725.75 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 1080 | 135 | ||
฿ 1,269.78 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 480 | 60 | ||
฿ 2,077.82 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 480 | 60 | ||
฿ 1,317.55 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 512 | 64 | ||
฿ 2,177.33 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 512 | 64 | ||
฿ 1,333.47 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 520 | 65 | ||
฿ 2,193.26 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 520 | 65 | ||
฿ 1,361.33 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 536 | 67 | ||
฿ 2,237.04 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 536 | 67 | ||
฿ 1,389.19 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 560 | 70 | ||
฿ 2,308.69 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 560 | 70 | ||
฿ 1,440.94 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 584 | 73 | ||
฿ 2,364.42 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 584 | 73 | ||
฿ 1,460.84 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 600 | 75 | ||
฿ 2,420.14 ฿ 1,159.01 | HIGH TORQUE TIMING BELT | 1 Piece(s) | Same day | 10 | 25 | 600 | 75 | ||
฿ 1,512.59 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 632 | 79 | ||
฿ 2,455.97 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 632 | 79 | ||
฿ 1,520.55 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 640 | 80 | ||
฿ 2,507.71 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 640 | 80 | ||
฿ 1,592.20 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 680 | 85 | ||
฿ 2,635.09 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 680 | 85 | ||
฿ 1,647.93 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 712 | 89 | ||
฿ 2,722.66 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 712 | 89 | ||
฿ 1,663.85 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 720 | 90 | ||
฿ 2,738.58 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 720 | 90 | ||
฿ 1,735.50 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 760 | 95 | ||
฿ 2,850.04 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 760 | 95 | ||
฿ 1,791.22 ฿ 814.65 | HIGH TORQUE TIMING BELT | 1 Piece(s) | Same day | 10 | 15 | 800 | 100 | ||
฿ 2,965.47 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 800 | 100 | ||
฿ 1,835.01 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 832 | 104 | ||
฿ 3,053.04 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 832 | 104 | ||
฿ 1,835.01 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 840 | 105 | ||
฿ 3,080.91 ฿ 1,385.49 | HIGH TORQUE TIMING BELT | 1 Piece(s) | Same day | 10 | 25 | 840 | 105 | ||
฿ 1,862.87 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 856 | 107 | ||
฿ 3,124.69 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 856 | 107 | ||
฿ 1,906.66 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 880 | 110 | ||
฿ 3,152.56 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 880 | 110 | ||
฿ 2,022.09 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 15 | 960 | 120 | ||
฿ 3,383.42 | HIGH TORQUE TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | 25 | 960 | 120 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (Single Sided) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Core Wire | Belt Type | UP8M | Belt Shape Type | Circular Tooth Profile Ultra PX Belt |
Transmission Torque | High Torque Transmission |
How can we improve?
How can we improve?