High Torque Timing Belts/P8M

Caution
Product Description
General purpose timing pulleys suitable for torque transmission and light load conveyance.
[Material]
Belt: Chloroprene rubber, Core wire: Glass fiber, Cloth: Nylon cloth
[Belt shape] Endless
[Operating temperature]· Rubber: -25 °C to 80 °C
[Related Products]
· Timing pulley High Torque Timing Pulley P8M Type
· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing

[ ! ]Belt Circumference Length is the length of Core Wire.
[ ! ]Features and Cautions >> P.1375
[ ! ]Selection Method >> P.2253.
| Type | [ M ] Material | |
| PTBN | ① Back Rubber | Chloroprene Rubber |
| ② Tooth Rubber | ||
| ③ Core Wire | Glass Fiber | |
| ④ Tooth Fabric | Nylon Cloth | |