High Torque Timing Belts/S2M

Caution
- This product is RoHS compliant unless purchased in China.
Product Description
General purpose timing pulleys suitable for torque transmission and light load conveyance.
[Material]
-HTBN Belt: Chloroprene rubber, Core wire: Fiberglass cord S/Z alternately twisted continuous, Cloth: Nylon cloth
-HTUN Belt: Polyurethane, Core wire: Aramid[Belt shape] Endless
[Operating temperature]
· Rubber: -30 °C to 90 °C
· Polyurethane: 0 °C to 80 °C
[Related Products]
· Timing pulley Timing Pulley S2M Type
· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing

[ ! ]Although some tooth fabrics for rubber belts (HTBN) are changed from black to brown to prevent rubber-dust generation, it does not affect the performance.
[ ! ]HTBN has no groove between teeth.
[ ! ]Belt Circumference Length is the length of Core Wire.
[ ! ]HTUN - Polyurethane Type - cannot be used with tension from back side.
[ ! ]Features and Cautions >>P.1375 [ ! ]Selection Method >> P.2253.
| Type | [ M ] Material | |
| HTBN | ① Back Rubber | Chloroprene Rubber |
| ② Tooth Rubber | ||
| ③ Core Wire | Fiberglass Cord S/Z Alternately Twisted Continuous | |
| ④ Tooth Fabric | Nylon Cloth | |
| HTUN | ①, ②, ④ Main Body | Polyurethane |
| ③ Core Wire | Aramid Fiber | |