Timing Belts/Super High Torque/EV5GT

Caution
Product Description
Since it has an arc tooth profile, it has little backlash and is suitable for high-precision positioning applications.
[Material] Belt: High modulus rubber, Core wire: Glass fiber cord, Cloth: Nylon cloth
[Belt shape] Endless
[operating temperature] -10 °C to 80 °C
[Related Products]
· Timing pulley High Torque Timing Pulleys 5GT Type
· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing

[ ! ]Belt Circumference Length is the length of Core Wire.
[ ! ]Features and Cautions >> P.1375
[ ! ]Selection Method >> P.2253
| Type | [ M ]Material | |
| GBN | ① Back Rubber | High Modulus Rubber |
| ② Tooth Rubber | ||
| ③ Core Wire | Glass Fiber Cord | |
| ④ Tooth Fabric | Nylon Cloth | |