Timing Belts/High Torque/3GT

Caution
Product Description
Since it has an arc tooth profile, it has little backlash and is suitable for high-precision positioning applications.
[Material] Belt: Chloroprene rubber, Core wire: Glass fiber cord, Cloth: Nylon cloth
[Belt shape] Endless
[Operating temperature] -10 °C to 80 °C
[Related Products]
· Timing pulley Timing pulley 3GT type
· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing

[ ! ]Belt Circumference Length is the length of Core Wire.
[ ! ]Features and Cautions >>P.1375
[ ! ]Selection Method >>P.2253
| Type | [ M ]Material | |
| GBN | ①Back Rubber | Chloroprene Rubber |
| ②Tooth Rubber | ||
| ③Core Wire | Glass Fiber Cord | |
| ④Tooth Fabric | Nylon Cloth | |