(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It can be used for timing belt tension adjustment and driven pulley.
[Material]
· Pulley: Aluminum alloy
· Flange: Aluminum alloy
· Bearing: Steel
[Surface treatment]
· Clear anodize
[Related Products]
· Pulley Timing Pulley (T5), Timing Pulley (T10), Keyless Timing Pulley (T5), Keyless Timing Pulley MechaLock (T5), Keyless Timing Pulley (T10), Keyless Timing Pulley MechaLock (T10)
· Timing belt High Torque Timing Belt (T5), High Torque Timing Belt (T10), High Torque Timing Belt (5GT), Long Timing Belts-Iron Rubber, Long Timing Belts-Polyurethane, Open End Belt Iron RubberOpen End Belts/Polyurethane/Chloroprene Rubber
Type | [ M ]Material | [ S ]Surface Treatment | ||
Main Body | Flange | Bearing | ||
AHTF | Aluminum Alloy | A5052 | Steel | Clear Anodize |
Part Number | ||||
Type | Teeth | Applicable Belt | ||
AHTF | 25 | T5100 |
Part Number | Shaft Diameter d | P.D. | O.D. | F | E | A | W | S | Bearing Dimensions | ||||
Type | Teeth | Applicable Belt | No. | D | B | ||||||||
AHTF | 18 | T5100 | 8 | 28.65 | 27.80 | 33 | 22 | 11 | 16 | 5 | 698ZZx1 | 19 | 6 |
20 | T5100 | 8 | 31.83 | 31.00 | 36 | 24 | 11 | 16 | 5 | 698ZZx1 | 19 | 6 | |
T5150 | 8 | 31.83 | 31.00 | 36 | 24 | 17 | 22 | 5 | 698ZZx2 | 19 | 6 | ||
22 | T5100 | 10 | 35.01 | 34.25 | 40 | 27 | 11 | 16 | 5 | 6900ZZx1 | 22 | 6 | |
24 | T5100 | 10 | 38.20 | 37.40 | 45 | 30 | 11 | 16 | 4 | 6000ZZx1 | 26 | 8 | |
25 | T5100 | 10 | 39.79 | 39.00 | 45 | 30 | 11 | 16 | 4 | 6000ZZx1 | 26 | 8 | |
28 | T5100 | 10 | 44.56 | 43.75 | 48 | 35 | 11 | 16 | 3.5 | 6200ZZx1 | 30 | 9 | |
T5150 | 10 | 44.56 | 43.75 | 48 | 35 | 17 | 22 | 6.5 | 6200ZZx1 | 30 | 9 | ||
30 | T5100 | 12 | 47.75 | 46.95 | 52 | 36 | 11 | 16 | 3 | 6201ZZx1 | 32 | 10 | |
T5150 | 12 | 47.75 | 46.95 | 52 | 36 | 17 | 22 | 6 | 6201ZZx1 | 32 | 10 |
Part Number | Shaft Diameter d | P.D. | O.D. | F | E | A | W | S | Bearing Dimensions | ||||
Type | Teeth | Applicable Belt | No. | D | B | ||||||||
AHTF | 16 | T10150 | 12 | 50.93 | 49.05 | 58 | 40 | 17 | 22 | 6 | 6201ZZx1 | 32 | 10 |
T10250 | 15 | 50.93 | 49.05 | 58 | 40 | 27 | 32 | 5 | 6202ZZx2 | 35 | 11 | ||
18 | T10150 | 12 | 57.30 | 55.45 | 61 | 45 | 17 | 22 | 6 | 6201ZZx1 | 32 | 10 | |
20 | T10150 | 12 | 63.66 | 61.80 | 67 | 50 | 17 | 22 | 6 | 6201ZZx1 | 32 | 10 | |
T10250 | 15 | 63.66 | 61.80 | 67 | 50 | 27 | 32 | 5 | 6202ZZx2 | 35 | 11 | ||
22 | T10150 | 15 | 70.03 | 68.15 | 80 | 60 | 17 | 22 | 5.5 | 6202ZZx1 | 35 | 11 | |
24 | T10150 | 15 | 76.39 | 74.55 | 87 | 67 | 17 | 22 | 5.5 | 6202ZZx1 | 35 | 11 | |
26 | T10150 | 15 | 82.76 | 80.90 | 87 | 67 | 17 | 22 | 5.5 | 6202ZZx1 | 35 | 11 |
Part Number |
---|
AHTF16T10150 |
AHTF16T10250 |
AHTF18T10150 |
AHTF18T5100-8 |
AHTF20T10150 |
AHTF20T10250 |
AHTF20T5100 |
AHTF20T5150 |
AHTF22T10150 |
AHTF22T5100 |
AHTF24T10150 |
AHTF24T5100 |
AHTF25T5100 |
AHTF26T10150 |
AHTF28T5100 |
AHTF28T5150 |
AHTF30T5100 |
AHTF30T5150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Type | Belt Width Used (mm) (mm) | Number of Teeth (T) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,075.32 | IDLER | 1 Piece(s) | Available | 8 Day(s) | 10 | T10 | 15 | 16 | |
฿ 1,364.46 | IDLER | 1 Piece(s) | Available | 8 Day(s) | 10 | T10 | 25 | 16 | |
฿ 1,588.62 | FLANGED IDLER | 1 Piece(s) | Available | 8 Day(s) | 10 | T10 | 15 | 18 | |
- | FLANGED IDLER | 1 Piece(s) | 4 Day(s) | 10 | T5 | 10 | 18 | ||
฿ 1,621.11 | IDLER | 1 Piece(s) | Available | 8 Day(s) | 10 | T10 | 15 | 20 | |
฿ 1,868.01 | IDLER | 1 Piece(s) | Available | 8 Day(s) | 10 | T10 | 25 | 20 | |
฿ 925.88 | IDLER | 1 Piece(s) | Available | 4 Day(s) | 10 | T5 | 10 | 20 | |
฿ 1,029.84 | IDLER | 1 Piece(s) | Available | 4 Day(s) | 10 | T5 | 15 | 20 | |
฿ 1,692.57 | FLANGED IDLER | 1 Piece(s) | Available | 8 Day(s) | 10 | T10 | 15 | 22 | |
฿ 1,091.56 | FLANGED IDLER | 1 Piece(s) | Available | 4 Day(s) | 10 | T5 | 10 | 22 | |
฿ 2,082.00 | FLANGED IDLER | 1 Piece(s) | Available | 5 Day(s) | 10 | T10 | 15 | 24 | |
฿ 1,163.04 | FLANGED IDLER | 1 Piece(s) | Available | 4 Day(s) | 10 | T5 | 10 | 24 | |
฿ 1,208.52 | FLANGED IDLER | 1 Piece(s) | Available | 4 Day(s) | 10 | T5 | 10 | 25 | |
฿ 1,842.02 | FLANGED IDLER | 1 Piece(s) | Available | 8 Day(s) | 10 | T10 | 15 | 26 | |
฿ 1,172.78 | IDLER | 1 Piece(s) | Available | 8 Day(s) | 10 | T5 | 10 | 28 | |
฿ 1,205.27 | IDLER | 1 Piece(s) | Available | 8 Day(s) | 10 | T5 | 15 | 28 | |
฿ 1,241.01 | IDLER | 1 Piece(s) | Available | 8 Day(s) | 10 | T5 | 10 | 30 | |
฿ 1,575.62 | IDLER | 1 Piece(s) | Available | 8 Day(s) | 10 | T5 | 15 | 30 |
Loading...
Type | Idlers with Teeth | Material | 2000 Series Aluminum Alloy | Surface Treatment | Clear Anodize |
---|---|---|---|---|---|
Timing Pulley / Idler | Idlers |
How can we improve?
How can we improve?