Flanged Idlers with Teeth - S2M, S3M - Center Bearing

Caution
- Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
Product Description
It can be used for timing belt tension adjustment and driven pulley.
[Material]
· Pulley: Aluminum alloy, SUS304
· Flange: Aluminum alloy, SUS304
· Bearing: Steel, stainless steel
[Surface treatment]
· Clear anodize, electroless nickel plating
[Related Products]
· Pulley High Torque Timing Pulley (S2M), High Torque Timing Pulley (S3M), Clamping High Torque Timing Pulley, Width Configurable Timing Pulley, Bar-Shaped Timing Pulley
· Timing belt High Torque Timing Belt (S2M), High Torque Timing Belt (S3M), Open End Belts/Polyurethane/Chloroprene Rubber
[Bearing 1 pc.]
[Bearing 2 pcs.]

* Bearing accuracy: JIS B1514 Class 0
[ ! ] Unless otherwise specified except for teeth and F dimensions, the dimension tolerance conforms to JIS B 0405 Class m.
| Type | [M] Material | [S] Surface Treatment | ||
| Main Body | Flange | Bearing | ||
| AHTF | 2000 Series Aluminum alloy | Aluminum alloy | Steel | Clear Anodize |
| KHTF | Hard Clear Anodize | |||
| NHTF | Electroless nickel plating | |||
| SHTF | SUS304 | Stainless Steel | — | |