Conveyor Rollers-Urethane Lined Type

Caution
Product Description
Urethane lined conveyor roller with bearing. The core metal material can be selected from steel, aluminum alloy, and stainless steel (SUS304).
Please refer to the specification table for roller strength.
The shore (hardness) of urethane is A90, A70, A50, and the color is natural. Urethane thickness can be selected from 3, 4, and 5.
A90 is ether urethane, A50/A70 is ester urethane.
Additionally, the urethane of Shore A90 can be changed to antistatic urethane through additional machining (UDC).


*2. Collar part of HROBU is plastic (6 nylon).
| Urethane Lined Type | [ M ]Material | [ H ]Hardness | Bearing | ||
| Core | Wheel | Lining | |||
| HROU | STKM | Steel | Urethane (Natural Color) | Shore A90 | Pressed-in Bearings |
| HROG | Shore A70 | ||||
| HROH | Shore A50 | ||||
| HROBU (Silent Type) | STKM | Shore A90 | Standard Bearing | ||
| HROSU | SUS304 | SUS304 | Pressed-in Bearings | ||
Example
