(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A guide roller with a built-in bearing that can be used to guide various rails and workpieces. The outer diameter part is tapered.
You can choose the taper angle by specifying the outer diameter and taper diameter.
The material is steel (equivalent to S45C).
Type | [ M ]Main Body Material | [ S ]Surface Treatment | [ M ]Material | |
Tapered | Retaining Ring | Bearing | ||
TMRN | S45C Equivalent | - | Spring Steel | Steel |
Part Number | - | Z |
TMRN20 | - | Z3.0 |
Part Number | Tapered | d | P | dh | T | S | B | Bearing Used | |
Type | D | Z 0.5mm Increment | |||||||
Tapered Type TMRN | 20 | 0.5~3.0 | 4 | 13 | 11 | 10 | 2.5 | 5 | 624ZZ |
30 | 0.5~3.0 | 5 | 16 | 13 | 10 | 2.5 | 5 | 625ZZ | |
40 | 0.5~3.0 | 6 | 19 | 16 | 11 | 2.5 | 6 | 626ZZ | |
50 | 8 | 24 | 21 | 14 | 3 | 8 | 628ZZ | ||
60 | 10 | 26 | 23 | 14 | 3 | 8 | 6000ZZ |
Part Number |
---|
TMRN20-Z[0.5-3/0.5] |
TMRN30-Z[0.5-3/0.5] |
TMRN40-Z[0.5-3/0.5] |
TMRN50-Z[0.5-3/0.5] |
TMRN60-Z[0.5-3/0.5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | T (mm) | Z (mm) |
---|---|---|---|---|---|---|---|---|---|
- | IDLERICSBEARING | 1 Piece(s) | 8 Day(s) | 10 | 20 | 10 | 0.5 ~ 3 | ||
- | IDLERICSBEARING | 1 Piece(s) | 8 Day(s) | 10 | 30 | 10 | 0.5 ~ 3 | ||
- | IDLERICSBEARING | 1 Piece(s) | 8 Day(s) | 10 | 40 | 11 | 0.5 ~ 3 | ||
- | IDLERICSBEARING | 1 Piece(s) | 8 Day(s) | 10 | 50 | 14 | 0.5 ~ 3 | ||
- | IDLERICSBEARING | 1 Piece(s) | 8 Day(s) | 10 | 60 | 14 | 0.5 ~ 3 |
Loading...
Shaft Type | No Shaft (Round Hole) | Roller Type | Tapered | Bearing | Single |
---|---|---|---|---|---|
Bearing Material | Steel | Roller Material | S45C Equivalent | Lining Material | Not Lined |
Surface Treatment | Not Provided |
How can we improve?
How can we improve?