(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
guide roller with a built-in bearing that can be used to guide various rails and workpieces. The outer diameter part is an H-shaped double flange type.
You can also specify the groove width and groove depth.
Materials can be selected from steel (equivalent to S45C), aluminum alloy, and polyacetal.
Type | [ M ]Main Body Material | [ S ]Surface Treatment | [ M ]Material | |
Double Flanged | Retaining Ring | Bearing | ||
HMRN | S45C Equivalent | - | Spring Steel | Steel |
HMRA | Aluminum Alloy | Clear Anodize | Stainless Steel | |
HMRP | Polyacetal | - |
Part Number | - | V Groove Width | - | F |
HMRA30 | - | 4 | - | F0.5 |
Part Number | Double Flanged | d | P | dh | T | S | B | Bearing Used | ||
Type | D | V Groove Width | F 0.5mm Increment | |||||||
Double Flanged HMRN HMRA HMRP | 15 | 4 | 0.5~2.0 | 3 | 10 | 8 | 9 | 2.5 | 4 | 623ZZ |
20 | 4 | 13 | 11 | 10 | 2.5 | 5 | 624ZZ | |||
30 | 5 | 16 | 13 | 10 | 2.5 | 5 | 625ZZ | |||
20 | 5 | 0.5~2.0 | 4 | 13 | 11 | 10 | 2.5 | 5 | 624ZZ | |
30 | 5 | 16 | 13 | 10 | 2.5 | 5 | 625ZZ | |||
40 | 6 | 19 | 16 | 11 | 2.5 | 6 | 626ZZ | |||
30 | 6 | 0.5~2.0 | 5 | 16 | 13 | 10 | 2.5 | 5 | 625ZZ | |
40 | 6 | 19 | 16 | 11 | 2.5 | 6 | 626ZZ | |||
50 | 8 | 24 | 21 | 14 | 3 | 8 | 628ZZ | |||
40 | 8 | 0.5~2.0 | 6 | 19 | 16 | 11 | 2.5 | 6 | 626ZZ | |
50 | 8 | 24 | 21 | 14 | 3 | 8 | 628ZZ | |||
60 | 10 | 26 | 23 | 14 | 3 | 8 | 6000ZZ |
Part Number |
---|
HMRA15-4-F[0.5-2/0.5] |
HMRA20-4-F[0.5-2/0.5] |
HMRA20-5-F[0.5-2/0.5] |
HMRA30-4-F[0.5-2/0.5] |
HMRA30-5-F[0.5-2/0.5] |
HMRA30-6-F[0.5-2/0.5] |
HMRA40-5-F[0.5-2/0.5] |
HMRA40-6-F[0.5-2/0.5] |
HMRA40-8-F[0.5-2/0.5] |
HMRA50-6-F[0.5-2/0.5] |
HMRA50-8-F[0.5-2/0.5] |
HMRA60-8-F[0.5-2/0.5] |
HMRN15-4-F[0.5-2/0.5] |
HMRN20-4-F[0.5-2/0.5] |
HMRN20-5-F[0.5-2/0.5] |
HMRN30-4-F[0.5-2/0.5] |
HMRN30-5-F[0.5-2/0.5] |
HMRN30-6-F[0.5-2/0.5] |
HMRN40-5-F[0.5-2/0.5] |
HMRN40-6-F[0.5-2/0.5] |
HMRN40-8-F[0.5-2/0.5] |
HMRN50-6-F[0.5-2/0.5] |
HMRN50-8-F[0.5-2/0.5] |
HMRN60-8-F[0.5-2/0.5] |
HMRP15-4-F[0.5-2/0.5] |
HMRP20-4-F[0.5-2/0.5] |
HMRP20-5-F[0.5-2/0.5] |
HMRP30-4-F[0.5-2/0.5] |
HMRP30-5-F[0.5-2/0.5] |
HMRP30-6-F[0.5-2/0.5] |
HMRP40-5-F[0.5-2/0.5] |
HMRP40-6-F[0.5-2/0.5] |
HMRP40-8-F[0.5-2/0.5] |
HMRP50-6-F[0.5-2/0.5] |
HMRP50-8-F[0.5-2/0.5] |
HMRP60-8-F[0.5-2/0.5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Roller Material | O.D. (Ø) | Surface Treatment | T (mm) | F (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Aluminum] Aluminum Alloy | 15 | Clear Anodize | 9 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Aluminum] Aluminum Alloy | 20 | Clear Anodize | 10 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Aluminum] Aluminum Alloy | 20 | Clear Anodize | 10 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Aluminum] Aluminum Alloy | 30 | Clear Anodize | 10 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Aluminum] Aluminum Alloy | 30 | Clear Anodize | 10 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Aluminum] Aluminum Alloy | 30 | Clear Anodize | 10 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Aluminum] Aluminum Alloy | 40 | Clear Anodize | 11 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Aluminum] Aluminum Alloy | 40 | Clear Anodize | 11 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Aluminum] Aluminum Alloy | 40 | Clear Anodize | 11 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Aluminum] Aluminum Alloy | 50 | Clear Anodize | 14 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Aluminum] Aluminum Alloy | 50 | Clear Anodize | 14 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Aluminum] Aluminum Alloy | 60 | Clear Anodize | 14 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Steel] S45C Equivalent | 15 | Not Provided | 9 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Steel] S45C Equivalent | 20 | Not Provided | 10 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Steel] S45C Equivalent | 20 | Not Provided | 10 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Steel] S45C Equivalent | 30 | Not Provided | 10 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Steel] S45C Equivalent | 30 | Not Provided | 10 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Steel] S45C Equivalent | 30 | Not Provided | 10 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Steel] S45C Equivalent | 40 | Not Provided | 11 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Steel] S45C Equivalent | 40 | Not Provided | 11 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Steel] S45C Equivalent | 40 | Not Provided | 11 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Steel] S45C Equivalent | 50 | Not Provided | 14 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Steel] S45C Equivalent | 50 | Not Provided | 14 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 8 Day(s) | 10 | [Steel] S45C Equivalent | 60 | Not Provided | 14 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 5 Day(s) | 10 | [Plastic] Polyacetal | 15 | Not Provided | 9 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 5 Day(s) | 10 | [Plastic] Polyacetal | 20 | Not Provided | 10 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 5 Day(s) | 10 | [Plastic] Polyacetal | 20 | Not Provided | 10 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 5 Day(s) | 10 | [Plastic] Polyacetal | 30 | Not Provided | 10 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 5 Day(s) | 10 | [Plastic] Polyacetal | 30 | Not Provided | 10 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 5 Day(s) | 10 | [Plastic] Polyacetal | 30 | Not Provided | 10 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 5 Day(s) | 10 | [Plastic] Polyacetal | 40 | Not Provided | 11 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 5 Day(s) | 10 | [Plastic] Polyacetal | 40 | Not Provided | 11 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 5 Day(s) | 10 | [Plastic] Polyacetal | 40 | Not Provided | 11 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 5 Day(s) | 10 | [Plastic] Polyacetal | 50 | Not Provided | 14 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 5 Day(s) | 10 | [Plastic] Polyacetal | 50 | Not Provided | 14 | 0.5 ~ 2 | ||
- | IDLER | 1 Piece(s) | 5 Day(s) | 10 | [Plastic] Polyacetal | 60 | Not Provided | 14 | 0.5 ~ 2 |
Loading...
Shaft Type | No Shaft (Round Hole) | Roller Type | Double Flanged | Bearing | Single |
---|---|---|---|---|---|
Bearing Material | Steel | Lining Material | Not Lined |
How can we improve?
How can we improve?