Guide Rollers-V Groove/For Wire/For L Channel Track/For Wire Cable

Brand :
MISUMI
Caution
Product Description
guide roller with a built-in bearing that can be used to guide various rails and workpieces.
There are three types of processing for the outer diameter groove: wire type (60 degree angle), channel type (90 degree angle), and sheave wire type (R processing).
Materials can be selected from steel (equivalent to S45C), aluminum alloy, polyacetal, conductive MC nylon, and MC nylon.

[ ! ]For detailed bearing dimensions, see P.989.
| Type | [ M ]Main Body Material | [ S ]Surface Treatment | [ M ]Material | |||
| 60°: For Wire | 90°: For Channel | Sheave (for Wire Cable) | Retaining Ring | Bearing | ||
| VMRN | VMQN | - | S45C Equivalent | - | Spring Steel | Steel |
| VMRB | VMQB | Black Oxide | ||||
| VMRG | VMQG | Electroless Nickel Plating | Stainless Steel | |||
| VMRA | - | Aluminum Alloy 5000 series | Clear Anodize | |||
| VMRP | - | Polyacetal | - | |||
| VMRM | - | Conductive MC Nylon | ||||
| - | - | SMRN | MC Nylon | Spring Steel | ||
[ ! ]Bearings are press-fitted.