Urethane Pipe Rollers - Straight Type with Set Screw

Brand :
MISUMI
Caution
Product Description
[Features]
• Drawn aluminum pipe construction is lightweight and reasonably priced.
• Natural-color urethane is baked onto the core, with selectable hardness.
[Use]
• Used to help prevent scratches and cracks when transporting glass or acrylic.

[ ! ]O.D. of this product is D+2T. (Different from other rollers)
| Type | [ M ]Material | [ S ]Surface Treatment (Lining) | [ H ]Hardness |
| Core | |||
| ROLNAU | Aluminum Alloy | Urethane (Natural Color) | Shore A90 |
| ROLNAG | Shore A70 | ||
| ROLNAH | Shore A50 |
[ ! ]Urethane is baked on the outer circumference of the core material.
[ ! ]Since the drawing surface of pipe is unpolished, the inner diameter d1 is distorted to some extent.