Pipe Rollers - Straight Type with Set Screw (L100~1000)

Brand :
MISUMI
Caution
Product Description
A long pipe roller with a press-fit bush built into the metal pipe material.
Materials can be selected from steel, aluminum alloy, and stainless steel (SUS304). You can select lengths up to 1000mm.
It can also be used to feed sheet-like workpieces.
Additionally, total length can be specified in 1mm increments using additional machining (LC).
Core Material Type (L100 to 500), Long Type (L550 to 1000)


| Type | [M] Material | [S] Surface Treatment | |
| L = 100 to 500 | L = 550 to 1000 | Core | |
| ROLNLA | ROLNA | Aluminum Alloy | Clear Anodize |
| ROLNLM | ROLNT | Steel | Electroless Nickel Plating |
| ROLNLS | ROLNS | Stainless Steel (SUS304) | — |
[ ! ]Since the drawing surface of pipe is unpolished, the inner diameter d1 is distorted to some extent.