Urethane Pipe Rollers - with One Way Clutch

Caution
Product Description
urethane-baked pipe roller with a bearing and one-way clutch built into metal pipe material.
By installing a one-way clutch, reverse rotation is prevented.
When locked, the torque of the shaft is transmitted to the housing, and when it is idling, the torque of the shaft is not transmitted to the housing.
Urethane thickness can be selected from 3 and 5.
Additional machining (LC) can be specified in 1mm increments.
[Urethane/rubber material] Urethane
Ether urethane: A90
Ester urethane: A70/A50
[Hardness (shore)] A90/A70/A50
[Urethane] Color: Natural color
Material: Core metal: Aluminum alloy
Bearing: Steel
One-way clutch: Steel
[Type] Urethane/rubber roller
[Urethane rubber processing] Lining (baked)
[Shaft end shape] Press-fit bearing with one-way clutch
[Roller shape] Straight
[Surface treatment] None


[ ! ]Bearings can be detached. Temporarily attached with tape for shipping.
[ ! ]O.D. of Urethane bonded product is D+2T. (Different from other rollers)
[ ! ]The rotation direction of the One Way Clutch is marked with an arrow sticker.
| Type | [ M ]Material | [ S ]Surface Treatment (Lining) | [ H ]Hardness | ||
| Core | Bearing | One Way Clutch | |||
| ROROWAU | Aluminum Alloy | Steel | SPCC | Urethane (Natural Color) | Shore A90 |
| ROROWAG | Shore A70 | ||||
| ROROWAH | Shore A50 | ||||
[ ! ]Urethane is baked on the outer circumference of the core material.
[ ! ]Since the drawing surface of pipe is unpolished, the inner diameter d1 is distorted to some extent.