Metal Pipe Rollers - with One Way Clutch

Caution
Product Description
pipe roller that incorporates a bearing and one-way clutch into a metal pipe material.
By installing a one-way clutch, reverse rotation is prevented.
When locked, the torque of the shaft is transmitted to the housing, and when it is idling, the torque of the shaft is not transmitted to the housing.
The core metal is aluminum alloy (surface treatment: white alumite), and the one-way clutch and bearing are steel.
Additionally, total length can be specified in 1mm increments using additional machining (LC).


[ ! ]Bearings can be detached. Temporarily attached with tape for shipping.
[ ! ]The rotation direction of the One Way Clutch is marked with an arrow sticker.
| Type | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | ||
| Core | Bearing | One Way Clutch | |||
| ROROWA | Aluminum Alloy | Steel | SPCC | Clear Anodize | - |
[ ! ]Since the drawing surface of pipe is unpolished, the inner diameter d1 is distorted to some extent.
Example
