1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Roller Economy Type - With Bearings (L=100~500) - Urethane Baked

Pipe Roller Economy Type - With Bearings (L=100~500) - Urethane Baked
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A urethane-baked pipe roller with bearings built into general-purpose pipe material.
The shore (hardness) of urethane is A90, A70, A50, and the color is natural.
A90 is ether urethane, A50/A70 is ester urethane.
The core material is aluminum alloy. Urethane thickness can be selected from 3 and 5.
Additionally, total length can be specified in 1mm increments using additional machining (LC).

Pipe Roller Economy Type - With Bearings (L=100~500) - Urethane Baked:Related Image
[ ! ]O.D. of this product is D+2T. (Different from other rollers)
[ ! ]Bearings can be detached.
Temporarily attached with tape for shipping.

Type [ M ]Material [ S ]Surface Treatment (Lining) [ H ]Hardness
Core Bearing
RORELAU Aluminum Alloy 5000 series Steel Urethane
(Natural Color)
Shore A90
RORELAG Shore A70
RORELAH Shore A50
[ ! ]Surface treatment is not applied to shaft end and I.D.
[ ! ]Urethane is baked on the outer circumference of the core material.
[ ! ]Since the drawing surface of pipe is unpolished, the inner diameter d1 is distorted to some extent.

Specifications

Part Number-T-d-L
RORELAU28-T5-10-L500
Part NumberUrethane Thickness
T
dLBearing UsedD1Bd1
TypeD
Urethane Baked
RORELAU
RORELAG
RORELAH
183

5
8100
150
200
250
300
350
400
450
500
B678ZZ123.510
288B608ZZ22720
10B6900ZZ22620
3815B6002ZZ32930
20B6804ZZ32730
4815B6202ZZ351130
20B6904ZZ37930
25B6905ZZ42940
30B6806ZZ42740
[ ! ]For bearing detailed dimensions, see P.989. [ ! ]Relief is added to the end faces to prevent contacts with the bearing inner ring.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RORELAG18-T3-8-L[100-500/50]
RORELAG18-T3-8-LC[50-499/1]
RORELAG18-T5-8-L[100-500/50]
RORELAG18-T5-8-LC[50-499/1]
RORELAG28-T3-8-L[100-500/50]
RORELAG28-T3-8-LC[50-499/1]
RORELAG28-T3-10-L[100-500/50]
RORELAG28-T3-10-LC[50-499/1]
RORELAG28-T5-8-L[100-500/50]
RORELAG28-T5-8-LC[50-499/1]
RORELAG28-T5-10-L[100-500/50]
RORELAG28-T5-10-LC[50-499/1]
RORELAG38-T3-15-L[100-500/50]
RORELAG38-T3-15-LC[50-499/1]
RORELAG38-T3-20-L[100-500/50]
RORELAG38-T3-20-LC[50-499/1]
RORELAG38-T5-15-L[100-500/50]
RORELAG38-T5-15-LC[50-499/1]
RORELAG38-T5-20-L[100-500/50]
RORELAG38-T5-20-LC[50-499/1]
RORELAG48-T3-15-L[100-500/50]
RORELAG48-T3-15-LC[50-499/1]
RORELAG48-T3-20-L[100-500/50]
RORELAG48-T3-20-LC[50-499/1]
RORELAG48-T3-25-L[100-500/50]
RORELAG48-T3-25-LC[50-499/1]
RORELAG48-T3-30-L[100-500/50]
RORELAG48-T3-30-LC[50-499/1]
RORELAG48-T5-15-L[100-500/50]
RORELAG48-T5-15-LC[50-499/1]
RORELAG48-T5-20-L[100-500/50]
RORELAG48-T5-20-LC[50-499/1]
RORELAG48-T5-25-L[100-500/50]
RORELAG48-T5-25-LC[50-499/1]
RORELAG48-T5-30-L[100-500/50]
RORELAG48-T5-30-LC[50-499/1]
RORELAH18-T3-8-L[100-500/50]
RORELAH18-T3-8-LC[50-499/1]
RORELAH18-T5-8-L[100-500/50]
RORELAH18-T5-8-LC[50-499/1]
RORELAH28-T3-8-L[100-500/50]
RORELAH28-T3-8-LC[50-499/1]
RORELAH28-T3-10-L[100-500/50]
RORELAH28-T3-10-LC[50-499/1]
RORELAH28-T5-8-L[100-500/50]
RORELAH28-T5-8-LC[50-499/1]
RORELAH28-T5-10-L[100-500/50]
RORELAH28-T5-10-LC[50-499/1]
RORELAH38-T3-15-L[100-500/50]
RORELAH38-T3-15-LC[50-499/1]
RORELAH38-T3-20-L[100-500/50]
RORELAH38-T3-20-LC[50-499/1]
RORELAH38-T5-15-L[100-500/50]
RORELAH38-T5-15-LC[50-499/1]
RORELAH38-T5-20-L[100-500/50]
RORELAH38-T5-20-LC[50-499/1]
RORELAH48-T3-15-L[100-500/50]
RORELAH48-T3-15-LC[50-499/1]
RORELAH48-T3-20-L[100-500/50]
RORELAH48-T3-20-LC[50-499/1]
RORELAH48-T3-25-L[100-500/50]
RORELAH48-T3-25-LC[50-499/1]
RORELAH48-T3-30-L[100-500/50]
RORELAH48-T3-30-LC[50-499/1]
RORELAH48-T5-15-L[100-500/50]
RORELAH48-T5-15-LC[50-499/1]
RORELAH48-T5-20-L[100-500/50]
RORELAH48-T5-20-LC[50-499/1]
RORELAH48-T5-25-L[100-500/50]
RORELAH48-T5-25-LC[50-499/1]
RORELAH48-T5-30-L[100-500/50]
RORELAH48-T5-30-LC[50-499/1]
RORELAU18-T3-8-L[100-500/50]
RORELAU18-T3-8-LC[50-499/1]
RORELAU18-T5-8-L[100-500/50]
RORELAU18-T5-8-LC[50-499/1]
RORELAU28-T3-8-L[100-500/50]
RORELAU28-T3-8-LC[50-499/1]
RORELAU28-T3-10-L[100-500/50]
RORELAU28-T3-10-LC[50-499/1]
RORELAU28-T5-8-L[100-500/50]
RORELAU28-T5-8-LC[50-499/1]
RORELAU28-T5-10-L[100-500/50]
RORELAU28-T5-10-LC[50-499/1]
RORELAU38-T3-15-L[100-500/50]
RORELAU38-T3-15-LC[50-499/1]
RORELAU38-T3-20-L[100-500/50]
RORELAU38-T3-20-LC[50-499/1]
RORELAU38-T5-15-L[100-500/50]
RORELAU38-T5-15-LC[50-499/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMetal part outer diameter D
(mm)
Inner Dia. d
(mm)
Urethane/Rubber Hardness Urethane Thickness T
(mm)
L LC

-

ROLLERS 1 Piece(s) 10 Day(s) 10188703100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 10188703-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 10188705100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 10188705-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 10288703100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 10288703-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 102810703100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 102810703-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 10288705100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 10288705-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 102810705100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 102810705-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 103815703100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 103815703-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 103820703100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 103820703-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 103815705100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 103815705-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 103820705100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 103820705-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 104815703100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 104815703-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 104820703100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 104820703-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 104825703100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 104825703-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 104830703100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 104830703-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 104815705100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 104815705-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 104820705100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 104820705-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 104825705100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 104825705-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 104830705100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 104830705-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 10188503100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 10188503-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 10188505100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 10188505-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 10288503100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 10288503-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 102810503100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 102810503-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 10288505100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 10288505-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 102810505100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 102810505-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 103815503100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 103815503-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 103820503100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 103820503-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 103815505100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 103815505-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 103820505100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 103820505-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 104815503100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 104815503-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 104820503100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 104820503-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 104825503100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 104825503-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 104830503100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 104830503-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 104815505100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 104815505-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 104820505100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 104820505-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 104825505100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 104825505-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 104830505100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 104830505-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 10188903100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 10188903-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 10188905100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 10188905-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 10288903100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 10288903-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 102810903100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 102810903-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 10288905100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 10288905-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 102810905100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 102810905-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 103815903100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 103815903-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 103820903100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 103820903-50 ~ 499

-

ROLLERS 1 Piece(s) 10 Day(s) 103815905100 ~ 500-

-

ROLLERS 1 Piece(s) 10 Day(s) 103815905-50 ~ 499

Loading...

 

Basic Information

Roller Type Urethane / Rubber Roller Urethane Rubber Processing Lining Mounting Method With Bearings
Roller Shape Straight Length(mm) ~100 / ~300 / ~500 Surface Treatment Clear Anodize
Urethane/Rubber Material Urethane Urethane/Rubber Color Natural Color Bearing Material Steel