Hollow Rollers - With Bearings (L=100 ~ 500) - Core Only

Brand :
MISUMI
Caution
Product Description
pipe roller with bearings built into metal pipe material.
Additional machining (LC) can be specified in units of 1 mm.
[Roller type] Metal roller
[Material] Core material: Steel, aluminum alloy, stainless steel (SUS304)
[Shaft end shape] Bearing press fit
[Roller shape] Straight

| Type | [ M ]Material | [ S ]Surface Treatment (Lining) | |
| Core | Bearing | ||
| RORLA | Aluminum Alloy | Steel | Clear Anodize |
| RORLM | Steel | Electroless Nickel Plating | |
| RORLS | SUS304 | - | |
[ ! ]Since the drawing surface of pipe is unpolished, the inner diameter d1 is distorted to some extent.
More Information
[ ! ]Bearings can be detached. Temporarily attached with tape for shipping.