Urethane Pipe Rollers - Straight Type

Caution
Product Description
A urethane-baked pipe roller with a press-fit bushing built into metal pipe material.
The shore (hardness) of urethane is A90/A70, and the color is natural.
A90 is ether urethane, A70 is ester urethane.
The core material is aluminum alloy. Urethane thickness can be selected from 3, 5, and 10.
Additionally, total length can be specified in 1mm increments using additional machining (LC).

| Type | [ M ]Material | [ S ]Surface Treatment (Lining) | [ H ]Hardness |
| Core | |||
| ROLAU | Aluminum Alloy | Urethane (Natural Color) | Shore A90 |
| ROLAG | Shore A70 |
[ ! ]Urethane is baked on the outer circumference of the core material.
[ ! ]Since the drawing surface of pipe is unpolished, the inner diameter d1 is distorted to some extent.