Metal Rollers - with Oil Free Bushings (Core Only)

Brand :
MISUMI
Caution
Product Description
Since it uses an oil-free bushing instead of a bearing, it is a space-saving metal roller with an outer diameter of φ8 or more.
Please choose the material of the roller from stainless steel (SUS304) or aluminum (aluminum alloy).
For details on the dimensions of the bush, please refer to the details of the bush in the external drawings and specification table.

■Bushing Details
[ ! ]For L20, oil free bushing F dim. will be 10 or less.
| d | F | d1 | H | |
| I.D. | Tolerance | |||
| 3 | +0.062 0 | 5 | 4.6 | 7 |
| 5 | +0.065 0 | 5 | 7 | 10 |
| 6 | 8 | 8 | 12 | |
| 8 | 10 | 10 | 15 | |
| 10 | +0.068 0 | 10 | 12 | 18 |
| 12 | 10 | 14 | 20 | |
| 15 | 10 | 17 | 23 | |
| Type | Roller | Oil Free Bushings | |
| [ M ]Material | [ S ]Surface Treatment | ||
| FRTAU | A5052 | Urethane Lining (Natural Color) Shore A90 | Filler Added PTFE Layer Sintered Bronze Layer Steel-backed Metal Layer (SPCC: Tin Plating) |
| FRTSU | SUS304 | ||
Example
