Vertical Guide Rollers-Metal/Core Only

Caution
Product Description
A guide roller used for vertical applications. Since it incorporates rollers and cantilever pins, the time and effort required to arrange parts and assembly can be reduced.
You can choose the material of the roller from steel (equivalent to S45C), stainless steel (SUS304), and aluminum (aluminum alloy).
Please refer to the specification table for the specifications of retaining rings. The bearings are press-fitted into the rollers.
You can specify the length of the cantilever pin in 1mm increments using additional machining (NC).

| Type | [ M ]Material | [ S ]Surface Treatment | |||||
| Roller | Shaft | Retaining Ring | Bearing | Roller | Shaft | Retaining Ring | |
| TGRB | S45C Equivalent | S45C Equivalent | Spring Steel | Steel | Electroless Nickel Plating | Electroless Nickel Plating | - |
| TGRS | SUS304 | SUS304 | SUS304 | - | - | - | |
| TGRA | Aluminum Alloy | S45C | Spring Steel | Clear Anodize | Electroless Nickel Plating | - | |
Example
