(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a resin roller with bearings pressed into the resin. There are two types of shapes: a straight type and a double flange type.
The bearing material can be specified as steel or stainless steel.
The resin material can be selected from polyacetal (white), ultra-high molecular weight polyethylene (white), polypropylene (white), and MC nylon (blue).
The characteristics of each material are as follows.
Polyacetal: It has excellent mechanical strength.
Ultra-high molecular weight polyethylene: It has excellent abrasion resistance and complies with the Food Sanitation Act.
Polypropylene: Product has superior chemical resistance properties.
MC Nylon: Excellent mechanical strength and wear resistance.
Type | [ M ]Material Body | Bearing | |
Straight | Double Flanged | ||
RORPOS | RORPOWF | Polyacetal | Steel |
RORPHS | RORPHWF | Stainless Steel | |
RORPES | RORPEWF | Ultra High Molecular Weight Polyethylene | Steel |
RORPJS | RORPJWF | Stainless Steel | |
RORPSS | - | Polypropylene | Steel |
RORPQS | - | Stainless Steel | |
RORMCS | RORMCWF | MC Nylon | Steel |
Part Number | - | D | - | d | - | L | - | E | - | G | |
(Milled) | RORPOS60 RORPOWF80 | - | D60 | - - | L75 L90 | - | E10 | - | G10 |
Part Number | L 1mm Increment | Bearing Used | D | D1 | d | B | (dh) | ||
Type | No. | ||||||||
RORPOS RORPES RORPSS RORMCS | RORPHS RORPJS RORPQS | 20 | 15~ 100 | 696ZZx2 | 20 | 15 | 6 | 5 | 10 |
30 | 20~ 100 | 698ZZx2 | 30 | 19 | 8 | 6 | 15 | ||
30-10 | 6900ZZx2 | 30 | 22 | 10 | 6 | 15 | |||
30-12 | 6901ZZx2 | 30 | 24 | 12 | 6 | 18 | |||
40 | 6900ZZx2 | 40 | 22 | 10 | 6 | 18 | |||
40-12 | 6901ZZx2 | 40 | 24 | 12 | 6 | 18 | |||
40-15 | 6902ZZx2 | 40 | 28 | 15 | 7 | 24 | |||
40-20 | 6804ZZx2 | 40 | 32 | 20 | 7 | 24 | |||
50 | 30~100 | 6001ZZx2 | 50 | 28 | 12 | 8 | 24 | ||
60 | 6002ZZx2 | 60 | 32 | 15 | 9 | 28 | |||
80 | 6002ZZx2 | 80 | 32 | 15 | 9 | 28 |
Part Number | 1mm Increment | Bearing Used | F | D1 | d | B | (dh) | |||||
Type | No. | D | L | E | G | |||||||
RORPOWF RORPEWF RORMCWF | RORPHWF RORPJWF | 40 | 30~35 | 20~100 | 5~10 | 5~10 | 6900ZZx2 | 40 | 22 | 10 | 6 | 18 |
50 | 35~45 | 40~100 | 5~10 | 5~10 | 6001ZZx2 | 50 | 28 | 12 | 8 | 24 | ||
60 | 40~55 | 40~100 | 5~20 | 5~20 | 6002ZZx2 | 60 | 32 | 15 | 9 | 28 | ||
80 | 40~75 | 40~100 | 5~20 | 5~20 | 6002ZZx2 | 80 | 32 | 15 | 9 | 28 |
Part Number |
---|
RORMCS20-L[15-100/1] |
RORMCS30-10-L[20-100/1] |
RORMCS30-12-L[20-100/1] |
RORMCS30-L[20-100/1] |
RORMCS40-12-L[20-100/1] |
RORMCS40-15-L[20-100/1] |
RORMCS40-20-L[20-100/1] |
RORMCS40-L[20-100/1] |
RORMCS50-L[30-100/1] |
RORMCS60-L[30-100/1] |
RORMCS80-L[30-100/1] |
RORMCWF40-D[30-35/1]-L[20-100/1]-E[5-10/1]-G[5-10/1] |
RORMCWF50-D[35-45/1]-L[40-100/1]-E[5-10/1]-G[5-10/1] |
RORMCWF50-L[20-100/1]-L[40-100/1]-E[5-10/1]-G[5-10/1] |
RORMCWF60-D[40-55/1]-L[40-100/1]-E[5-20/1]-G[5-20/1] |
RORMCWF60-L[40-100/1]-L[40-100/1]-E[5-20/1]-G[5-20/1] |
RORMCWF80-D[40-75/1]-L[40-100/1]-E[5-20/1]-G[5-20/1] |
RORMCWF80-L[40-100/1]-L[40-100/1]-E[5-20/1]-G[5-20/1] |
RORPES20-L[15-100/1] |
RORPES30-10-L[20-100/1] |
RORPES30-12-L[20-100/1] |
RORPES30-L[20-100/1] |
RORPES40-12-L[20-100/1] |
RORPES40-15-L[20-100/1] |
RORPES40-20-L[20-100/1] |
RORPES40-L[20-100/1] |
RORPES50-L[30-100/1] |
RORPES60-L[30-100/1] |
RORPES80-L[30-100/1] |
RORPEWF40-D[30-35/1]-L[20-100/1]-E[5-10/1]-G[5-10/1] |
RORPEWF50-D[35-45/1]-L[40-100/1]-E[5-10/1]-G[5-10/1] |
RORPEWF60-D[40-55/1]-L[40-100/1]-E[5-20/1]-G[5-20/1] |
RORPEWF80-D[40-75/1]-L[40-100/1]-E[5-20/1]-G[5-20/1] |
RORPEWF80-L[40-75/1]-L[40-100/1]-E[5-20/1]-G[5-20/1] |
RORPHS20-L[15-100/1] |
RORPHS30-10-L[20-100/1] |
RORPHS30-12-L[20-100/1] |
RORPHS30-L[20-100/1] |
RORPHS40-12-L[20-100/1] |
RORPHS40-15-L[20-100/1] |
RORPHS40-20-L[20-100/1] |
RORPHS40-L[20-100/1] |
RORPHS50-L[30-100/1] |
RORPHS60-L[30-100/1] |
RORPHS80-L[30-100/1] |
RORPHWF40-D[30-35/1]-L[20-100/1]-E[5-10/1]-G[5-10/1] |
RORPHWF50-D[35-45/1]-L[40-100/1]-E[5-10/1]-G[5-10/1] |
RORPHWF60-D[40-55/1]-L[40-100/1]-E[5-20/1]-G[5-20/1] |
RORPHWF80-D[40-75/1]-L[40-100/1]-E[5-20/1]-G[5-20/1] |
RORPJS20-L[15-100/1] |
RORPJS30-10-L[20-100/1] |
RORPJS30-12-L[20-100/1] |
RORPJS30-L[20-100/1] |
RORPJS40-12-L[20-100/1] |
RORPJS40-15-L[20-100/1] |
RORPJS40-20-L[20-100/1] |
RORPJS40-L[20-100/1] |
RORPJS50-L[30-100/1] |
RORPJS60-L[30-100/1] |
RORPJS80-L[30-100/1] |
RORPJWF40-D[30-35/1]-L[20-100/1]-E[5-10/1]-G[5-10/1] |
RORPJWF50-D[35-45/1]-L[40-100/1]-E[5-10/1]-G[5-10/1] |
RORPJWF60-D[40-55/1]-L[40-100/1]-E[5-20/1]-G[5-20/1] |
RORPJWF80-D[40-75/1]-L[40-100/1]-E[5-20/1]-G[5-20/1] |
RORPOS20-L[15-100/1] |
RORPOS30-10-L[20-100/1] |
RORPOS30-12-L[20-100/1] |
RORPOS30-L[20-100/1] |
RORPOS40-12-L[20-100/1] |
RORPOS40-15-L[20-100/1] |
RORPOS40-20-L[20-100/1] |
RORPOS40-L[20-100/1] |
RORPOS50-L[30-100/1] |
RORPOS60-L[30-100/1] |
RORPOS80-L[30-100/1] |
RORPOWF40-D[30-35/1]-L[20-100/1]-E[5-10/1]-G[5-10/1] |
RORPOWF50-D[35-45/1]-L[40-100/1]-E[5-10/1]-G[5-10/1] |
RORPOWF60-D[40-55/1]-L[40-100/1]-E[5-20/1]-G[5-20/1] |
RORPOWF80-D[40-75/1]-L[40-100/1]-E[5-20/1]-G[5-20/1] |
RORPQS20-L[15-100/1] |
RORPQS30-10-L[20-100/1] |
RORPQS30-12-L[20-100/1] |
RORPQS30-L[20-100/1] |
RORPQS40-12-L[20-100/1] |
RORPQS40-15-L[20-100/1] |
RORPQS40-20-L[20-100/1] |
RORPQS40-L[20-100/1] |
RORPQS50-L[30-100/1] |
RORPQS60-L[30-100/1] |
RORPQS80-L[30-100/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (mm) | Material | Inner Dia. d (mm) | Bearing Material | No. | Type | E (mm) | G (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 20 | [Plastic] MC Nylon | 6 | Steel | 20 | Straight | - | - | 15 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] MC Nylon | 10 | Steel | 30-10 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] MC Nylon | 12 | Steel | 30-12 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] MC Nylon | 8 | Steel | 30 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] MC Nylon | 12 | Steel | 40-12 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] MC Nylon | 15 | Steel | 40-15 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] MC Nylon | 20 | Steel | 40-20 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] MC Nylon | 10 | Steel | 40 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 50 | [Plastic] MC Nylon | 12 | Steel | 50 | Straight | - | - | 30 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 60 | [Plastic] MC Nylon | 15 | Steel | 60 | Straight | - | - | 30 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 80 | [Plastic] MC Nylon | 15 | Steel | 80 | Straight | - | - | 30 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] MC Nylon | 10 | Steel | 40 | Double Flanged | 5 ~ 10 | 5 ~ 10 | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 50 | [Plastic] MC Nylon | 12 | Steel | 50 | Double Flanged | 5 ~ 10 | 5 ~ 10 | 40 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 50 | [Plastic] MC Nylon | 12 | Steel | 50 | Double Flanged | 5 ~ 10 | 5 ~ 10 | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 60 | [Plastic] MC Nylon | 15 | Steel | 60 | Double Flanged | 5 ~ 20 | 5 ~ 20 | 40 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 60 | [Plastic] MC Nylon | 15 | Steel | 60 | Double Flanged | 5 ~ 20 | 5 ~ 20 | 40 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 80 | [Plastic] MC Nylon | 15 | Steel | 80 | Double Flanged | 5 ~ 20 | 5 ~ 20 | 40 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 80 | [Plastic] MC Nylon | 15 | Steel | 80 | Double Flanged | 5 ~ 20 | 5 ~ 20 | 40 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 20 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 6 | Steel | 20 | Straight | - | - | 15 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 10 | Steel | 30-10 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 12 | Steel | 30-12 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 8 | Steel | 30 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 12 | Steel | 40-12 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 15 | Steel | 40-15 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 20 | Steel | 40-20 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 10 | Steel | 40 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 50 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 12 | Steel | 50 | Straight | - | - | 30 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 60 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 15 | Steel | 60 | Straight | - | - | 30 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 80 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 15 | Steel | 80 | Straight | - | - | 30 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Polyacetal | 10 | Steel | 40 | Double Flanged | 5 ~ 10 | 5 ~ 10 | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 50 | [Plastic] Polyacetal | 12 | Steel | 50 | Double Flanged | 5 ~ 10 | 5 ~ 10 | 40 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 60 | [Plastic] Polyacetal | 15 | Steel | 60 | Double Flanged | 5 ~ 20 | 5 ~ 20 | 40 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 80 | [Plastic] Polyacetal | 15 | Steel | 80 | Double Flanged | 5 ~ 20 | 5 ~ 20 | 40 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 80 | [Plastic] Polyacetal | 15 | Steel | 80 | Double Flanged | 5 ~ 20 | 5 ~ 20 | 40 ~ 75 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 20 | [Plastic] Polyacetal | 6 | Stainless Steel | 20 | Straight | - | - | 15 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] Polyacetal | 10 | Stainless Steel | 30-10 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] Polyacetal | 12 | Stainless Steel | 30-12 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] Polyacetal | 8 | Stainless Steel | 30 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Polyacetal | 12 | Stainless Steel | 40-12 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Polyacetal | 15 | Stainless Steel | 40-15 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Polyacetal | 20 | Stainless Steel | 40-20 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Polyacetal | 10 | Stainless Steel | 40 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 50 | [Plastic] Polyacetal | 12 | Stainless Steel | 50 | Straight | - | - | 30 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 60 | [Plastic] Polyacetal | 15 | Stainless Steel | 60 | Straight | - | - | 30 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 80 | [Plastic] Polyacetal | 15 | Stainless Steel | 80 | Straight | - | - | 30 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Polyacetal | 10 | Stainless Steel | 40 | Double Flanged | 5 ~ 10 | 5 ~ 10 | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 50 | [Plastic] Polyacetal | 12 | Stainless Steel | 50 | Double Flanged | 5 ~ 10 | 5 ~ 10 | 40 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 60 | [Plastic] Polyacetal | 15 | Stainless Steel | 60 | Double Flanged | 5 ~ 20 | 5 ~ 20 | 40 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 80 | [Plastic] Polyacetal | 15 | Stainless Steel | 80 | Double Flanged | 5 ~ 20 | 5 ~ 20 | 40 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 20 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 6 | Stainless Steel | 20 | Straight | - | - | 15 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 10 | Stainless Steel | 30-10 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 12 | Stainless Steel | 30-12 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 8 | Stainless Steel | 30 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 12 | Stainless Steel | 40-12 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 15 | Stainless Steel | 40-15 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 20 | Stainless Steel | 40-20 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 10 | Stainless Steel | 40 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 50 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 12 | Stainless Steel | 50 | Straight | - | - | 30 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 60 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 15 | Stainless Steel | 60 | Straight | - | - | 30 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 80 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 15 | Stainless Steel | 80 | Straight | - | - | 30 ~ 100 | ||
- | ROLLERFOR CONVEYOR | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 10 | Stainless Steel | 40 | Double Flanged | 5 ~ 10 | 5 ~ 10 | 20 ~ 100 | ||
- | ROLLERFOR CONVEYOR | 1 Piece(s) | 7 Day(s) | 10 | 50 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 12 | Stainless Steel | 50 | Double Flanged | 5 ~ 10 | 5 ~ 10 | 40 ~ 100 | ||
- | ROLLERFOR CONVEYOR | 1 Piece(s) | 7 Day(s) | 10 | 60 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 15 | Stainless Steel | 60 | Double Flanged | 5 ~ 20 | 5 ~ 20 | 40 ~ 100 | ||
- | ROLLERFOR CONVEYOR | 1 Piece(s) | 7 Day(s) | 10 | 80 | [Plastic] Ultra-High-Molecular-Weight-Polyethylene | 15 | Stainless Steel | 80 | Double Flanged | 5 ~ 20 | 5 ~ 20 | 40 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 20 | [Plastic] Polyacetal | 6 | Steel | 20 | Straight | - | - | 15 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] Polyacetal | 10 | Steel | 30-10 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] Polyacetal | 12 | Steel | 30-12 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] Polyacetal | 8 | Steel | 30 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Polyacetal | 12 | Steel | 40-12 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Polyacetal | 15 | Steel | 40-15 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Polyacetal | 20 | Steel | 40-20 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Polyacetal | 10 | Steel | 40 | Straight | - | - | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 50 | [Plastic] Polyacetal | 12 | Steel | 50 | Straight | - | - | 30 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 60 | [Plastic] Polyacetal | 15 | Steel | 60 | Straight | - | - | 30 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 80 | [Plastic] Polyacetal | 15 | Steel | 80 | Straight | - | - | 30 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Polyacetal | 10 | Steel | 40 | Double Flanged | 5 ~ 10 | 5 ~ 10 | 20 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 50 | [Plastic] Polyacetal | 12 | Steel | 50 | Double Flanged | 5 ~ 10 | 5 ~ 10 | 40 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 60 | [Plastic] Polyacetal | 15 | Steel | 60 | Double Flanged | 5 ~ 20 | 5 ~ 20 | 40 ~ 100 | ||
- | ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 80 | [Plastic] Polyacetal | 15 | Steel | 80 | Double Flanged | 5 ~ 20 | 5 ~ 20 | 40 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 20 | [Plastic] Polypropylene | 6 | Stainless Steel | 20 | Straight | - | - | 15 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] Polypropylene | 10 | Stainless Steel | 30-10 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] Polypropylene | 12 | Stainless Steel | 30-12 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 30 | [Plastic] Polypropylene | 8 | Stainless Steel | 30 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Polypropylene | 12 | Stainless Steel | 40-12 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Polypropylene | 15 | Stainless Steel | 40-15 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Polypropylene | 20 | Stainless Steel | 40-20 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 40 | [Plastic] Polypropylene | 10 | Stainless Steel | 40 | Straight | - | - | 20 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 50 | [Plastic] Polypropylene | 12 | Stainless Steel | 50 | Straight | - | - | 30 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 60 | [Plastic] Polypropylene | 15 | Stainless Steel | 60 | Straight | - | - | 30 ~ 100 | ||
- | ROLLER | 1 Piece(s) | 7 Day(s) | 10 | 80 | [Plastic] Polypropylene | 15 | Stainless Steel | 80 | Straight | - | - | 30 ~ 100 |
Loading...
Roller Type | Plastic Roller | Mounting Method | With Bearings | Roller Shape | Straight |
---|---|---|---|---|---|
Length(mm) | ~50 / ~100 | Surface Treatment | Not Provided |
How can we improve?
How can we improve?