Urethane/Rubber Rollers - Straight, Crowned Type

Caution
Product Description
roller with various resins and hardnesses to choose from. There are two types of shapes: straight type and crown type.
The material of the core metal can be selected from steel (equivalent to S45C), stainless steel (SUS304), and aluminum (aluminum alloy).
For the lining, you can specify urethane (natural color), antistatic urethane (gray), silicone rubber (light gray), heat-resistant urethane (reddish brown), or NBR (black).
Shore hardness can be selected from Shore A50 to Shore A95. Please check the outline drawing and specification table for availability.
A90/95 is ether urethane, A50/A70 is ester urethane.
It is possible to specify dimensions in 1mm increments for the L specification type, but the length that can be specified for the L dimension selection type cannot be selected.
Additional machining (MC) allows tapping holes to be machined at two locations on the outside diameter. In addition, (UDC) allows you to change the urethane to antistatic urethane.
Please refer to the specification table for the range of dimensions that can be specified.


[ ! ] When L>dx3, hole d is machined from both ends as shown below. There is no relief in some cases.
| Type | [ M ]Material | [ S ]Surface Treatment (Lining) | [ H ]Hardness | |
| Straight | ||||
| L Selectable | L Configurable | Core | ||
| ROKS | - | SUS304 | Urethane (Natural Color) | Shore A95 |
| ROKA | - | A5052 | Shore A95 | |
| ROUS | ROFUS | SUS304 | Shore A90 | |
| ROUA | ROFUA | Aluminum Alloy | Shore A90 | |
| ROGS | - | SUS304 | Shore A70 | |
| ROGA | ROFGA | Aluminum Alloy | ||
| ROHS | ROFHS | SUS304 | Shore A50 | |
| ROHA | ROFHA | Aluminum Alloy | ||
| ROMS | - | SUS304 | Antistatic Urethane (Gray) | Shore A90 |
| ROMA | - | Aluminum Alloy | ||
| ROSS | ROFSS | SUS304 | Silicon Rubber (Light Gray) | Shore A70 |
| ROSA | - | A5052 | ||
| ROJA | - | A5052 | Shore A50 | |
| ROTS | - | SUS304 | Heat Resistant Urethane (Red Brown) Operating Temperature: ~ 110°C | Shore A90 |
| ROTA | - | Aluminum Alloy | ||
| RONA | - | A5052 | NBR Nitrile Rubber (Black) | Shore A60 |
| Type | [ M ]Material | [ S ]Surface Treatment (Lining) | [ H ]Hardness | |
| Crowned | ||||
| L Selectable | L Configurable | Core | ||
| ROCUS | - | SUS304 | Urethane (Natural Color) | Shore A90 |
| ROCUA | ROFCUA | A5052 | Shore A90 | |
| ROCGS | - | SUS304 | Shore A70 | |
| ROCGA | - | A5052 | ||
| ROCHS | - | SUS304 | Shore A50 | |
| ROCHA | - | A5052 | ||
| ROCSS | - | SUS304 | Silicon Rubber (Light Gray) | Shore A70 |