Roller Followers Urethane-Separate/Flat Type/With Seal/No Seal

Brand :
MISUMI
Caution
- [Specification Change] The appearances and packaging specifications of products will be changed sequentially starting in July 2026. Please see here for details. Products before and after the change may be mixed in the same shipment, but there are no problems with use.
Product Description
[Features]
• Urethane is baked on the outer rings of the cam followers.
• Main body material is SUJ2 Equivalent with black urethane Shore A90.
• Operating temperature is 80°C or lower.
[Use]
• Select no seal or with seal, then match d, allowable load and max. rotational speed to the installation.

[ ! ]Operating Temp.: 80°C or lower [ ! ]Urethane is baked on the outer rings of the cam followers.
[ M ] Material Main Body: SUJ2 Equivalent Urethane Shore A90 (Black)