(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Roller Followers with the Outer ring, inner ring, and retainer separable from each other. They have the simplified structure and thus, are inexpensive.
Grease | No Seal | With Seal | [ M ]Material |
Crowned | Crowned | ||
General | NASTR | NASTZ | SUJ2 Equivalent |
- | NASTZS | SUS440C |
Part Number |
NASTR8 |
Part Number | D | dr | B | B1 | r | Basic Dynamic Load Rating | Basic Static Load Rating | Track Load Capacity (kN) | Max. Rotational Speed | Mass | |
Type | d | C (kN) | Co (kN) | NASTR# | (rpm) | (g) | |||||
(Crowned) NASTR | 6 | 19 | 10 | 9.8 | 10 | 0.5 | 4.12 | 4.55 | 1.37 | 20000 | 17.8 |
8 | 24 | 12 | 9.8 | 10 | 0.5 | 5.68 | 5.89 | 1.86 | 17000 | 28 | |
10 | 30 | 14 | 11.8 | 12 | 0.5 | 9.70 | 9.67 | 2.45 | 15000 | 50 | |
12 | 32 | 16 | 11.8 | 12 | 0.5 | 10.4 | 10.9 | 2.74 | 13000 | 58 | |
15 | 35 | 20 | 11.8 | 12 | 0.5 | 12.3 | 14.3 | 3.14 | 10000 | 62 | |
17 | 40 | 22 | 15.8 | 16 | 0.5 | 17.4 | 20.9 | 3.72 | 9500 | 110 | |
20 | 47 | 25 | 15.8 | 16 | 0.5 | 19.2 | 24.5 | 4.61 | 8500 | 155 |
Part Number | D | a | B | B1 | Basic Dynamic Load Rating | Basic Static Load Rating | Track Load Capacity (kN) | Max. Rotational Speed | Mass | |
Type | d | C (kN) | Co (kN) | NASTZ# | (rpm) | (g) | ||||
(Crowned) NASTZ NASTZS | 6 | 19 | 14 | 13.8 | 14 | 4.12 | 4.55 | 1.37 | 8000 | 24.5 |
8 | 24 | 17.5 | 13.8 | 14 | 5.68 | 5.89 | 1.86 | 6800 | 39 | |
10 | 30 | 23.5 | 15.8 | 16 | 9.70 | 9.67 | 2.45 | 6000 | 65 | |
12 | 32 | 25.5 | 15.8 | 16 | 10.4 | 10.9 | 2.74 | 5200 | 75 |
Part Number |
---|
NASTR6 |
NASTR8 |
NASTR10 |
NASTR12 |
NASTR15 |
NASTR17 |
NASTR20 |
NASTZ6 |
NASTZ8 |
NASTZ10 |
NASTZ12 |
NASTZS6 |
NASTZS8 |
NASTZS10 |
NASTZS12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | Width B (mm) | Roller Follower Inner Dia. D (mm) | Material | Basic Load Rating Cr (Dynamic) (kN) | Basic Load Rating Cor (Static) (kN) | Allowable Rotational Speed (rpm) | Seal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 378.85 | ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 19 | 9.8 | 6 | [Carbon Steel] SUJ2 Equivalent | 4.12 | 4.55 | 20000 | Not Provided | ||
฿ 328.57 | ROLLER FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 24 | 9.8 | 8 | [Carbon Steel] SUJ2 Equivalent | 5.68 | 5.89 | 17000 | Not Provided | |
฿ 337.25 | ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 30 | 11.8 | 10 | [Carbon Steel] SUJ2 Equivalent | 9.7 | 9.67 | 15000 | Not Provided | ||
฿ 378.20 | ROLLER FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 32 | 11.8 | 12 | [Carbon Steel] SUJ2 Equivalent | 10.4 | 10.9 | 13000 | Not Provided | |
฿ 495.44 | ROLLER FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 35 | 11.8 | 15 | [Carbon Steel] SUJ2 Equivalent | 12.3 | 14.3 | 10000 | Not Provided | |
฿ 624.10 | ROLLER FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 40 | 15.8 | 17 | [Carbon Steel] SUJ2 Equivalent | 17.4 | 20.9 | 9500 | Not Provided | |
฿ 467.19 | ROLLER FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 47 | 15.8 | 20 | [Carbon Steel] SUJ2 Equivalent | 19.2 | 24.5 | 8500 | Not Provided | |
฿ 464.10 ฿ 314.43 | ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 19 | 13.8 | 6 | [Carbon Steel] SUJ2 Equivalent | 4.12 | 4.55 | 8000 | Provided | ||
฿ 555.20 | ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 24 | 13.8 | 8 | [Carbon Steel] SUJ2 Equivalent | 5.68 | 5.89 | 6800 | Provided | ||
฿ 516.70 | ROLLER FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 30 | 15.8 | 10 | [Carbon Steel] SUJ2 Equivalent | 9.7 | 9.67 | 6000 | Provided | |
฿ 621.89 ฿ 359.45 | ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 32 | 15.8 | 12 | [Carbon Steel] SUJ2 Equivalent | 10.4 | 10.9 | 5200 | Provided | ||
฿ 1,345.89 ฿ 1,007.67 | ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 19 | 13.8 | 6 | [Stainless Steel] SUS440C | 4.12 | 4.55 | 8000 | Provided | ||
฿ 1,488.21 | ROLLER FOLLOWER | 1 Piece(s) | Available | 3 Day(s) | 10 | 24 | 13.8 | 8 | [Stainless Steel] SUS440C | 5.68 | 5.89 | 6800 | Provided | |
฿ 1,497.50 ฿ 1,056.79 | ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 30 | 15.8 | 10 | [Stainless Steel] SUS440C | 9.7 | 9.67 | 6000 | Provided | ||
฿ 1,803.80 | ROLLER FOLLOWER | 1 Piece(s) | Available | 3 Day(s) | 10 | 32 | 15.8 | 12 | [Stainless Steel] SUS440C | 10.4 | 10.9 | 5200 | Provided |
Loading...
Product Category | Roller Followers | Roller Type | Crowned Type | Size Standards | Metric System |
---|---|---|---|---|---|
Roller Follower Type | Separate | Roller Lining | Not Provided | Shaft | Not Provided |
Roller Guiding Method | With Retainer | Inner Ring | Provided |
How can we improve?
How can we improve?