(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]It can be used for belt and chain adjustments, etc., in areas where free movement of the shaft center is required.
Component | [ M ]Material |
①Housing | [ M ] FC200 |
②Bearing | [ M ] SUJ2 |
③Rubber Seal | [ M ] Nitrile Rubber (NBR Nitrile Rubber ) |
④Set Screw | [ M ] SCM435 |
Part Number |
HDTKP15 |
Part Number | H1 | H2 | H3 | H4 | L | L1 | A | A1 | A2 | W1 | W2 | Z | d | B | S | Basic Load Rating (kN) | Set Screw | Mass (g) | ||||
Type | D | Cr (Dynamic) | Cor (Static) | M1 | Tightening Torque (N • cm) | Axial Load Capacity (N) | ||||||||||||||||
HDTKP | 12 | 89 | 76 | 51 | 32 | 94 | 61 | 32 | 21 | 12 | 16 | 10 | 51 | 19 | 31.0 | 12.7 | 12.8 | 6.6 | M6x0.75 | 392 | 640 | 790 |
15 | 89 | 76 | 51 | 32 | 94 | 61 | 32 | 21 | 12 | 16 | 10 | 51 | 19 | 31.0 | 12.7 | 12.8 | 6.6 | M6x0.75 | 392 | 640 | 770 | |
17 | 89 | 76 | 51 | 32 | 94 | 61 | 32 | 21 | 12 | 16 | 10 | 51 | 19 | 31.0 | 12.7 | 12.8 | 6.6 | M6x0.75 | 392 | 640 | 760 | |
20 | 89 | 76 | 51 | 32 | 94 | 61 | 32 | 21 | 12 | 16 | 10 | 51 | 19 | 31.0 | 12.7 | 12.8 | 6.6 | M6x0.75 | 490 | 1280 | 740 | |
25 | 89 | 76 | 51 | 32 | 97 | 62 | 32 | 24 | 12 | 16 | 10 | 51 | 19 | 34.1 | 14.3 | 14.0 | 7.9 | M6x0.75 | 490 | 1400 | 820 | |
30 | 102 | 89 | 56 | 37 | 113 | 70 | 37 | 28 | 12 | 16 | 10 | 57 | 22 | 38.1 | 15.9 | 19.6 | 11.3 | M6x0.75 | 490 | 1960 | 1300 | |
35 | 102 | 89 | 64 | 37 | 129 | 78 | 37 | 30 | 12 | 16 | 13 | 64 | 22 | 42.9 | 17.5 | 25.9 | 15.4 | M8x1 | 1180 | 2590 | 1600 | |
40 | 114 | 102 | 83 | 49 | 144 | 88 | 49 | 33 | 16 | 19 | 16 | 83 | 29 | 49.2 | 19 | 29.3 | 17.9 | M8x1 | 1180 | 2930 | 2400 | |
45 | 117 | 102 | 83 | 49 | 144 | 87 | 49 | 35 | 16 | 19 | 16 | 83 | 29 | 49.2 | 19 | 33.0 | 20.5 | M8x1 | 1180 | 3300 | 2400 | |
50 | 117 | 102 | 83 | 49 | 149 | 90 | 49 | 37 | 16 | 19 | 16 | 86 | 29 | 51.6 | 19 | 35.5 | 23.2 | M10x1.25 | 2350 | 3550 | 2500 |
Part Number |
---|
HDTKP12 |
HDTKP15 |
HDTKP17 |
HDTKP20 |
HDTKP25 |
HDTKP30 |
HDTKP35 |
HDTKP40 |
HDTKP45 |
HDTKP50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Bore Dia. D (Ø) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|
฿ 611.55 | BEARING HOLDER | 1 Piece(s) | Available | 3 Day(s) | 12 | 12800 | 6600 | |
฿ 611.55 ฿ 281.13 | BEARING HOLDER | 1 Piece(s) | Same day | 15 | 12800 | 6600 | ||
฿ 603.45 | BEARING HOLDER | 1 Piece(s) | Available | Same day | 17 | 12800 | 6600 | |
฿ 571.05 | BEARING HOLDER | 1 Piece(s) | Available | Same day | 20 | 12800 | 6600 | |
฿ 648.00 | BEARING HOLDER | 1 Piece(s) | Available | Same day | 25 | 14000 | 7900 | |
฿ 814.05 | BEARING HOLDER | 1 Piece(s) | Available | Same day | 30 | 19600 | 11300 | |
฿ 963.90 | BEARING HOLDER | 1 Piece(s) | Available | Same day | 35 | 25900 | 15400 | |
฿ 1,198.80 | BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 40 | 29300 | 17900 | |
฿ 1,372.95 ฿ 877.18 | BEARING HOLDER | 1 Piece(s) | Same day | 45 | 33000 | 20500 | ||
฿ 1,555.20 | BEARING HOLDER | 1 Piece(s) | Available | Same day | 50 | 35500 | 23200 |
Loading...
Unit, Type | Ball Bearing Units | Bearing Unit, Type | Take-Up | Unit Body Material | FC200 |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Set Screw | Bearing Material | SUJ2 | Surface Treatment | Not Provided |
How can we improve?
How can we improve?