Ball Bearing/Angular Contact/Single/Double Row Combination/Standard Grade

Brand :
MISUMI
Caution
- [Specification Change] The packaging and appearance of some part numbers will be changed sequentially starting in June 2025. Please see here for details and applicable part numbers. Products and packages before and after the change may be mixed in the same shipment, but there are no problems with use.
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Product Specifications]Shield material and shape: open type, inner and outer ring materials: SUJ2, outer ring type: flat, specifications/environment: standard.

* Contact Angle 30°
[ ! ]Shipped with no grease applied. Please apply grease before use.
For details on the tolerance and allowable values of inner and outer rings, >> P.2243
Bearing Accuracy: JIS B 1514 Class 0
[ M ] Material: *SUJ2
*SUJ2 equivalent materials are used in some products. Please check the product specifications and dimensions when selecting a product.