(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Since the length is configurable in 1mm increment, the time of machining can be saved after purchasing the product.
Type | [ M ]Material | [ S ]Surface Treatment |
Right and Left-Hand Screw | ||
MTSW | S45C | - |
MTSBW | Black Oxide |
Part Number | - | L |
MTSW10 | - | 456 |
Part Number | MTSW, MTSBW | (X) (Y) | Pitch P | |
Type | D | L 1mm Increment | ||
(Right and Left-Hand Screw) MTSW MTSBW | 10 | 130~1000 | When D=10 ~ 14 50≤(X)≤460 When D=16 ~ 50 50≤(X)≤560 (X)=(Y) (X)=(L-80)/2 (Y)=(L-80)/2 | 2 |
12 | 2 | |||
14 | 3 | |||
16 | 130~1200 | 3 | ||
18 | 150~1200 | 4 | ||
20 | 4 | |||
22 | 5 | |||
25 | 5 | |||
28 | 5 | |||
32 | 200~1200 | 6 | ||
36 | 6 | |||
40 | 6 | |||
50 | 8 |
Part Number |
---|
MTSBW10-[180-1000/1] |
MTSBW12-[130-1000/1] |
MTSBW14-[80-1000/1] |
MTSBW16-[180-1200/1] |
MTSBW18-[150-1200/1] |
MTSBW20-[150-1200/1] |
MTSBW22-[150-1200/1] |
MTSBW25-[150-1200/1] |
MTSBW28-[150-1200/1] |
MTSBW32-[200-1200/1] |
MTSBW36-[200-1200/1] |
MTSBW40-[200-1200/1] |
MTSBW50-[200-1200/1] |
MTSW10-[180-1000/1] |
MTSW12-[130-1000/1] |
MTSW14-[180-1000/1] |
MTSW16-[180-1200/1] |
MTSW18-[150-1200/1] |
MTSW20-[150-1200/1] |
MTSW22-[150-1200/1] |
MTSW25-[150-1200/1] |
MTSW28-[150-1200/1] |
MTSW32-[200-1200/1] |
MTSW36-[200-1200/1] |
MTSW40-[200-1200/1] |
MTSW50-[200-1200/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread D (Ø) | Pitch (mm) | Surface Treatment | Shaft Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 10 | 2 | Black Oxide | 180 ~ 1000 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 12 | 2 | Black Oxide | 130 ~ 1000 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 14 | 3 | Black Oxide | 80 ~ 1000 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 16 | 3 | Black Oxide | 180 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 18 | 4 | Black Oxide | 150 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 20 | 4 | Black Oxide | 150 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 22 | 5 | Black Oxide | 150 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 25 | 5 | Black Oxide | 150 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 28 | 5 | Black Oxide | 150 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 32 | 6 | Black Oxide | 200 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 36 | 6 | Black Oxide | 200 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 40 | 6 | Black Oxide | 200 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 50 | 8 | Black Oxide | 200 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 10 | 2 | Not Provided | 180 ~ 1000 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 12 | 2 | Not Provided | 130 ~ 1000 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 14 | 3 | Not Provided | 180 ~ 1000 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 16 | 3 | Not Provided | 180 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 18 | 4 | Not Provided | 150 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 20 | 4 | Not Provided | 150 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 22 | 5 | Not Provided | 150 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 25 | 5 | Not Provided | 150 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 28 | 5 | Not Provided | 150 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 32 | 6 | Not Provided | 200 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 36 | 6 | Not Provided | 200 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 40 | 6 | Not Provided | 200 ~ 1200 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 50 | 8 | Not Provided | 200 ~ 1200 |
Loading...
Shaft Shape | Straight Type | Screw Turn Direction | Right and Left-Hand Thread | Material | S45C |
---|---|---|---|---|---|
Type | Lead Screw Shafts | Incomplete Thread Section Tolerance | Not Provided | Shaft Type | Rolled |
How can we improve?
How can we improve?