Miniature Ball Guide Set, One End Female Thread Hollow Type With Retaining Ring

Brand :
MISUMI
Caution
Product Description
Rolling motion using balls allows linear motion and rotational motion. A retaining ring is attached inside the bush, so the ball slider will not fall off.

| Parts | [ M ] Material | [ H ] Hardness |
| Shafts Bushing | SUJ2 | 58HRC~ |
| Parts | [ M ] Material | [ H ] Hardness |
| Ball Retainer | C3604 | - |
| Balls | SUJ2 | 58HRC~ |
| Retaining Ring | Spring Steel | 44HRC~ |
More Information
Accuracy Standards
①Overall Length Dimension Tolerance
②Circularity of Part D 0.004 or Less (Except Annealed Range)
①Overall Length Dimension Tolerance
| L | 30~120 | 121~150 |
| Tolerance | ±0.3 | ±0.5 |
②Circularity of Part D 0.004 or Less (Except Annealed Range)