Shaft Collar - Standard with Urethane, Clamp Type / Standard with Urethane, Split Type

Brand :
MISUMI
Caution
Product Description
It is possible to avoid metallic noise caused by contact between metal parts.

| Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | |
| Standard | Compact | |||
| SCD | SCDJ | S45C Equivalent | Black Oxide Coating | Hex Socket Head Cap Screw 1 pc. [ M ]SCM435 equivalent |
| PSCD | PSCDJ | Electroless Nickel Plating | Hex Socket Head Cap Screw 1 pc. (Stainless Steel) [ M ]SUS304 equivalent | |
| SSCD | SSCDJ | SUS304 | - | |
Damper (Standard)
[ M ]Material: Urethane
[ H ]Hardness: Shore A70: No.3~6 (Ester Type)
Shore A90: No.8~50
(Allowable Temperature: 70°C)
[ M ]Material: Urethane
[ H ]Hardness: Shore A70: No.3~6 (Ester Type)
Shore A90: No.8~50
(Allowable Temperature: 70°C)
Damper (Compact)
[ M ]Material: Ester Urethane
[ H ]Hardness: Shore A70
(Allowable Temperature: 70°C)
[ ! ]Urethane Rubber Features >> P.2-389
[ M ]Material: Ester Urethane
[ H ]Hardness: Shore A70
(Allowable Temperature: 70°C)
[ ! ]Urethane Rubber Features >> P.2-389
Example
