Shaft Collar (Clamp) - Standard / Compact

Brand :
MISUMI
Caution
Product Description
Compared to the standard type, it is up to 33% more compact in width and 16% more compact in outer diameter.
Dimensional Drawing
■Standard
* D3 to D25:C0.5
D30 to D60:C1
D80·D100:C1.5

■Compact
* D5 to D25:C0.5
D30 to D50:C1

[ ! ] There is no clamp processing on Z section for D Dim. 60, 80, and 100 of Standard Type (SCS only).
| Type | [M] Material | [S] Surface Treatment | [A]Accessory | |
| Standard | Compact | Hex Socket Head Cap Screw 1 pc. | ||
| SCS | SCSJ | S45C Equivalent | Black Oxide | [M]SCM435 Equivalent |
| PSCS | PSCSJ | Electroless Nickel Plating | [M]SUS304 Equivalent | |
| SSCS | SSCSJ | SUS304 Equivalent | — | |
| SCSA | SCSAJ | 2000 Series Aluminum Alloy | ||
| SCSAW | SCSAWJ | Clear Anodize | ||
| SCSAB | — | Black Anodize | ||
[ ! ] Size Comparison Table
| D | Size Differences | Compact | Standard | |||
| B (Thickness) | D1 (O.D.) | B (Thickness) | D1 (O.D.) | B (Thickness) | D1 (O.D.) | |
| 5 | −2 | −4 | 6 | 16 | 8 | 20 |
| 6 | −2 | −2 | 6 | 18 | 8 | 20 |
| 8 | −2 | −3 | 6 | 22 | 8 | 25 |
| 10 | −2 | −5 | 6 | 25 | 8 | 30 |
| 12 | −2 | −5 | 6 | 25 | 8 | 30 |
| 13 | −2 | −2 | 8 | 28 | 10 | 30 |
| 15 | −2 | −4 | 8 | 30 | 10 | 34 |
| 16 | −2 | −5 | 8 | 30 | 10 | 35 |
| 20 | −2 | −5 | 8 | 35 | 10 | 40 |
| 25 | −2 | −3 | 10 | 42 | 12 | 45 |
| 30 | −3 | −5 | 12 | 50 | 15 | 55 |
| 35 | −3 | −5 | 12 | 55 | 15 | 60 |
| 40 | −6 | −10 | 12 | 60 | 18 | 70 |
| 50 | −4 | −5 | 18 | 80 | 22 | 85 |
App. Example
