(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It's cheap and common. Also, compared to the standard type, it is up to 25% more compact in width and 15% more compact in outer diameter.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | ||
Standard | Compact | Wide | |||
SCCN | SCCJ | SCC | S45C Equivalent | Black Oxide Coating | Set Screw 2 pcs. |
PSCCN | PSCCJ | PSCC | Electroless Nickel Plating | Set Screw 2 pcs. (Stainless Steel) | |
SSCCN | SSCCJ | SSCC | SUS304 Equivalent | - | |
SCCA | - | - | 2000series Aluminum Alloy | ||
SCCAW | - | - | Clear Anodize | ||
SCCAB | - | - | Black Anodize |
Part Number | - | B |
SCCN12 | - | 10 |
D | B | D1 | d1 | Set Screw M x Length | S45C Equivalent | SUS304 Equivalent | 2000series Aluminum Alloy | |||||||||||||||
Black Oxide Coating | Electroless Nickel Plating | - | - | Clear Anodize | Black Anodize | |||||||||||||||||
Standard | Compact | Wide | Standard | Compact | Wide | Standard | Compact | Wide | SCCN (Standard) | SCCJ (Compact) | SCC (Wide) | PSCCN (Standard) | PSCCJ (Compact) | PSCC (Wide) | SSCCN (Standard) | SSCCJ (Compact) | SSCC (Wide) | SCCA (Standard) | SCCAW (Standard) | SCCAB (Standard) | ||
3- | 5 | - | 7 | - | - | - | - | - | M3x3 | - | - | ● | - | - | - | - | - | - | - | - | - | - |
6 | 7 | - | - | 4.5 | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | ● | ● | ● | |
8 | 7 | - | - | 4.5 | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
4- | 5 | - | 8 | - | - | - | - | - | M3x3 | - | - | ● | - | - | - | - | - | ● | - | - | - | - |
6 | 8 | - | - | 5.5 | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | ● | ● | ● | |
8 | 8 | - | - | 5.5 | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
5- | 5 | - | 11 | - | - | - | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
6 | 11 | - | 14 | 10 | - | 14 | M4x3 | - | M4x4 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
8 | 11 | - | 14 | 10 | - | 14 | M4x3 | - | M4x4 | ● | - | ● | ● | - | - | ● | - | - | - | - | - | |
10 | 11 | - | - | 10 | - | - | M4x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
6- | 5 | - | 12 | - | - | - | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
6 | 12 | - | 15 | 11 | - | 15 | M4x3 | - | M4x4 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
8 | 12 | - | 15 | 11 | - | 15 | M4x3 | - | M4x4 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
10 | 12 | - | 16 | 11 | - | 16 | M4x3 | - | M4x4 | ● | - | ● | ● | - | - | ● | - | - | ● | ● | ● | |
8- | 5 | - | 14 | - | - | - | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
6 | 14 | - | - | 12 | - | - | M4x3 | - | - | ● | - | - | ● | - | - | ● | - | - | ● | ● | ● | |
8 | 14 | - | 16 | 12 | - | 13 | M4x3 | - | M4x4 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
10 | 14 | - | 18 | 12 | - | 13 | M4x3 | - | M4x4 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
10- | 5 | - | 16 | - | - | - | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
6 | 16 | - | - | 13 | - | - | M4x3 | - | - | ● | - | - | ● | - | - | ● | - | - | ● | ● | ● | |
8 | 16 | - | 18 | 13 | - | 16 | M4x3 | - | M4x4 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
10 | 16 | - | 20 | 13 | - | 16 | M4x3 | - | M4x4 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
12- | 5 | - | 19 | - | - | - | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
6 | 20 | - | - | 15 | - | - | M4x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
8 | 20 | - | 22 | 15 | - | 20 | M5x4 | - | M4x4 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
10 | 20 | - | 26 | 15 | - | 20 | M5x4 | - | M5x5 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
12 | 20 | - | 26 | 15 | - | 20 | M5x4 | - | M5x5 | ● | - | ● | ● | - | ● | ● | - | ● | - | - | - | |
13- | 5 | - | 20 | - | - | - | - | - | M3x3 | - | - | ● | - | - | - | - | - | ● | - | - | - | - |
8 | 22 | - | 22 | 18 | - | 20 | M5x4 | - | M4x4 | ● | - | ● | ● | - | - | ● | - | - | ● | - | - | |
10 | 22 | - | 26 | 18 | - | 20 | M5x4 | - | M5x5 | ● | - | ● | ● | - | ● | ● | - | ● | - | - | - | |
12 | 22 | - | - | 18 | - | - | M5x4 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
15- | 5 | - | 22 | - | - | - | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
8 | 24 | - | 25 | 20 | - | 24 | M5x4 | - | M5x5 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
10 | 24 | - | 25 | 20 | - | 24 | M5x4 | - | M5x5 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
12 | 24 | - | 28 | 20 | - | 24 | M5x4 | - | M5x5 | ● | - | ● | ● | - | - | ● | - | - | ● | ● | ● | |
16- | 8 | 26 | - | - | 22 | - | - | M5x4 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - |
10 | 26 | - | - | 22 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | ● | ● | - | |
12 | 26 | - | - | 22 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
15 | 26 | - | - | 22 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
18- | 10 | 32 | - | - | 27 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - |
12 | 32 | - | - | 27 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
15 | 32 | - | - | 27 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
20- | 6 | - | 27 | - | - | - | - | - | M4x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
8 | - | 27 | - | - | 22.5 | - | - | M4x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | |
10 | 32 | - | 32 | 27 | - | 29 | M6x5 | - | M6x6 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
12 | 32 | - | 32 | 27 | - | 29 | M6x5 | - | M6x6 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
15 | 32 | - | 32 | 27 | - | 29 | M6x5 | - | M6x6 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
25- | 8 | - | 32 | - | - | 27.5 | - | - | M4x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
10 | - | 32 | - | - | 27.5 | - | - | M4x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | |
12 | 38 | - | 42 | 31 | - | 38 | M6x5 | - | M6x6 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | - | |
15 | 38 | - | 42 | 31 | - | 38 | M6x5 | - | M6x6 | ● | - | ● | ● | - | ● | ● | - | ● | - | - | - | |
18 | 38 | - | 42 | 31 | - | 38 | M6x5 | - | M6x6 | ● | - | ● | ● | - | - | ● | - | - | - | - | - | |
30- | 10 | - | 39 | - | - | 32.5 | - | - | M5x4 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
12 | - | 41 | - | - | 32.5 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | |
15 | 46 | - | - | 38 | - | - | M8x6 | - | - | ● | - | - | ● | - | - | ● | - | - | ● | ● | ● | |
16 | - | - | 45 | - | - | 42 | - | - | M8x8 | - | - | ● | - | - | ● | - | - | ● | - | - | - | |
18 | 46 | - | - | 38 | - | - | M8x6 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
20 | 46 | - | 49 | 38 | - | 42 | M8x6 | - | M8x8 | ● | - | ● | ● | - | - | ● | - | - | - | - | - | |
35- | 10 | - | 44 | - | - | 37.5 | - | - | M5x4 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
12 | - | 46 | - | - | 37.5 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | |
15 | 50 | - | - | 40 | - | - | M8x6 | - | - | ● | - | - | ● | - | - | ● | - | - | ● | - | - | |
18 | 50 | - | - | 40 | - | - | M8x6 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
20 | 50 | - | 59 | 40 | - | 47 | M8x6 | - | M8x8 | ● | - | ● | ● | - | - | ● | - | - | - | - | - | |
40- | 15 | - | 51 | - | - | 42.5 | - | - | M5x4 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
18 | - | 53 | - | - | 42.5 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | |
20 | 60 | - | 72 | 45 | - | 55 | M10x8 | - | M10x10 | ● | - | ● | ● | - | - | ● | - | - | ● | ● | - | |
22 | 60 | - | 72 | 45 | - | 55 | M10x8 | - | M10x10 | ● | - | ● | ● | - | - | ● | - | - | - | - | - | |
50- | 20 | 70 | - | - | 55 | - | - | M10x8 | - | - | ● | - | - | - | - | - | ● | - | - | - | - | - |
22 | 70 | - | - | 55 | - | - | M10x8 | - | - | ● | - | - | ● | - | - | ● | - | - | ● | ● | ● | |
25 | 70 | - | 79 | 55 | - | 65 | M10x8 | - | M10x10 | ● | - | ● | ● | - | - | ● | - | - | - | - | - |
D | C | D Tolerance | ||||
Standard | Compact | Wide | Standard | Compact | Wide | |
3 | 0.2 | 0.2 | - | +0.05/+0.01 | +0.05/+0.01 | - |
4 | 0.2 | 0.2 | - | +0.05/+0.01 | +0.05/+0.01 | - |
5 | 0.2 | 0.2 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.012/0 |
6 | 0.2 | 0.2 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.012/0 |
8 | 0.2 | 0.2 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.015/0 |
10 | 0.2 | 0.2 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.015/0 |
12 | 0.5 | 0.5 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.018/0 |
13 | 0.5 | 0.5 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.018/0 |
15 | 0.5 | 0.5 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.018/0 |
16 | 0.5 | - | - | +0.05/+0.01 | - | - |
18 | 0.5 | - | - | +0.05/+0.01 | - | - |
20 | 0.5 | 0.5 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.021/0 |
25 | 0.5 | 0.5 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.021/0 |
30 | 1 | 1 | 1 | +0.05/+0.01 | +0.05/+0.01 | +0.021/0 |
35 | 1 | 1 | 1 | +0.05/+0.01 | +0.05/+0.01 | +0.025/0 |
40 | 1 | 1 | 1 | +0.05/+0.01 | +0.05/+0.01 | +0.025/0 |
50 | 1 | - | 1 | +0.05/+0.01 | - | +0.025/0 |
D | Size Differences | Compact | Standard (P.267) | |||
B (Thickness) | D1 (O.D.) | B (Thickness) | D1 (O.D.) | B (Thickness) | D1 (O.D.) | |
3 | -1 | 0 | 5 | 7 | 6 | 7 |
4 | -1 | 0 | 5 | 8 | 6 | 8 |
5 | -1 | 0 | 5 | 11 | 6 | 11 |
6 | -1 | 0 | 5 | 12 | 6 | 12 |
8 | -1 | 0 | 5 | 14 | 6 | 14 |
10 | -1 | 0 | 5 | 16 | 6 | 16 |
12 | -1 | -1 | 5 | 19 | 6 | 20 |
13 | -3 | -2 | 5 | 20 | 8 | 22 |
15 | -3 | -2 | 5 | 22 | 8 | 24 |
20 | -4 | -5 | 6 | 27 | 10 | 32 |
25 | -4 | -6 | 8 | 32 | 12 | 38 |
30 | -5 | -7 | 10 | 39 | 15 | 46 |
35 | -5 | -6 | 10 | 44 | 15 | 50 |
40 | -5 | -9 | 15 | 51 | 20 | 60 |
Part Number |
---|
PSCC15-10 |
SCC15-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. | O.D. | Width | Material | Surface Treatment | Thickness | KB (1 Knurled Knob Included) | WKB (2 Knurled Knobs Included) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 140.82 | SET COLLAR | 1 Piece(s) | Available | 5 Day(s) | 10 | 15 | 25 | 10 | S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | Wide Type | Not Provided | Not Provided | |
฿ 86.10 | SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 15 | 25 | 10 | S45C Equivalent | [Surface Treatment] Black Oxide | Wide Type | Not Provided | Not Provided |
Loading...
Fastening Method | Set Screw | Specifications | Standard | Side Hole Machining | Not Provided |
---|
How can we improve?
How can we improve?