1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shaft Collar (Set Screw) - Standard / Wide / Compact (Part Number)

Shaft Collar (Set Screw) - Standard / Wide / Compact
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 18.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It's cheap and common. Also, compared to the standard type, it is up to 25% more compact in width and 15% more compact in outer diameter.

Shaft Collars/Set Screw Mounted/Standard/Compact:Related Image

Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
StandardCompactWide
SCCNSCCJSCCS45C EquivalentBlack Oxide CoatingSet Screw 2 pcs.
PSCCNPSCCJPSCCElectroless Nickel PlatingSet Screw
2 pcs.
(Stainless Steel)
SSCCNSSCCJSSCCSUS304 Equivalent-
SCCA--2000series Aluminum Alloy
SCCAW--Clear Anodize
SCCAB--Black Anodize

Specifications

Part Number-B
SCCN12
-
10
DBD1d1Set Screw
M x Length
S45C EquivalentSUS304 Equivalent2000series Aluminum Alloy
Black Oxide CoatingElectroless Nickel Plating--Clear AnodizeBlack Anodize
StandardCompactWideStandardCompactWideStandardCompactWideSCCN (Standard)SCCJ
(Compact)
SCC
(Wide)
PSCCN (Standard)PSCCJ (Compact)PSCC (Wide)SSCCN (Standard)SSCCJ (Compact)SSCC (Wide)SCCA (Standard)SCCAW (Standard)SCCAB (Standard)
3-5-7-----M3x3------------
 67--4.5--M3x3--------
 87--4.5--M3x3-----------
4-5-8-----M3x3-----------
 68--5.5--M3x3--------
 88--5.5--M3x3-----------
5-5-11-----M3x3----------
 611-1410-14M4x3-M4x4---
 811-1410-14M4x3-M4x4--------
 1011--10--M4x3-----------
6-5-12-----M3x3----------
 612-1511-15M4x3-M4x4---
 812-1511-15M4x3-M4x4---
 1012-1611-16M4x3-M4x4-----
8-5-14-----M3x3----------
 614--12--M4x3--------
 814-1612-13M4x3-M4x4---
 1014-1812-13M4x3-M4x4---
10-5-16-----M3x3----------
 616--13--M4x3--------
 816-1813-16M4x3-M4x4---
 1016-2013-16M4x3-M4x4---
12-5-19-----M3x3----------
 620--15--M4x3-----------
 820-2215-20M5x4-M4x4---
 1020-2615-20M5x4-M5x5---
 1220-2615-20M5x4-M5x5------
13-5-20-----M3x3-----------
 822-2218-20M5x4-M4x4-------
 1022-2618-20M5x4-M5x5------
 1222--18--M5x4-----------
15-5-22-----M3x3----------
 824-2520-24M5x4-M5x5---
 1024-2520-24M5x4-M5x5---
 1224-2820-24M5x4-M5x5-----
16-826--22--M5x4-----------
 1026--22--M6x5---------
 1226--22--M6x5-----------
 1526--22--M6x5-----------
18-1032--27--M6x5-----------
 1232--27--M6x5-----------
 1532--27--M6x5-----------
20-6-27-----M4x3----------
 8-27--22.5--M4x3----------
 1032-3227-29M6x5-M6x6---
 1232-3227-29M6x5-M6x6---
 1532-3227-29M6x5-M6x6---
25-8-32--27.5--M4x3----------
 10-32--27.5--M4x3----------
 1238-4231-38M6x5-M6x6----
 1538-4231-38M6x5-M6x6------
 1838-4231-38M6x5-M6x6--------
30-10-39--32.5--M5x4----------
 12-41--32.5--M6x5----------
 1546--38--M8x6--------
 16--45--42--M8x8---------
 1846--38--M8x6-----------
 2046-4938-42M8x6-M8x8--------
35-10-44--37.5--M5x4----------
 12-46--37.5--M6x5----------
 1550--40--M8x6----------
 1850--40--M8x6-----------
 2050-5940-47M8x6-M8x8--------
40-15-51--42.5--M5x4----------
 18-53--42.5--M6x5----------
 2060-7245-55M10x8-M10x10------
 2260-7245-55M10x8-M10x10--------
50-2070--55--M10x8------------
 2270--55--M10x8--------
 2570-7955-65M10x8-M10x10--------
DCD Tolerance
StandardCompactWideStandardCompactWide
30.20.2-+0.05/+0.01+0.05/+0.01-
40.20.2-+0.05/+0.01+0.05/+0.01-
50.20.20.5+0.05/+0.01+0.05/+0.01+0.012/0
60.20.20.5+0.05/+0.01+0.05/+0.01+0.012/0
80.20.20.5+0.05/+0.01+0.05/+0.01+0.015/0
100.20.20.5+0.05/+0.01+0.05/+0.01+0.015/0
120.50.50.5+0.05/+0.01+0.05/+0.01+0.018/0
130.50.50.5+0.05/+0.01+0.05/+0.01+0.018/0
150.50.50.5+0.05/+0.01+0.05/+0.01+0.018/0
160.5--+0.05/+0.01--
180.5--+0.05/+0.01--
200.50.50.5+0.05/+0.01+0.05/+0.01+0.021/0
250.50.50.5+0.05/+0.01+0.05/+0.01+0.021/0
30111+0.05/+0.01+0.05/+0.01+0.021/0
35111+0.05/+0.01+0.05/+0.01+0.025/0
40111+0.05/+0.01+0.05/+0.01+0.025/0
501-1+0.05/+0.01-+0.025/0
[ ! ]Size Comparison Table
DSize DifferencesCompactStandard (P.267)
B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)
3-105767
4-105868
5-10511611
6-10512612
8-10514614
10-10516616
12-1-1519620
13-3-2520822
15-3-2522824
20-4-56271032
25-4-68321238
30-5-710391546
35-5-610441550
40-5-915512060

Alterations

Shaft Collars/Set Screw Mounted/Standard/Compact:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PSCC12-12-KB
SCC12-12-KB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. O.D. Width Material Surface Treatment Thickness KB (1 Knurled Knob Included) WKB (2 Knurled Knobs Included)

฿ 223.48

SET COLLAR 1 Piece(s) Available 3 Day(s) 10122612S45C Equivalent[Surface Treatment] Electroless Nickel PlatingWide TypeProvidedNot Provided

฿ 168.37

SET COLLAR 1 Piece(s) Available 3 Day(s) 10122612S45C Equivalent[Surface Treatment] Black OxideWide TypeProvidedNot Provided

Loading...

  1. 1

Example

Shaft Collars/Set Screw Mounted/Standard/Compact:Related Image
 

Basic Information

Fastening Method Set Screw Specifications Standard Side Hole Machining Not Provided