1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Shafts-One End Stepped and Threaded / Both Ends Stepped and Threaded

Linear Shafts-One End Stepped and Threaded / Both Ends Stepped and Threaded
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]A shaft with a stepped male thread on one end (linear shaft, hardened shaft, guide shaft, slide shaft). L size standard expanded! You can now purchase from an even more complete lineup.

One End Stepped and Threaded:Related Image

Type[ M ]Material[ H ]Hardness[ S ]
Surface Treatment
One End Stepped and ThreadedBoth Ends Stepped and Threaded
D Tol. g6D Tol. h5D Tol. f8D Tol. g6D Tol. h5D Tol. f8
SFAFSFUF-SFAXSFUX-SUJ2 EquivalentEffective Hardened Depth of Induction Hardening
>> P.142
SUJ2 Equivalent: 58HRC~
SUS440C or 13Cr stainless: 56HRC~
-
SSFAFSSFUF-SSFAXSSFUX-SUS440C or 13Cr stainless
PSFAFPSFUF-PSFAXPSFUX-SUJ2 EquivalentHard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More ~
PSSFAFPSSFUF-PSSFAXPSSFUX-SUS440C or 13Cr stainless
RSFAF--RSFAX--SUJ2 EquivalentLow Temp. Black Chrome Plating
--PSFGF--PSFGXS45C Equivalent-Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More ~
--PSSFGF--PSSFGXSUS304

[ ! ] Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm). >> P.142
[ ! ] L Dimension Tolerance, Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> P.141
[ ! ] Features of Low Temp. Black Chrome Plating p1_156

Specifications

Part Number-L-F-B-P-M-T-S-Q-N
SFAX20-400-F30-B20-P10-M8-T20-S15-Q10-N8

Part Number1mm IncrementM (Coarse)
Selection
D Tol.(Y)Max.RC
TypeDLFBPg6h5f8
One End Stepped and Threaded
(D Tol. g6)
SFAF
SSFAF

PSFAF
PSSFAF


(D Tol. f8)
PSFGF
PSSFGF
(D Tol. h5)
SFUF
SSFUF
PSFUF
PSSFUF
825~ 99010≤F≤Px5Pitchx3+(g)≤B≤Mx3M<P<D6       -0.005
-0.014
0
-0.006
-0.013
-0.035
8000.3 or Less0.5 or Less
1025~ 99068      -0.005
-0.014
0
-0.006
-0.013
-0.035
8000.3 or Less0.5 or Less
1225~11906810     -0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1325~11906810     -0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1525~1190681012    -0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1625~1190681012    -0.006
-0.017
0
-0.008
-0.016
-0.043
12000.3 or Less0.5 or Less
1825~119068101216   -0.006
-0.017
0
-0.008
-0.016
-0.043
12000.3 or Less0.5 or Less
2025~119068101216   -0.007
-0.020
0
-0.009
-0.020
-0.053
12000.3 or Less1.0 or Less
2525~1190 810121620  -0.007
-0.020
0
-0.009
-0.020
-0.053
12000.3 or Less1.0 or Less
3025~1490 81012162024 -0.007
-0.020
0
-0.009
-0.020
-0.053
15000.3 or Less1.0 or Less
3525~148020≤F≤Px5  101216202430-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less
 4025~1480   1216202430-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less
5025~1480    16202430-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less

Part Number1mm IncrementM (Coarse), N (Coarse) SelectionD Tol.(Y)Max.RC
TypeDLF, TB, SP, Qg6h5f8
Both Ends Stepped and Threaded
(D Tol. g6)
SFAX
SSFAX

PSFAX
PSSFAX


(D Tol. f8)
PSFGX
PSSFGX
(D Tol. h5)
SFUX
SSFUX
PSFUX
PSSFUX
825~79010≤F≤Px510≤T≤Qx5Pitchx3+(g)≤B≤Mx3
Pitchx3+(g)≤S≤Nx3
M<P<DN<Q<D6       -0.005
-0.014
0
-0.006
-0.013
-0.035
8000.3 or Less0.5 or Less
1025~79068      -0.005
-0.014
0
-0.006
-0.013
-0.035
8000.3 or Less0.5 or Less
1225~9906810     -0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1325~9906810     -0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1525~990681012    -0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1625~1190681012    -0.006
-0.017
0
-0.008
-0.016
-0.043
12000.3 or Less0.5 or Less
1825~119068101216   -0.006
-0.017
0
-0.008
-0.016
-0.043
12000.3 or Less0.5 or Less
2025~119068101216   -0.007
-0.020
0
-0.009
-0.020
-0.053
12000.3 or Less1.0 or Less
2525~1190 810121620  -0.007
-0.020
0
-0.009
-0.020
-0.053
12000.3 or Less1.0 or Less
3025~1490 81012162024 -0.007
-0.020
0
-0.009
-0.020
-0.053
15000.3 or Less1.0 or Less
3525~148020≤F≤Px520≤T≤Qx5  101216202430-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less
 4025~1480   1216202430-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less
5025~1480    16202430-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less

Coarse Thread Undercut Dimensions
M
N
PitchMC
NC
(g)
61.04.42
81.256.03
101.57.73
121.759.44
162.013.04
202.516.45
243.019.65
303.525.05

Part Number1mm IncrementM (Coarse)
Selection
D Tol.(Y)Max.RC
TypeDLFBPg6
One End Stepped and Threaded
(D Tol. g6)
Low Temp. Black Chrome Plating
RSFAF
(Ymax≤800)
825~50010≤F≤Px5Pitchx3+(g)≤B≤Mx3M<P<D6      -0.005
-0.014
8000.3 or Less0.5 or Less
1025~50068     -0.005
-0.014
8000.3 or Less0.5 or Less
1225~5006810    -0.006
-0.017
10000.3 or Less0.5 or Less
1325~5006810    -0.006
-0.017
10000.3 or Less0.5 or Less
1525~500681012   -0.006
-0.017
10000.3 or Less0.5 or Less
1625~500681012   -0.006
-0.017
12000.3 or Less0.5 or Less
1825~50068101216  -0.006
-0.017
12000.3 or Less0.5 or Less
2025~50068101216  -0.007
-0.020
12000.3 or Less1.0 or Less
2525~500 810121620 -0.007
-0.020
12000.3 or Less1.0 or Less
3025~500 81012162024-0.007
-0.020
15000.3 or Less1.0 or Less

Part Number1mm IncrementM (Coarse), N (Coarse) SelectionD Tol.(Y)Max.RC
TypeDLF, TB, SP, Qg6
Both Ends Stepped and Threaded
(D Tol. g6)
Low Temp. Black Chrome Plating
RSFAX
(Ymax≤800)
825~50010≤F≤Px510≤T≤Qx5Pitchx3+(g)≤B≤Mx3
Pitchx3+(g)≤S≤Nx3
M<P<DN<Q<D6      -0.005
-0.014
8000.3 or Less0.5 or Less
1025~50068     -0.005
-0.014
8000.3 or Less0.5 or Less
1225~5006810    -0.006
-0.017
10000.3 or Less0.5 or Less
1325~5006810    -0.006
-0.017
10000.3 or Less0.5 or Less
1525~500681012   -0.006
-0.017
10000.3 or Less0.5 or Less
1625~500681012   -0.006
-0.017
12000.3 or Less0.5 or Less
1825~50068101216  -0.006
-0.017
12000.3 or Less0.5 or Less
2025~50068101216  -0.007
-0.020
12000.3 or Less1.0 or Less
2525~500 810121620 -0.007
-0.020
12000.3 or Less1.0 or Less
3025~500 81012162024-0.007
-0.020
15000.3 or Less1.0 or Less
[ ! ] F-B(T-S)≥2 is required.

Alterations

One End Stepped and Threaded:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PSFAF8-[25-1090/1]-F[10-42/1]-B[6-30/1]-P7-M6
PSFAF8-[25-1090/1]-F[10-42/1]-B[6-30/1]-P7-MMC6
PSFAF10-[25-1190/1]-F[10-63/1]-B[6-40/1]-P[7,​8,​9]-M[6,​8]
PSFAF10-[25-1190/1]-F[10-63/1]-B[6-40/1]-P[7,​8,​9]-MMC[6,​8]
PSFAF12-[25-1390/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-M[6,​8,​10]
PSFAF12-[25-1390/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMC[6,​8,​10]
PSFAF12-[25-1390/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMS10
PSFAF13-[25-1390/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-M[6,​8,​10]
PSFAF13-[25-1390/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-MMC[6,​8,​10]
PSFAF13-[25-1390/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-MMS10
PSFAF15-[25-1390/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-M[6,​8,​10,​12]
PSFAF15-[25-1390/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-MMC[6,​8,​10,​12]
PSFAF15-[25-1390/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-MMS[10,​12]
PSFAF16-[25-1390/1]-F[10-105/1]-B[6-60/1]-P[7-15/1]-M[6,​8,​10,​12]
PSFAF16-[25-1390/1]-F[10-105/1]-B[6-60/1]-P[7-15/1]-MMC[6,​8,​10,​12]
PSFAF16-[25-1390/1]-F[10-105/1]-B[6-60/1]-P[7-15/1]-MMS[10,​12]
PSFAF18-[25-1390/1]-F[10-119/1]-B[6-80/1]-P[7-17/1]-M[6,​8,​10,​12,​16]
PSFAF18-[25-1390/1]-F[10-119/1]-B[6-80/1]-P[7-17/1]-MMC[6,​8,​10,​12]
PSFAF18-[25-1390/1]-F[10-119/1]-B[6-80/1]-P[7-17/1]-MMS[10,​12,​14]
PSFAF20-[25-1390/1]-F[10-133/1]-B[6-80/1]-P[7-19/1]-M[6,​8,​10,​12,​16]
PSFAF20-[25-1390/1]-F[10-133/1]-B[6-80/1]-P[7-19/1]-MMC[6,​8,​10,​12,​15,​16,​17]
PSFAF20-[25-1390/1]-F[10-133/1]-B[6-80/1]-P[7-19/1]-MMS[10,​12,​14,​18]
PSFAF25-[25-1390/1]-F[10-168/1]-B[8-100/1]-P[9-24/1]-M[6,​8,​10,​12,​16,​20]
PSFAF25-[25-1390/1]-F[10-168/1]-B[8-100/1]-P[9-24/1]-MMC[8,​10,​12,​15,​17,​20]
PSFAF25-[25-1390/1]-F[10-168/1]-B[8-100/1]-P[9-24/1]-MMS[10,​12,​14,​18]
PSFAF30-[25-1500/1]-F[10-203/1]-B[8-120/1]-P[9-29/1]-M[6,​8,​10,​12,​16,​20,​24]
PSFAF30-[25-1500/1]-F[10-203/1]-B[8-120/1]-P[9-29/1]-MMC[8,​10,​12,​15,​17,​20,​25]
PSFAF30-[25-1500/1]-F[10-203/1]-B[8-120/1]-P[9-29/1]-MMS[10,​12,​14,​18]
PSFAF35-[25-1480/1]-F[20-238/1]-B[10-210/1]-P[11-34/1]-M[10,​12,​16,​20,​24,​30]
PSFAF35-[25-1480/1]-F[20-238/1]-B[10-210/1]-P[11-34/1]-MMC[10,​12,​15,​17,​20,​25,​30]
PSFAF35-[25-1480/1]-F[20-238/1]-B[10-210/1]-P[11-34/1]-MMS[10,​12,​14,​18]
PSFAF40-[25-1480/1]-F[20-273/1]-B[12-210/1]-P[13-39/1]-M[12,​16,​20,​24,​30]
PSFAF40-[25-1480/1]-F[20-273/1]-B[12-210/1]-P[13-39/1]-MMC[12,​15,​17,​20,​25,​30]
PSFAF40-[25-1480/1]-F[20-273/1]-B[12-210/1]-P[13-39/1]-MMS[12,​14,​18]
PSFAF50-[25-1480/1]-F[20-343/1]-B[16-210/1]-P[17-49/1]-M[16,​20,​24,​30]
PSFAF50-[25-1480/1]-F[20-343/1]-B[16-210/1]-P[17-49/1]-MMC[15,​17,​20,​25,​30]
PSFAF50-[25-1480/1]-F[20-343/1]-B[16-210/1]-P[17-49/1]-MMS[14,​18]
PSFAX8-[25-1090/1]-F[2-42/1]-B[6-30/1]-P7-M6-T[2-42/1]-S[6-30/1]-Q7-N6
PSFAX8-[25-1090/1]-F[2-42/1]-B[6-30/1]-P7-M6-T[2-42/1]-S[6-30/1]-Q7-NMC6
PSFAX8-[25-1090/1]-F[2-42/1]-B[6-30/1]-P7-MMC6-T[2-42/1]-S[6-30/1]-Q7-N6
PSFAX8-[25-1090/1]-F[2-42/1]-B[6-30/1]-P7-MMC6-T[2-42/1]-S[6-30/1]-Q7-NMC6
PSFAX10-[25-1190/1]-F[2-63/1]-B[6-40/1]-P[7,​8,​9]-M[6,​8]-T[2-63/1]-S[6-40/1]-Q[7,​8,​9]-N[6,​8]
PSFAX10-[25-1190/1]-F[2-63/1]-B[6-40/1]-P[7,​8,​9]-M[6,​8]-T[2-63/1]-S[6-40/1]-Q[7,​8,​9]-NMC[6,​8]
PSFAX10-[25-1190/1]-F[2-63/1]-B[6-40/1]-P[7,​8,​9]-MMC[6,​8]-T[2-63/1]-S[6-40/1]-Q[7,​8,​9]-N[6,​8]
PSFAX10-[25-1190/1]-F[2-63/1]-B[6-40/1]-P[7,​8,​9]-MMC[6,​8]-T[2-63/1]-S[6-40/1]-Q[7,​8,​9]-NMC[6,​8]
PSFAX12-[25-1390/1]-F[2-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-M[6,​8,​10]-T[2-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-N[6,​8,​10]
PSFAX12-[25-1390/1]-F[2-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-M[6,​8,​10]-T[2-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-NMC[6,​8,​10]
PSFAX12-[25-1390/1]-F[2-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-M[6,​8,​10]-T[2-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-NMS10
PSFAX12-[25-1390/1]-F[2-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMC[6,​8,​10]-T[2-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-N[6,​8,​10]
PSFAX12-[25-1390/1]-F[2-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMC[6,​8,​10]-T[2-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-NMC[6,​8,​10]
PSFAX12-[25-1390/1]-F[2-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMC[6,​8,​10]-T[2-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-NMS10
PSFAX12-[25-1390/1]-F[2-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMS10-T[2-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-N[6,​8,​10]
PSFAX12-[25-1390/1]-F[2-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMS10-T[2-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-NMC[6,​8,​10]
PSFAX12-[25-1390/1]-F[2-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMS10-T[2-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-NMS10
PSFAX13-[25-1390/1]-F[2-84/1]-B[6-50/1]-P[7-12/1]-M[6,​8,​10]-T[2-84/1]-S[6-50/1]-Q[7-12/1]-N[6,​8,​10]
PSFAX13-[25-1390/1]-F[2-84/1]-B[6-50/1]-P[7-12/1]-M[6,​8,​10]-T[2-84/1]-S[6-50/1]-Q[7-12/1]-NMC[6,​8,​10]
PSFAX13-[25-1390/1]-F[2-84/1]-B[6-50/1]-P[7-12/1]-M[6,​8,​10]-T[2-84/1]-S[6-50/1]-Q[7-12/1]-NMS10
PSFAX13-[25-1390/1]-F[2-84/1]-B[6-50/1]-P[7-12/1]-MMC[6,​8,​10]-T[2-84/1]-S[6-50/1]-Q[7-12/1]-N[6,​8,​10]
PSFAX13-[25-1390/1]-F[2-84/1]-B[6-50/1]-P[7-12/1]-MMC[6,​8,​10]-T[2-84/1]-S[6-50/1]-Q[7-12/1]-NMC[6,​8,​10]
PSFAX13-[25-1390/1]-F[2-84/1]-B[6-50/1]-P[7-12/1]-MMC[6,​8,​10]-T[2-84/1]-S[6-50/1]-Q[7-12/1]-NMS10
PSFAX13-[25-1390/1]-F[2-84/1]-B[6-50/1]-P[7-12/1]-MMS10-T[2-84/1]-S[6-50/1]-Q[7-12/1]-N[6,​8,​10]
PSFAX13-[25-1390/1]-F[2-84/1]-B[6-50/1]-P[7-12/1]-MMS10-T[2-84/1]-S[6-50/1]-Q[7-12/1]-NMC[6,​8,​10]
PSFAX13-[25-1390/1]-F[2-84/1]-B[6-50/1]-P[7-12/1]-MMS10-T[2-84/1]-S[6-50/1]-Q[7-12/1]-NMS10
PSFAX15-[25-1390/1]-F[2-98/1]-B[6-60/1]-P[7-14/1]-M[6,​8,​10,​12]-T[2-98/1]-S[6-60/1]-Q[7-14/1]-N[6,​8,​10,​12]
PSFAX15-[25-1390/1]-F[2-98/1]-B[6-60/1]-P[7-14/1]-M[6,​8,​10,​12]-T[2-98/1]-S[6-60/1]-Q[7-14/1]-NMC[6,​8,​10,​12]
PSFAX15-[25-1390/1]-F[2-98/1]-B[6-60/1]-P[7-14/1]-M[6,​8,​10,​12]-T[2-98/1]-S[6-60/1]-Q[7-14/1]-NMS[10,​12]
PSFAX15-[25-1390/1]-F[2-98/1]-B[6-60/1]-P[7-14/1]-MMC[6,​8,​10,​12]-T[2-98/1]-S[6-60/1]-Q[7-14/1]-N[6,​8,​10,​12]
PSFAX15-[25-1390/1]-F[2-98/1]-B[6-60/1]-P[7-14/1]-MMC[6,​8,​10,​12]-T[2-98/1]-S[6-60/1]-Q[7-14/1]-NMC[6,​8,​10,​12]
PSFAX15-[25-1390/1]-F[2-98/1]-B[6-60/1]-P[7-14/1]-MMC[6,​8,​10,​12]-T[2-98/1]-S[6-60/1]-Q[7-14/1]-NMS[10,​12]
PSFAX15-[25-1390/1]-F[2-98/1]-B[6-60/1]-P[7-14/1]-MMS[10,​12]-T[2-98/1]-S[6-60/1]-Q[7-14/1]-N[6,​8,​10,​12]
PSFAX15-[25-1390/1]-F[2-98/1]-B[6-60/1]-P[7-14/1]-MMS[10,​12]-T[2-98/1]-S[6-60/1]-Q[7-14/1]-NMC[6,​8,​10,​12]
PSFAX15-[25-1390/1]-F[2-98/1]-B[6-60/1]-P[7-14/1]-MMS[10,​12]-T[2-98/1]-S[6-60/1]-Q[7-14/1]-NMS[10,​12]
PSFAX16-[25-1390/1]-F[2-105/1]-B[6-60/1]-P[7-15/1]-M[6,​8,​10,​12]-T[2-105/1]-S[6-60/1]-Q[7-15/1]-N[6,​8,​10,​12]
PSFAX16-[25-1390/1]-F[2-105/1]-B[6-60/1]-P[7-15/1]-M[6,​8,​10,​12]-T[2-105/1]-S[6-60/1]-Q[7-15/1]-NMC[6,​8,​10,​12]
PSFAX16-[25-1390/1]-F[2-105/1]-B[6-60/1]-P[7-15/1]-M[6,​8,​10,​12]-T[2-105/1]-S[6-60/1]-Q[7-15/1]-NMS[10,​12]
PSFAX16-[25-1390/1]-F[2-105/1]-B[6-60/1]-P[7-15/1]-MMC[6,​8,​10,​12]-T[2-105/1]-S[6-60/1]-Q[7-15/1]-N[6,​8,​10,​12]
PSFAX16-[25-1390/1]-F[2-105/1]-B[6-60/1]-P[7-15/1]-MMC[6,​8,​10,​12]-T[2-105/1]-S[6-60/1]-Q[7-15/1]-NMC[6,​8,​10,​12]
PSFAX16-[25-1390/1]-F[2-105/1]-B[6-60/1]-P[7-15/1]-MMC[6,​8,​10,​12]-T[2-105/1]-S[6-60/1]-Q[7-15/1]-NMS[10,​12]
PSFAX16-[25-1390/1]-F[2-105/1]-B[6-60/1]-P[7-15/1]-MMS[10,​12]-T[2-105/1]-S[6-60/1]-Q[7-15/1]-N[6,​8,​10,​12]
PSFAX16-[25-1390/1]-F[2-105/1]-B[6-60/1]-P[7-15/1]-MMS[10,​12]-T[2-105/1]-S[6-60/1]-Q[7-15/1]-NMC[6,​8,​10,​12]
PSFAX16-[25-1390/1]-F[2-105/1]-B[6-60/1]-P[7-15/1]-MMS[10,​12]-T[2-105/1]-S[6-60/1]-Q[7-15/1]-NMS[10,​12]
PSFAX18-[25-1390/1]-F10-B[6-80/1]-P[7-17/1]-M[6,​8,​10,​12,​16]-T10-S[6-80/1]-Q[7-17/1]-N[6,​8,​10,​12,​16]
PSFAX18-[25-1390/1]-F10-B[6-80/1]-P[7-17/1]-M[6,​8,​10,​12,​16]-T10-S[6-80/1]-Q[7-17/1]-NMC[6,​8,​10,​12]
PSFAX18-[25-1390/1]-F10-B[6-80/1]-P[7-17/1]-M[6,​8,​10,​12,​16]-T10-S[6-80/1]-Q[7-17/1]-NMS[10,​12,​14]
PSFAX18-[25-1390/1]-F10-B[6-80/1]-P[7-17/1]-M[6,​8,​10,​12,​16]-T[11-150/1]-S[6-80/1]-Q[7-17/1]-N[6,​8,​10,​12,​16]
PSFAX18-[25-1390/1]-F10-B[6-80/1]-P[7-17/1]-M[6,​8,​10,​12,​16]-T[11-150/1]-S[6-80/1]-Q[7-17/1]-NMC[6,​8,​10,​12]
PSFAX18-[25-1390/1]-F10-B[6-80/1]-P[7-17/1]-M[6,​8,​10,​12,​16]-T[11-150/1]-S[6-80/1]-Q[7-17/1]-NMS[10,​12,​14]
PSFAX18-[25-1390/1]-F10-B[6-80/1]-P[7-17/1]-MMC[6,​8,​10,​12]-T10-S[6-80/1]-Q[7-17/1]-N[6,​8,​10,​12,​16]
PSFAX18-[25-1390/1]-F10-B[6-80/1]-P[7-17/1]-MMC[6,​8,​10,​12]-T10-S[6-80/1]-Q[7-17/1]-NMC[6,​8,​10,​12]
PSFAX18-[25-1390/1]-F10-B[6-80/1]-P[7-17/1]-MMC[6,​8,​10,​12]-T10-S[6-80/1]-Q[7-17/1]-NMS[10,​12,​14]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBasic Shape End Shape (Right) Material Heat Treatment Surface Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Shaft Fit Tolerance Hardness B
(mm)
Change Thread M to Fine One [MMC]
(mm)
Change Thread M to Fine One [MMS]
(mm)
Change Thread N to Fine One [NMC]
(mm)
Change Thread N to Fine One [NMS]
(mm)
F
(mm)
P
(mm)
Q
(mm)
S
(mm)
T
(mm)
Threaded (Coarse) [M]
(mm)
Threaded (Coarse) [N]
(mm)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1090g6Induction Hardened (58HRC~)6 ~ 30----10 ~ 427---6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1090g6Induction Hardened (58HRC~)6 ~ 306---10 ~ 427-----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1190g6Induction Hardened (58HRC~)6 ~ 40----10 ~ 637---6 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1190g6Induction Hardened (58HRC~)6 ~ 406 ~ 8---10 ~ 637-----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1390g6Induction Hardened (58HRC~)6 ~ 50----10 ~ 777---6 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1390g6Induction Hardened (58HRC~)6 ~ 506 ~ 10---10 ~ 777-----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1390g6Induction Hardened (58HRC~)6 ~ 50-10--10 ~ 777-----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1390g6Induction Hardened (58HRC~)6 ~ 50----10 ~ 847 ~ 12---6 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1390g6Induction Hardened (58HRC~)6 ~ 506 ~ 10---10 ~ 847 ~ 12-----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1390g6Induction Hardened (58HRC~)6 ~ 50-10--10 ~ 847 ~ 12-----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1390g6Induction Hardened (58HRC~)6 ~ 60----10 ~ 987 ~ 14---6 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1390g6Induction Hardened (58HRC~)6 ~ 606 ~ 12---10 ~ 987 ~ 14-----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1390g6Induction Hardened (58HRC~)6 ~ 60-10 ~ 12--10 ~ 987 ~ 14-----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1390g6Induction Hardened (58HRC~)6 ~ 60----10 ~ 1057 ~ 15---6 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1390g6Induction Hardened (58HRC~)6 ~ 606 ~ 12---10 ~ 1057 ~ 15-----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1390g6Induction Hardened (58HRC~)6 ~ 60-10 ~ 12--10 ~ 1057 ~ 15-----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1390g6Induction Hardened (58HRC~)6 ~ 80----10 ~ 1197 ~ 17---6 ~ 16-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1390g6Induction Hardened (58HRC~)6 ~ 806 ~ 12---10 ~ 1197 ~ 17-----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1390g6Induction Hardened (58HRC~)6 ~ 80-10 ~ 14--10 ~ 1197 ~ 17-----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1390g6Induction Hardened (58HRC~)6 ~ 80----10 ~ 1337 ~ 19---6 ~ 16-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1390g6Induction Hardened (58HRC~)6 ~ 806 ~ 15---10 ~ 1337 ~ 19-----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1390g6Induction Hardened (58HRC~)6 ~ 80-10 ~ 14--10 ~ 1337 ~ 19-----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1390g6Induction Hardened (58HRC~)8 ~ 100----10 ~ 1689 ~ 24---6 ~ 16-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1390g6Induction Hardened (58HRC~)8 ~ 1008 ~ 15---10 ~ 1689 ~ 24-----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1390g6Induction Hardened (58HRC~)8 ~ 100-10 ~ 14--10 ~ 1689 ~ 24-----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1500g6Induction Hardened (58HRC~)8 ~ 120----10 ~ 2039 ~ 29---6 ~ 16-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1500g6Induction Hardened (58HRC~)8 ~ 1208 ~ 25---10 ~ 2039 ~ 29-----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1500g6Induction Hardened (58HRC~)8 ~ 120-10 ~ 14--10 ~ 2039 ~ 29-----

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1480g6Induction Hardened (58HRC~)10 ~ 210----20 ~ 23811 ~ 34---10 ~ 30-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1480g6Induction Hardened (58HRC~)10 ~ 21010 ~ 30---20 ~ 23811 ~ 34-----

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1480g6Induction Hardened (58HRC~)10 ~ 210-10 ~ 18--20 ~ 23811 ~ 34-----

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1480g6Induction Hardened (58HRC~)12 ~ 210----20 ~ 27313 ~ 39---12 ~ 30-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1480g6Induction Hardened (58HRC~)12 ~ 21012 ~ 30---20 ~ 27313 ~ 39-----

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1480g6Induction Hardened (58HRC~)12 ~ 210-12 ~ 18--20 ~ 27313 ~ 39-----

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1480g6Induction Hardened (58HRC~)16 ~ 210----20 ~ 34317 ~ 49---16 ~ 30-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1480g6Induction Hardened (58HRC~)16 ~ 21015 ~ 30---20 ~ 34317 ~ 49-----

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10One End SteppedNo Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1480g6Induction Hardened (58HRC~)16 ~ 210-14 ~ 18--20 ~ 34317 ~ 49-----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1090g6Induction Hardened (58HRC~)6 ~ 30----2 ~ 42776 ~ 302 ~ 4266

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1090g6Induction Hardened (58HRC~)6 ~ 30--6-2 ~ 42776 ~ 302 ~ 426-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1090g6Induction Hardened (58HRC~)6 ~ 306---2 ~ 42776 ~ 302 ~ 42-6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1090g6Induction Hardened (58HRC~)6 ~ 306-6-2 ~ 42776 ~ 302 ~ 42--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1190g6Induction Hardened (58HRC~)6 ~ 40----2 ~ 63776 ~ 402 ~ 636 ~ 86 ~ 8

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1190g6Induction Hardened (58HRC~)6 ~ 40--6 ~ 8-2 ~ 63776 ~ 402 ~ 636 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1190g6Induction Hardened (58HRC~)6 ~ 406 ~ 8---2 ~ 63776 ~ 402 ~ 63-6 ~ 8

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1190g6Induction Hardened (58HRC~)6 ~ 406 ~ 8-6 ~ 8-2 ~ 63776 ~ 402 ~ 63--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1390g6Induction Hardened (58HRC~)6 ~ 50----2 ~ 77776 ~ 502 ~ 776 ~ 106 ~ 10

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1390g6Induction Hardened (58HRC~)6 ~ 50--6 ~ 10-2 ~ 77776 ~ 502 ~ 776 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1390g6Induction Hardened (58HRC~)6 ~ 50---102 ~ 77776 ~ 502 ~ 776 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1390g6Induction Hardened (58HRC~)6 ~ 506 ~ 10---2 ~ 77776 ~ 502 ~ 77-6 ~ 10

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1390g6Induction Hardened (58HRC~)6 ~ 506 ~ 10-6 ~ 10-2 ~ 77776 ~ 502 ~ 77--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1390g6Induction Hardened (58HRC~)6 ~ 506 ~ 10--102 ~ 77776 ~ 502 ~ 77--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1390g6Induction Hardened (58HRC~)6 ~ 50-10--2 ~ 77776 ~ 502 ~ 77-6 ~ 10

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1390g6Induction Hardened (58HRC~)6 ~ 50-106 ~ 10-2 ~ 77776 ~ 502 ~ 77--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1390g6Induction Hardened (58HRC~)6 ~ 50-10-102 ~ 77776 ~ 502 ~ 77--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1390g6Induction Hardened (58HRC~)6 ~ 50----2 ~ 847 ~ 127 ~ 126 ~ 502 ~ 846 ~ 106 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1390g6Induction Hardened (58HRC~)6 ~ 50--6 ~ 10-2 ~ 847 ~ 127 ~ 126 ~ 502 ~ 846 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1390g6Induction Hardened (58HRC~)6 ~ 50---102 ~ 847 ~ 127 ~ 126 ~ 502 ~ 846 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1390g6Induction Hardened (58HRC~)6 ~ 506 ~ 10---2 ~ 847 ~ 127 ~ 126 ~ 502 ~ 84-6 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1390g6Induction Hardened (58HRC~)6 ~ 506 ~ 10-6 ~ 10-2 ~ 847 ~ 127 ~ 126 ~ 502 ~ 84--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1390g6Induction Hardened (58HRC~)6 ~ 506 ~ 10--102 ~ 847 ~ 127 ~ 126 ~ 502 ~ 84--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1390g6Induction Hardened (58HRC~)6 ~ 50-10--2 ~ 847 ~ 127 ~ 126 ~ 502 ~ 84-6 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1390g6Induction Hardened (58HRC~)6 ~ 50-106 ~ 10-2 ~ 847 ~ 127 ~ 126 ~ 502 ~ 84--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1390g6Induction Hardened (58HRC~)6 ~ 50-10-102 ~ 847 ~ 127 ~ 126 ~ 502 ~ 84--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1390g6Induction Hardened (58HRC~)6 ~ 60----2 ~ 987 ~ 147 ~ 146 ~ 602 ~ 986 ~ 126 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1390g6Induction Hardened (58HRC~)6 ~ 60--6 ~ 12-2 ~ 987 ~ 147 ~ 146 ~ 602 ~ 986 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1390g6Induction Hardened (58HRC~)6 ~ 60---10 ~ 122 ~ 987 ~ 147 ~ 146 ~ 602 ~ 986 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1390g6Induction Hardened (58HRC~)6 ~ 606 ~ 12---2 ~ 987 ~ 147 ~ 146 ~ 602 ~ 98-6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1390g6Induction Hardened (58HRC~)6 ~ 606 ~ 12-6 ~ 12-2 ~ 987 ~ 147 ~ 146 ~ 602 ~ 98--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1390g6Induction Hardened (58HRC~)6 ~ 606 ~ 12--10 ~ 122 ~ 987 ~ 147 ~ 146 ~ 602 ~ 98--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1390g6Induction Hardened (58HRC~)6 ~ 60-10 ~ 12--2 ~ 987 ~ 147 ~ 146 ~ 602 ~ 98-6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1390g6Induction Hardened (58HRC~)6 ~ 60-10 ~ 126 ~ 12-2 ~ 987 ~ 147 ~ 146 ~ 602 ~ 98--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1390g6Induction Hardened (58HRC~)6 ~ 60-10 ~ 12-10 ~ 122 ~ 987 ~ 147 ~ 146 ~ 602 ~ 98--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1390g6Induction Hardened (58HRC~)6 ~ 60----2 ~ 1057 ~ 157 ~ 156 ~ 602 ~ 1056 ~ 126 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1390g6Induction Hardened (58HRC~)6 ~ 60--6 ~ 12-2 ~ 1057 ~ 157 ~ 156 ~ 602 ~ 1056 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1390g6Induction Hardened (58HRC~)6 ~ 60---10 ~ 122 ~ 1057 ~ 157 ~ 156 ~ 602 ~ 1056 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1390g6Induction Hardened (58HRC~)6 ~ 606 ~ 12---2 ~ 1057 ~ 157 ~ 156 ~ 602 ~ 105-6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1390g6Induction Hardened (58HRC~)6 ~ 606 ~ 12-6 ~ 12-2 ~ 1057 ~ 157 ~ 156 ~ 602 ~ 105--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1390g6Induction Hardened (58HRC~)6 ~ 606 ~ 12--10 ~ 122 ~ 1057 ~ 157 ~ 156 ~ 602 ~ 105--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1390g6Induction Hardened (58HRC~)6 ~ 60-10 ~ 12--2 ~ 1057 ~ 157 ~ 156 ~ 602 ~ 105-6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1390g6Induction Hardened (58HRC~)6 ~ 60-10 ~ 126 ~ 12-2 ~ 1057 ~ 157 ~ 156 ~ 602 ~ 105--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1390g6Induction Hardened (58HRC~)6 ~ 60-10 ~ 12-10 ~ 122 ~ 1057 ~ 157 ~ 156 ~ 602 ~ 105--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1390g6Induction Hardened (58HRC~)6 ~ 80-----7 ~ 177 ~ 176 ~ 80-6 ~ 166 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1390g6Induction Hardened (58HRC~)6 ~ 80--6 ~ 12--7 ~ 177 ~ 176 ~ 80-6 ~ 16-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1390g6Induction Hardened (58HRC~)6 ~ 80---10 ~ 14-7 ~ 177 ~ 176 ~ 80-6 ~ 16-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1390g6Induction Hardened (58HRC~)6 ~ 80-----7 ~ 177 ~ 176 ~ 8011 ~ 1506 ~ 166 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1390g6Induction Hardened (58HRC~)6 ~ 80--6 ~ 12--7 ~ 177 ~ 176 ~ 8011 ~ 1506 ~ 16-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1390g6Induction Hardened (58HRC~)6 ~ 80---10 ~ 14-7 ~ 177 ~ 176 ~ 8011 ~ 1506 ~ 16-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1390g6Induction Hardened (58HRC~)6 ~ 806 ~ 12----7 ~ 177 ~ 176 ~ 80--6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1390g6Induction Hardened (58HRC~)6 ~ 806 ~ 12-6 ~ 12--7 ~ 177 ~ 176 ~ 80---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Both Ends SteppedThreaded[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1390g6Induction Hardened (58HRC~)6 ~ 806 ~ 12--10 ~ 14-7 ~ 177 ~ 176 ~ 80---

Loading...

Example

One End Stepped and Threaded:Related Image
 

Basic Information

End Shape (Left) Threaded Shaft End Perpendicularity Perpendicularity (0.2)