1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Shafts-One End Threaded with Undercut and Wrench Flats / Cross-Drilled Hole

Linear Shafts-One End Threaded with Undercut and Wrench Flats / Cross-Drilled Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Shafts (linear shafts, hardened shafts, guide shafts, slide shafts) with one end male screw relief groove, drilled hole type, and wrench groove type. L size standard expanded! You can now purchase from an even more complete lineup.

One End Threaded with Undercut and Wrench Flats/Cross-Drilled Hole:Related Image

Type[ M ]Material[ H ]Hardness[ S ]
Surface Treatment
With Wrench FlatsWith Cross-Drilled Hole
D Tol. g6D Tol. h5D Tol. f8D Tol. g6D Tol. f8
SAFSSFSU-SFHS-SUJ2 EquivalentEffective Hardened Depth of Induction Hardening >> P.142
SUJ2 Equivalent: 58HRC~
SUS440C or 13Cr stainless: 56HRC~
-
SSAFSSSFSU-SSHFS-SUS440C or 13Cr stainless
PSAFSPSFSU-PSHFS-SUJ2 EquivalentHard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More
PSSAFSPSSFSU-PSSHFS-SUS440C or 13Cr stainless
RSAFS--RSHFS-SUJ2 EquivalentLow Temp. Black Chrome Plating
--PSAGS-PSHGSS45C Equivalent-Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More
--PSSAGS--SUS304

[ ! ]Annealing may lower hardness at wrench flats, cross-drilled hole and shaft end machined areas (effective thread length + approx. 10mm). >> P.142
[ ! ]Cross-drilled hole areas may be out of O.D. tolerances due to annealing-induced deformation.
[ ! ]L Dimension Tolerance, Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> P.141
[ ! ]Features of Low Temp. Black Chrome Plating p1_156

Specifications

Part Number-L-F-M-SC-H
SAFS13-800-F23-M10    
SSHFS20-450-F28-M12  -H15

Part Number1mm IncrementsSelectionWrench Flats DimensionsD Tol.(Y)Max.C
TypeDLFM (Coarse)SCW1g6h5f8

(With Wrench Flats)
(D Tol. g6)
SAFS
SSAFS

PSAFS
PS
SAFS

(D Tol. f8)
PSAGS
PSSAGS
(D Tol. h5)
SFSU
SSFSU
PSFSU
PSSFSU
825~ 9955≤F≤Mx3
















[ ! ]F-(g)≥Pitchx3
6       SC = 1mm Increment

[ ! ]SC+1≤L
[ ! ]SC≥0

[ ! ]Details of Wrench Flats >> P.142
78-0.005
-0.014
0
-0.006
-0.013
-0.035
8000.5 or Less
1025~ 99568      88-0.005
-0.014
0
-0.006
-0.013
-0.035
8000.5 or Less
1225~11956810     1010-0.006
-0.017
0
-0.008
-0.016
-0.043
10000.5 or Less
1325~1195681012    1110-0.006
-0.017
0
-0.008
-0.016
-0.043
10000.5 or Less
1525~1195681012    1310-0.006
-0.017
0
-0.008
-0.016
-0.043
10000.5 or Less
1625~1195681012    1410-0.006
-0.017
0
-0.008
-0.016
-0.043
12000.5 or Less
1825~119568101216   1610-0.006
-0.017
0
-0.008
-0.016
-0.043
12000.5 or Less
2025~119568101216   1710-0.007
-0.020
0
-0.009
-0.020
-0.053
12001.0 or Less
2525~1195 81012162024 2210-0.007
-0.020
0
-0.009
-0.020
-0.053
12001.0 or Less
3025~1495 81012162024 2715-0.007
-0.020
0
-0.009
-0.020
-0.053
15001.0 or Less
3525~1495  1012162024303015-0.009
-0.025
0
-0.011
-0.025
-0.064
15001.0 or Less
4025~1495   12162024303620-0.009
-0.025
0
-0.011
-0.025
-0.064
15001.0 or Less
5025~1495    162024304120-0.009
-0.025
0
-0.011
-0.025
-0.064
15001.0 or Less

Part Number1mm IncrementSelectionWrench Flats DimensionsD Tol.(Y)Max.C
TypeDLFM (Coarse)SCW1g6
(With Wrench Flats)
(D Tol. g6)
Low Temp. Black Chrome Plating
RSAFS
825~5005≤F≤Mx3












[ ! ]F-(g)≥Pitchx3
6      SC = 1mm Increment

[ ! ]SC+1≤L
[ ! ]SC≥0
[ ! ]Details of Wrench Flats >> P.142
78-0.005
-0.014
8000.5 or Less
1025~50068     88-0.005
-0.014
8000.5 or Less
1225~5006810    1010-0.006
-0.017
10000.5 or Less
1325~500681012   1110-0.006
-0.017
10000.5 or Less
1525~500681012   1310-0.006
-0.017
10000.5 or Less
1625~500681012   1410-0.006
-0.017
12000.5 or Less
1825~50068101216  1610-0.006
-0.017
12000.5 or Less
2025~50068101216  1710-0.007
-0.020
12001.0 or Less
2525~500 810121620242210-0.007
-0.020
12001.0 or Less
3025~500 810121620242715-0.007
-0.020
15001.0 or Less

Part Number1mm IncrementSelectionCross-Drilled Hole DimensionsD Tol.(Y)Max.C
TypeDLFM (Coarse)Hdg6f8
(With Cross-Drilled Hole)
(D Tol. g6)
SFHS
SSHFS
PSHFS
PSSHFS

RSHFS
(D Tol. f8)
PSHGS

[ ! ]D≤30 and L≤500 are applicable for Shafts with Cross-Drilled Hole.
825~5005≤F≤Mx3












[ ! ]F-(g)≥Pitchx3
6      H=1mm Increment
[ ! ]L≥H+d/2+2
[ ! ]H≥d/2+2
3-0.005
-0.014
-0.013
-0.035
8000.5 or Less
1025~50068     3-0.005
-0.014
-0.013
-0.035
8000.5 or Less
1225~5006810    3-0.006
-0.017
-0.016
-0.043
10000.5 or Less
1325~500681012   4-0.006
-0.017
-0.016
-0.043
10000.5 or Less
1525~500681012   4-0.006
-0.017
-0.016
-0.043
10000.5 or Less
1625~500681012   4-0.006
-0.017
-0.016
-0.043
12000.5 or Less
1825~50068101216  6-0.006
-0.017
-0.016
-0.043
12000.5 or Less
2025~50068101216  6-0.007
-0.020
-0.020
-0.053
12001.0 or Less
2525~500 810121620247-0.007
-0.020
-0.020
-0.053
12001.0 or Less
3025~500 810121620247-0.007
-0.020
-0.020
-0.053
15001.0 or Less

Alterations

One End Threaded with Undercut and Wrench Flats/Cross-Drilled Hole:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PSAFS8-1095-F[5-18/1]-M6-SC[0-787/1]
PSAFS8-1095-F[5-18/1]-MMC6-SC[0-787/1]
PSAFS8-[25-1094/1]-F[5-18/1]-M6-SC[0-787/1]
PSAFS8-[25-1094/1]-F[5-18/1]-MMC6-SC[0-787/1]
PSAFS10-1195-F[5-24/1]-M[6,​8]-SC[0-787/1]
PSAFS10-1195-F[5-24/1]-MMC[6,​8]-SC[0-787/1]
PSAFS10-[25-1194/1]-F[5-24/1]-M[6,​8]-SC[0-787/1]
PSAFS10-[25-1194/1]-F[5-24/1]-MMC[6,​8]-SC[0-787/1]
PSAFS12-[25-1400/1]-F[5-30/1]-M[6,​8,​10]-SC[0-985/1]
PSAFS12-[25-1400/1]-F[5-30/1]-MMC[6,​8,​10]-SC[0-985/1]
PSAFS12-[25-1400/1]-F[5-30/1]-MMS10-SC[0-985/1]
PSAFS13-[25-1400/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-985/1]
PSAFS13-[25-1400/1]-F[5-36/1]-MMC[6,​8,​10]-SC[0-985/1]
PSAFS13-[25-1400/1]-F[5-36/1]-MMS10-SC[0-985/1]
PSAFS15-[25-1400/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-985/1]
PSAFS15-[25-1400/1]-F[5-36/1]-MMC[6,​8,​10,​12]-SC[0-985/1]
PSAFS15-[25-1400/1]-F[5-36/1]-MMS[10,​12]-SC[0-985/1]
PSAFS16-[25-1400/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-1185/1]
PSAFS16-[25-1400/1]-F[5-36/1]-MMC[6,​8,​10,​12]-SC[0-1185/1]
PSAFS16-[25-1400/1]-F[5-36/1]-MMS[10,​12]-SC[0-1185/1]
PSAFS18-[25-1395/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-SC[0-1185/1]
PSAFS18-[25-1395/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]-SC[0-1185/1]
PSAFS18-[25-1395/1]-F[5-48/1]-MMS[10,​12,​14]-SC[0-1185/1]
PSAFS20-[25-1395/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-SC[0-1185/1]
PSAFS20-[25-1395/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]-SC[0-1185/1]
PSAFS20-[25-1395/1]-F[5-48/1]-MMS[10,​12,​14,​18]-SC[0-1185/1]
PSAFS25-[25-1395/1]-F[5-72/1]-M[6,​8,​10,​12,​16,​20,​24]-SC[0-1185/1]
PSAFS25-[25-1395/1]-F[5-72/1]-MMC[8,​10,​12,​15,​17,​20]-SC[0-1185/1]
PSAFS25-[25-1395/1]-F[5-72/1]-MMS[10,​12,​14,​18]-SC[0-1185/1]
PSAFS30-[25-1500/1]-F[5-72/1]-M[6,​8,​10,​12,​16,​20,​24]-SC[0-1480/1]
PSAFS30-[25-1500/1]-F[5-72/1]-MMC[8,​10,​12,​15,​17,​20,​25]-SC[0-1480/1]
PSAFS30-[25-1500/1]-F[5-72/1]-MMS[10,​12,​14,​18]-SC[0-1480/1]
PSAFS35-[25-1495/1]-F[5-90/1]-M[10,​12,​16,​20,​24,​30]-SC[0-1480/1]
PSAFS35-[25-1495/1]-F[5-90/1]-MMC[10,​12,​15,​17,​20,​25,​30]-SC[0-1480/1]
PSAFS35-[25-1495/1]-F[5-90/1]-MMS[10,​12,​14,​18]-SC[0-1480/1]
PSAFS40-[25-1495/1]-F[5-90/1]-M[12,​16,​20,​24,​30]-SC[0-1475/1]
PSAFS40-[25-1495/1]-F[5-90/1]-MMC[12,​15,​17,​20,​25,​30]-SC[0-1475/1]
PSAFS40-[25-1495/1]-F[5-90/1]-MMS[12,​14,​18]-SC[0-1475/1]
PSAFS50-[25-1495/1]-F[5-90/1]-M[16,​20,​24,​30]-SC[0-1475/1]
PSAFS50-[25-1495/1]-F[5-90/1]-MMC[15,​17,​20,​25,​30]-SC[0-1475/1]
PSAFS50-[25-1495/1]-F[5-90/1]-MMS[14,​18]-SC[0-1475/1]
PSAGS8-[25-1095/1]-F[5-18/1]-M6-SC[0-787/1]
PSAGS8-[25-1095/1]-F[5-18/1]-MMC6-SC[0-787/1]
PSAGS10-[25-1195/1]-F[5-24/1]-M[6,​8]-SC[0-787/1]
PSAGS10-[25-1195/1]-F[5-24/1]-MMC[6,​8]-SC[0-787/1]
PSAGS12-[25-1395/1]-F[5-30/1]-M[6,​8,​10]-SC[0-985/1]
PSAGS12-[25-1395/1]-F[5-30/1]-MMC[6,​8,​10]-SC[0-985/1]
PSAGS12-[25-1395/1]-F[5-30/1]-MMS10-SC[0-985/1]
PSAGS13-[25-1395/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-985/1]
PSAGS13-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10]-SC[0-985/1]
PSAGS13-[25-1395/1]-F[5-36/1]-MMS10-SC[0-985/1]
PSAGS15-[25-1395/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-985/1]
PSAGS15-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10,​12]-SC[0-985/1]
PSAGS15-[25-1395/1]-F[5-36/1]-MMS[10,​12]-SC[0-985/1]
PSAGS16-[25-1395/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-1185/1]
PSAGS16-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10,​12]-SC[0-1185/1]
PSAGS16-[25-1395/1]-F[5-36/1]-MMS[10,​12]-SC[0-1185/1]
PSAGS18-[25-1395/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-SC[0-1185/1]
PSAGS18-[25-1395/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]-SC[0-1185/1]
PSAGS18-[25-1395/1]-F[5-48/1]-MMS[10,​12,​14]-SC[0-1185/1]
PSAGS20-[25-1395/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-SC[0-1185/1]
PSAGS20-[25-1395/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]-SC[0-1185/1]
PSAGS20-[25-1395/1]-F[5-48/1]-MMS[10,​12,​14,​18]-SC[0-1185/1]
PSAGS25-[25-1395/1]-F[5-72/1]-M[8,​10,​12,​16,​20,​24]-SC[0-1185/1]
PSAGS25-[25-1395/1]-F[5-72/1]-MMC[8,​10,​12,​15,​17,​20]-SC[0-1185/1]
PSAGS25-[25-1395/1]-F[5-72/1]-MMS[10,​12,​14,​18]-SC[0-1185/1]
PSAGS30-[25-1495/1]-F[5-72/1]-M[8,​10,​12,​16,​20,​24]-SC[0-1480/1]
PSAGS30-[25-1495/1]-F[5-72/1]-MMC[8,​10,​12,​15,​17,​20,​25]-SC[0-1480/1]
PSAGS30-[25-1495/1]-F[5-72/1]-MMS[10,​12,​14,​18]-SC[0-1480/1]
PSAGS35-[25-1495/1]-F[5-90/1]-M[10,​12,​16,​20,​24,​30]-SC[0-1480/1]
PSAGS35-[25-1495/1]-F[5-90/1]-MMC[10,​12,​15,​17,​20,​25,​30]-SC[0-1480/1]
PSAGS35-[25-1495/1]-F[5-90/1]-MMS[10,​12,​14,​18]-SC[0-1480/1]
PSAGS40-[25-1495/1]-F[5-90/1]-M[12,​16,​20,​24,​30]-SC[0-1475/1]
PSAGS40-[25-1495/1]-F[5-90/1]-MMC[12,​15,​17,​20,​25,​30]-SC[0-1475/1]
PSAGS40-[25-1495/1]-F[5-90/1]-MMS[12,​14,​18]-SC[0-1475/1]
PSAGS50-[25-1495/1]-F[5-90/1]-M[16,​20,​24,​30]-SC[0-1475/1]
PSAGS50-[25-1495/1]-F[5-90/1]-MMC[15,​17,​20,​25,​30]-SC[0-1475/1]
PSAGS50-[25-1495/1]-F[5-90/1]-MMS[14,​18]-SC[0-1475/1]
PSFSU8-[25-1095/1]-F[5-18/1]-M6-SC[0-787/1]
PSFSU8-[25-1095/1]-F[5-18/1]-MMC6-SC[0-787/1]
PSFSU10-[25-1195/1]-F[5-24/1]-M[6,​8]-SC[0-787/1]
PSFSU10-[25-1195/1]-F[5-24/1]-MMC[6,​8]-SC[0-787/1]
PSFSU12-[25-1395/1]-F[5-30/1]-M[6,​8,​10]-SC[0-985/1]
PSFSU12-[25-1395/1]-F[5-30/1]-MMC[6,​8,​10]-SC[0-985/1]
PSFSU12-[25-1395/1]-F[5-30/1]-MMS10-SC[0-985/1]
PSFSU13-[25-1395/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-985/1]
PSFSU13-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10]-SC[0-985/1]
PSFSU13-[25-1395/1]-F[5-36/1]-MMS10-SC[0-985/1]
PSFSU15-[25-1395/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-985/1]
PSFSU15-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10,​12]-SC[0-985/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Heat Treatment Surface Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Shaft Fit Tolerance Hardness Add Wrench Flats at One Location [SC]
(mm)
Change Thread M to Fine One [MMC]
(mm)
Change Thread M to Fine One [MMS]
(mm)
F
(mm)
H
(mm)
Threaded (Coarse) [M]
(mm)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating8-g6Induction Hardened (58HRC~)0 ~ 787--5 ~ 18-6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating8-g6Induction Hardened (58HRC~)0 ~ 7876-5 ~ 18--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1094g6Induction Hardened (58HRC~)0 ~ 787--5 ~ 18-6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1094g6Induction Hardened (58HRC~)0 ~ 7876-5 ~ 18--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating10-g6Induction Hardened (58HRC~)0 ~ 787--5 ~ 24-6 ~ 8

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating10-g6Induction Hardened (58HRC~)0 ~ 7876 ~ 8-5 ~ 24--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1194g6Induction Hardened (58HRC~)0 ~ 787--5 ~ 24-6 ~ 8

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1194g6Induction Hardened (58HRC~)0 ~ 7876 ~ 8-5 ~ 24--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1400g6Induction Hardened (58HRC~)0 ~ 985--5 ~ 30-6 ~ 10

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1400g6Induction Hardened (58HRC~)0 ~ 9856 ~ 10-5 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1400g6Induction Hardened (58HRC~)0 ~ 985-105 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1400g6Induction Hardened (58HRC~)0 ~ 985--5 ~ 36-6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1400g6Induction Hardened (58HRC~)0 ~ 9856 ~ 10-5 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1400g6Induction Hardened (58HRC~)0 ~ 985-105 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1400g6Induction Hardened (58HRC~)0 ~ 985--5 ~ 36-6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1400g6Induction Hardened (58HRC~)0 ~ 9856 ~ 12-5 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1400g6Induction Hardened (58HRC~)0 ~ 985-10 ~ 125 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1400g6Induction Hardened (58HRC~)0 ~ 1185--5 ~ 36-6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1400g6Induction Hardened (58HRC~)0 ~ 11856 ~ 12-5 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1400g6Induction Hardened (58HRC~)0 ~ 1185-10 ~ 125 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1185--5 ~ 48-6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1395g6Induction Hardened (58HRC~)0 ~ 11856 ~ 15-5 ~ 48--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1185-10 ~ 145 ~ 48--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1185--5 ~ 48-6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1395g6Induction Hardened (58HRC~)0 ~ 11856 ~ 15-5 ~ 48--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1185-10 ~ 145 ~ 48--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1185--5 ~ 72-6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 11858 ~ 15-5 ~ 72--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1185-10 ~ 145 ~ 72--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1500g6Induction Hardened (58HRC~)0 ~ 1480--5 ~ 72-6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1500g6Induction Hardened (58HRC~)0 ~ 14808 ~ 25-5 ~ 72--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1500g6Induction Hardened (58HRC~)0 ~ 1480-10 ~ 145 ~ 72--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1495g6Induction Hardened (58HRC~)0 ~ 1480--5 ~ 90-10 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1495g6Induction Hardened (58HRC~)0 ~ 148010 ~ 30-5 ~ 90--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1495g6Induction Hardened (58HRC~)0 ~ 1480-10 ~ 185 ~ 90--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1495g6Induction Hardened (58HRC~)0 ~ 1475--5 ~ 90-12 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1495g6Induction Hardened (58HRC~)0 ~ 147512 ~ 30-5 ~ 90--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1495g6Induction Hardened (58HRC~)0 ~ 1475-12 ~ 185 ~ 90--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1495g6Induction Hardened (58HRC~)0 ~ 1475--5 ~ 90-16 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1495g6Induction Hardened (58HRC~)0 ~ 147515 ~ 30-5 ~ 90--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1495g6Induction Hardened (58HRC~)0 ~ 1475-14 ~ 185 ~ 90--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating825 ~ 1095f8No Induction Hardening0 ~ 787--5 ~ 18-6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating825 ~ 1095f8No Induction Hardening0 ~ 7876-5 ~ 18--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1025 ~ 1195f8No Induction Hardening0 ~ 787--5 ~ 24-6 ~ 8

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1025 ~ 1195f8No Induction Hardening0 ~ 7876 ~ 8-5 ~ 24--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1395f8No Induction Hardening0 ~ 985--5 ~ 30-6 ~ 10

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1395f8No Induction Hardening0 ~ 9856 ~ 10-5 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1395f8No Induction Hardening0 ~ 985-105 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1395f8No Induction Hardening0 ~ 985--5 ~ 36-6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1395f8No Induction Hardening0 ~ 9856 ~ 10-5 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1395f8No Induction Hardening0 ~ 985-105 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1395f8No Induction Hardening0 ~ 985--5 ~ 36-6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1395f8No Induction Hardening0 ~ 9856 ~ 12-5 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1395f8No Induction Hardening0 ~ 985-10 ~ 125 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1625 ~ 1395f8No Induction Hardening0 ~ 1185--5 ~ 36-6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1625 ~ 1395f8No Induction Hardening0 ~ 11856 ~ 12-5 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1625 ~ 1395f8No Induction Hardening0 ~ 1185-10 ~ 125 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1395f8No Induction Hardening0 ~ 1185--5 ~ 48--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1395f8No Induction Hardening0 ~ 11856 ~ 15-5 ~ 48--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1395f8No Induction Hardening0 ~ 1185-10 ~ 145 ~ 48--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1395f8No Induction Hardening0 ~ 1185--5 ~ 48-6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1395f8No Induction Hardening0 ~ 11856 ~ 15-5 ~ 48--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1395f8No Induction Hardening0 ~ 1185-10 ~ 145 ~ 48--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1395f8No Induction Hardening0 ~ 1185--5 ~ 72-8 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1395f8No Induction Hardening0 ~ 11858 ~ 15-5 ~ 72--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1395f8No Induction Hardening0 ~ 1185-10 ~ 145 ~ 72--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1495f8No Induction Hardening0 ~ 1480--5 ~ 72-8 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1495f8No Induction Hardening0 ~ 14808 ~ 25-5 ~ 72--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1495f8No Induction Hardening0 ~ 1480-10 ~ 145 ~ 72--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3525 ~ 1495f8No Induction Hardening0 ~ 1480--5 ~ 90-10 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3525 ~ 1495f8No Induction Hardening0 ~ 148010 ~ 30-5 ~ 90--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3525 ~ 1495f8No Induction Hardening0 ~ 1480-10 ~ 185 ~ 90--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating4025 ~ 1495f8No Induction Hardening0 ~ 1475--5 ~ 90-12 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating4025 ~ 1495f8No Induction Hardening0 ~ 147512 ~ 30-5 ~ 90--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating4025 ~ 1495f8No Induction Hardening0 ~ 1475-12 ~ 185 ~ 90--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating5025 ~ 1495f8No Induction Hardening0 ~ 1475--5 ~ 90-16 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating5025 ~ 1495f8No Induction Hardening0 ~ 147515 ~ 30-5 ~ 90--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating5025 ~ 1495f8No Induction Hardening0 ~ 1475-14 ~ 185 ~ 90--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1095h5Induction Hardened (58HRC~)0 ~ 787--5 ~ 18--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1095h5Induction Hardened (58HRC~)0 ~ 7876-5 ~ 18--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1195h5Induction Hardened (58HRC~)0 ~ 787--5 ~ 24--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1195h5Induction Hardened (58HRC~)0 ~ 7876 ~ 8-5 ~ 24--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395h5Induction Hardened (58HRC~)0 ~ 985--5 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395h5Induction Hardened (58HRC~)0 ~ 9856 ~ 10-5 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395h5Induction Hardened (58HRC~)0 ~ 985-105 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395h5Induction Hardened (58HRC~)0 ~ 985--5 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395h5Induction Hardened (58HRC~)0 ~ 9856 ~ 10-5 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395h5Induction Hardened (58HRC~)0 ~ 985-105 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1395h5Induction Hardened (58HRC~)0 ~ 985--5 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1395h5Induction Hardened (58HRC~)0 ~ 9856 ~ 12-5 ~ 36--

Loading...

 

Basic Information

Basic Shape Solid End Shape (Left) Threaded End Shape (Right) No Machining
Shaft End Perpendicularity Perpendicularity (0.2)