1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Shafts-One End Threaded (Part Number)

Linear Shafts-One End Threaded
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]A shaft with a male thread on one end (linear shaft, hardened shaft, guide shaft, slide shaft). L size standard expanded! You can now purchase from an even more complete lineup.

One End Threaded:Related Image

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D Tol. g6D Tol. h5D Tol. f8
SFANSFUN-SUJ2 EquivalentEffective Hardened Depth of Induction Hardening >> P.142
SUJ2 Equivalent: 58HRC~
SUS440C or 13Cr stainless: 56HRC~
-
SSFANSSFUN-SUS440C or 13Cr stainless
PSFANPSFUN-SUJ2 EquivalentHard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More
PSSFANPSSFUN-SUS440C or 13Cr stainless
RSFAN--SUJ2 EquivalentLow Temp. Black Chrome Plating
--PSFGNS45C Equivalent-Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More
--PSSFGNSUS304

[ ! ]Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm).
[ ! ]Features of Low Temp. Black Chrome Plating p1_142
[ ! ]L Dimension Tolerance, Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> P.141

Specifications

Part Number-L-F-B-P
SFAN12-500-F20-B15-P6
SFUN8-150-F20-B15-P6

Part Number1mm IncrementP SelectionD Tol.(Y)Max.RC
TypeDLFBg6h5f8
(D Tol. g6)
SFAN
SSFAN

PSFAN
PSSFAN



(D Tol. f8)
PSFGN (D≥6)
PSSFGN (D≥6)
(D Tol. h5)
SFUN
SSFUN
PSFUN
PSSFUN




425~ 2982≤F≤Px5(When P≤6)
B≤F-2

(When P=8, 10)
B≤F-3

(When P≥12)
B≤F-5

(W/o Threads)
B=0

[ ! ]B≥Pitchx3
3          -0.004
-0.012
0
-0.005
-3000.2 or Less0.2 or Less
525~ 39834         -0.004
-0.012
0
-0.005
-4000.2 or Less0.2 or Less
625~ 798345        -0.004
-0.012
0
-0.005
-0.010
-0.028
6000.3 or Less0.5 or Less
825~ 9983456       -0.005
-0.014
0
-0.006
-0.013
-0.035
8000.3 or Less0.5 or Less
1025~ 998 4568      -0.005
-0.014
0
-0.006
-0.013
-0.035
8000.3 or Less0.5 or Less
1225~1198  56810     -0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1325~1198  5681012    -0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1525~1198  5681012    -0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1625~1198  5681012    -0.006
-0.017
0
-0.008
-0.016
-0.043
12000.3 or Less0.5 or Less
1825~1198  568101216   -0.006
-0.017
0
-0.008
-0.016
-0.043
12000.3 or Less0.5 or Less
2025~1198   68101216   -0.007
-0.020
0
-0.009
-0.020
-0.053
12000.3 or Less1.0 or Less
2525~1198    81012162024 -0.007
-0.020
0
-0.009
-0.020
-0.053
12000.3 or Less1.0 or Less
3025~1498    81012162024 -0.007
-0.020
0
-0.009
-0.020
-0.053
15000.3 or Less1.0 or Less
3525~1498     101216202430-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less
4025~1498      1216202430-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less
5025~1498       16202430-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less
[ ! ]For O.D. tolerance f8 type, D needs to be 6 or more.

Part Number1mm IncrementP SelectionD Tol.(Y)Max.RC
TypeDLFBg6
(D Tol. g6)
Low Temp. Black Chrome Plating
RSFAN
425~2982≤F≤Px5(When P≤6)
B≤F-2

(When P=8, 10)
B≤F-3

(When P≥12)
B≤F-5

[ ! ]B≥Pitchx3
3         -0.004
-0.012
3000.2 or Less0.2 or Less
525~39834        -0.004
-0.012
4000.2 or Less0.2 or Less
625~500345       -0.004
-0.012
6000.3 or Less0.5 or Less
825~5003456      -0.005
-0.014
8000.3 or Less0.5 or Less
1025~500 4568     -0.005
-0.014
8000.3 or Less0.5 or Less
1225~500  56810    -0.006
-0.017
10000.3 or Less0.5 or Less
1325~500  5681012   -0.006
-0.017
10000.3 or Less0.5 or Less
1525~500  5681012   -0.006
-0.017
10000.3 or Less0.5 or Less
1625~500  5681012   -0.006
-0.017
12000.3 or Less0.5 or Less
1825~500  568101216  -0.006
-0.017
12000.3 or Less0.5 or Less
2025~500   68101216  -0.007
-0.020
12000.3 or Less1.0 or Less
2525~500    81012162024-0.007
-0.020
12000.3 or Less1.0 or Less
3025~500    81012162024-0.007
-0.020
15000.3 or Less1.0 or Less

Coarse Thread Dimension
Mpitch
30.5
40.7
50.8
61.0
81.25
101.5
121.75
162.0
202.5
243.0
303.5

Alterations

One End Threaded:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PSFAN4-[25-298/1]-F[2-28/1]-B[2-28/1]-P3
PSFAN4-[25-298/1]-F[2-28/1]-B[2-28/1]-PMC3
PSFAN4-[25-298/1]-F[2-28/1]-B[2-28/1]-PMS3
PSFAN5-[25-398/1]-F[2-35/1]-B[2-35/1]-P[3,​4]
PSFAN5-[25-398/1]-F[2-35/1]-B[2-35/1]-PMC[3,​4,​5]
PSFAN5-[25-398/1]-F[2-35/1]-B[2-35/1]-PMC[3,​4]
PSFAN5-[25-398/1]-F[2-35/1]-B[2-35/1]-PMS[3,​4,​5]
PSFAN6-[25-898/1]-F[2-42/1]-B[2-42/1]-P[3,​4,​5,​6]
PSFAN6-[25-898/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5,​6]
PSFAN6-[25-898/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5]
PSFAN8-[25-1098/1]-F[2-56/1]-B[2-53/1]-P[3,​4,​5,​6,​8]
PSFAN8-[25-1098/1]-F[2-56/1]-B[2-53/1]-PMC[3,​4,​5,​6,​8]
PSFAN8-[25-1098/1]-F[2-56/1]-B[2-53/1]-PMC[3,​4,​5,​6]
PSFAN10-[25-1198/1]-F[2-84/1]-B[2-70/1]-P[3,​4,​5,​6,​8,​10]
PSFAN10-[25-1198/1]-F[2-84/1]-B[2-70/1]-PMC[4,​5,​6,​8,​10]
PSFAN10-[25-1198/1]-F[2-84/1]-B[2-70/1]-PMC[4,​5,​6,​8]
PSFAN10-[25-1198/1]-F[2-84/1]-B[2-70/1]-PMS10
PSFAN12-[25-1398/1]-F[2-84/1]-B[2-84/1]-P[3,​4,​5,​6,​8,​10,​12]
PSFAN12-[25-1398/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]
PSFAN12-[25-1398/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10]
PSFAN12-[25-1398/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]
PSFAN13-[25-1398/1]-F[2-84/1]-B[2-79/1]-P[4,​5,​6,​8,​10,​12]
PSFAN13-[25-1398/1]-F[2-84/1]-B[2-79/1]-PMC[5,​6,​8,​10,​12]
PSFAN13-[25-1398/1]-F[2-84/1]-B[2-79/1]-PMS[10,​12]
PSFAN15-[25-1398/1]-F[2-84/1]-B[2-84/1]-P[4,​5,​6,​8,​10,​12]
PSFAN15-[25-1398/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12,​15]
PSFAN15-[25-1398/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]
PSFAN15-[25-1398/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12,​14]
PSFAN16-[25-1398/1]-F[2-112/1]-B[2-112/1]-P[4,​5,​6,​8,​10,​12,​16]
PSFAN16-[25-1398/1]-F[2-112/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15]
PSFAN16-[25-1398/1]-F[2-112/1]-B[2-112/1]-PMS[10,​12,​14]
PSFAN18-[25-1398/1]-F[2-150/1]-B[2-107/1]-P[5,​6,​8,​10,​12,​16]
PSFAN18-[25-1398/1]-F[2-150/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15,​17]
PSFAN18-[25-1398/1]-F[2-150/1]-B[2-107/1]-PMS[10,​12,​14,​18]
PSFAN20-[25-1398/1]-F[2-140/1]-B2-P[5,​6,​8,​10,​12,​16,​20]
PSFAN20-[25-1398/1]-F[2-140/1]-B2-PMC[6,​8,​10,​12,​15,​17,​20]
PSFAN20-[25-1398/1]-F[2-140/1]-B2-PMC[6,​8,​10,​12,​15,​17]
PSFAN20-[25-1398/1]-F[2-140/1]-B2-PMS[10,​12,​14,​18]
PSFAN20-[25-1398/1]-F[2-140/1]-B[3-135/1]-P[5,​6,​8,​10,​12,​16,​20]
PSFAN20-[25-1398/1]-F[2-140/1]-B[3-135/1]-PMC[6,​8,​10,​12,​15,​17,​20]
PSFAN20-[25-1398/1]-F[2-140/1]-B[3-135/1]-PMC[6,​8,​10,​12,​15,​17]
PSFAN20-[25-1398/1]-F[2-140/1]-B[3-135/1]-PMS[10,​12,​14,​18]
PSFAN25-[25-1398/1]-F[2-210/1]-B[2-163/1]-P[6,​8,​10,​12,​16,​20,​24]
PSFAN25-[25-1398/1]-F[2-210/1]-B[2-163/1]-PMC[8,​10,​12,​15,​17,​20,​25]
PSFAN25-[25-1398/1]-F[2-210/1]-B[2-163/1]-PMC[8,​10,​12,​15,​17,​20]
PSFAN25-[25-1398/1]-F[2-210/1]-B[2-163/1]-PMS[10,​12,​14,​18]
PSFAN30-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[8,​10,​12,​16,​20,​24]
PSFAN30-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[8,​10,​12,​15,​17,​20,​25,​30]
PSFAN30-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[8,​10,​12,​15,​17,​20,​25]
PSFAN30-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[10,​12,​14,​18]
PSFAN35-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[10,​12,​16,​20,​24,​30]
PSFAN35-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[10,​12,​15,​17,​20,​25,​30]
PSFAN35-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[10,​12,​14,​18]
PSFAN40-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[12,​16,​20,​24,​30]
PSFAN40-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[12,​15,​17,​20,​25,​30]
PSFAN40-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[12,​14,​18]
PSFAN50-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[16,​20,​24,​30]
PSFAN50-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[15,​17,​20,​25,​30]
PSFAN50-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[14,​18]
PSFGN6-[25-898/1]-F[2-42/1]-B[2-40/1]-P[3,​4,​5]
PSFGN6-[25-898/1]-F[2-42/1]-B[2-40/1]-PMC[3,​4,​5]
PSFGN8-[25-1098/1]-F[2-56/1]-B[2-56/1]-P[3,​4,​5,​6]
PSFGN8-[25-1098/1]-F[2-56/1]-B[2-56/1]-PMC[3,​4,​5,​6]
PSFGN10-[25-1198/1]-F[2-70/1]-B[2-70/1]-P[3,​4,​5,​6,​8]
PSFGN10-[25-1198/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8]
PSFGN10-[25-1198/1]-F[2-70/1]-B[2-70/1]-PMS10
PSFGN12-[25-1398/1]-F[2-84/1]-B0-P[5,​6,​8,​10]
PSFGN12-[25-1398/1]-F[2-84/1]-B0-PMC[5,​6,​8,​10]
PSFGN12-[25-1398/1]-F[2-84/1]-B0-PMS[10,​12]
PSFGN12-[25-1398/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10]
PSFGN12-[25-1398/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10]
PSFGN12-[25-1398/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]
PSFGN13-[25-1398/1]-F[2-84/1]-B[2-79/1]-P[4,​5,​6,​8,​10,​12]
PSFGN13-[25-1398/1]-F[2-84/1]-B[2-79/1]-PMC[5,​6,​8,​10,​12]
PSFGN13-[25-1398/1]-F[2-84/1]-B[2-79/1]-PMC[5,​6,​8,​10]
PSFGN13-[25-1398/1]-F[2-84/1]-B[2-79/1]-PMS[10,​12]
PSFGN15-[25-1398/1]-F[2-84/1]-B[2-79/1]-P[4,​5,​6,​8,​10,​12]
PSFGN15-[25-1398/1]-F[2-84/1]-B[2-79/1]-PMC[5,​6,​8,​10,​12,​15]
PSFGN15-[25-1398/1]-F[2-84/1]-B[2-79/1]-PMC[5,​6,​8,​10,​12]
PSFGN15-[25-1398/1]-F[2-84/1]-B[2-79/1]-PMS[10,​12,​14]
PSFGN16-[25-1398/1]-F[2-112/1]-B[2-107/1]-P[4,​5,​6,​8,​10,​12,​16]
PSFGN16-[25-1398/1]-F[2-112/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15]
PSFGN16-[25-1398/1]-F[2-112/1]-B[2-107/1]-PMS[10,​12,​14]
PSFGN18-[25-1398/1]-F[2-112/1]-B[2-107/1]-P[5,​6,​8,​10,​12,​16]
PSFGN18-[25-1398/1]-F[2-112/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15,​17]
PSFGN18-[25-1398/1]-F[2-112/1]-B[2-107/1]-PMS[10,​12,​14,​18]
PSFGN20-[25-1398/1]-F[2-140/1]-B[2-135/1]-P[5,​6,​8,​10,​12,​16,​20]
PSFGN20-[25-1398/1]-F[2-140/1]-B[2-135/1]-PMC[6,​8,​10,​12,​15,​17,​20]
PSFGN20-[25-1398/1]-F[2-140/1]-B[2-135/1]-PMC[6,​8,​10,​12,​15,​17]
PSFGN20-[25-1398/1]-F[2-140/1]-B[2-135/1]-PMS[10,​12,​14,​18]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Heat Treatment Surface Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Shaft Fit Tolerance Hardness B
(mm)
F
(mm)
Fine Thread [PMC]
(mm)
Fine Thread [PMS]
(mm)
P
(mm)

-

LINEAR SHAFT 1 Piece(s) 8 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating425 ~ 298g6Induction Hardened (58HRC~)0 ~ 282 ~ 28--3

-

LINEAR SHAFT 1 Piece(s) 8 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating425 ~ 298g6Induction Hardened (58HRC~)0 ~ 282 ~ 283--

-

LINEAR SHAFT 1 Piece(s) 8 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating425 ~ 298g6Induction Hardened (58HRC~)0 ~ 282 ~ 28-3-

-

LINEAR SHAFT 1 Piece(s) 8 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating525 ~ 398g6Induction Hardened (58HRC~)0 ~ 352 ~ 35--3 ~ 4

-

LINEAR SHAFT 1 Piece(s) 8 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating525 ~ 398g6Induction Hardened (58HRC~)0 ~ 352 ~ 353 ~ 5--

-

LINEAR SHAFT 1 Piece(s) 8 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating525 ~ 398g6Induction Hardened (58HRC~)0 ~ 352 ~ 353 ~ 4--

-

LINEAR SHAFT 1 Piece(s) 8 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating525 ~ 398g6Induction Hardened (58HRC~)0 ~ 352 ~ 35-3-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating625 ~ 898g6Induction Hardened (58HRC~)0 ~ 422 ~ 42--3 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating625 ~ 898g6Induction Hardened (58HRC~)0 ~ 422 ~ 423 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating625 ~ 898g6Induction Hardened (58HRC~)0 ~ 422 ~ 423 ~ 5--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1098g6Induction Hardened (58HRC~)0 ~ 532 ~ 56--3 ~ 8

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1098g6Induction Hardened (58HRC~)0 ~ 532 ~ 563 ~ 8--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1098g6Induction Hardened (58HRC~)0 ~ 532 ~ 563 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1198g6Induction Hardened (58HRC~)0 ~ 702 ~ 84--3 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1198g6Induction Hardened (58HRC~)0 ~ 702 ~ 844 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1198g6Induction Hardened (58HRC~)0 ~ 702 ~ 844 ~ 8--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1198g6Induction Hardened (58HRC~)0 ~ 702 ~ 84-10-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398g6Induction Hardened (58HRC~)0 ~ 842 ~ 84--3 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398g6Induction Hardened (58HRC~)0 ~ 842 ~ 845 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398g6Induction Hardened (58HRC~)0 ~ 842 ~ 845 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398g6Induction Hardened (58HRC~)0 ~ 842 ~ 84-10 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1398g6Induction Hardened (58HRC~)0 ~ 792 ~ 84--4 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1398g6Induction Hardened (58HRC~)0 ~ 792 ~ 845 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1398g6Induction Hardened (58HRC~)0 ~ 792 ~ 84-10 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398g6Induction Hardened (58HRC~)0 ~ 842 ~ 84--4 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398g6Induction Hardened (58HRC~)0 ~ 842 ~ 845 ~ 15--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398g6Induction Hardened (58HRC~)0 ~ 842 ~ 845 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398g6Induction Hardened (58HRC~)0 ~ 842 ~ 84-10 ~ 14-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398g6Induction Hardened (58HRC~)0 ~ 1122 ~ 112--4 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398g6Induction Hardened (58HRC~)0 ~ 1122 ~ 1125 ~ 15--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398g6Induction Hardened (58HRC~)0 ~ 1122 ~ 112-10 ~ 14-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398g6Induction Hardened (58HRC~)0 ~ 1072 ~ 150--5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398g6Induction Hardened (58HRC~)0 ~ 1072 ~ 1505 ~ 17--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398g6Induction Hardened (58HRC~)0 ~ 1072 ~ 150-10 ~ 14-

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)02 ~ 140--5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)02 ~ 1406 ~ 20--

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)02 ~ 1406 ~ 17--

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)02 ~ 140-10 ~ 14-

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)3 ~ 1352 ~ 140--5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)3 ~ 1352 ~ 1406 ~ 20--

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)3 ~ 1352 ~ 1406 ~ 17--

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)3 ~ 1352 ~ 140-10 ~ 14-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1398g6Induction Hardened (58HRC~)0 ~ 1632 ~ 210--6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1398g6Induction Hardened (58HRC~)0 ~ 1632 ~ 2108 ~ 25--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1398g6Induction Hardened (58HRC~)0 ~ 1632 ~ 2108 ~ 20--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1398g6Induction Hardened (58HRC~)0 ~ 1632 ~ 210-10 ~ 14-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498g6Induction Hardened (58HRC~)0 ~ 2052 ~ 210--8 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498g6Induction Hardened (58HRC~)0 ~ 2052 ~ 2108 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498g6Induction Hardened (58HRC~)0 ~ 2052 ~ 2108 ~ 25--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498g6Induction Hardened (58HRC~)0 ~ 2052 ~ 210-10 ~ 14-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1498g6Induction Hardened (58HRC~)2 ~ 2052 ~ 210--10 ~ 30

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1498g6Induction Hardened (58HRC~)2 ~ 2052 ~ 21010 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1498g6Induction Hardened (58HRC~)2 ~ 2052 ~ 210-10 ~ 18-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1498g6Induction Hardened (58HRC~)2 ~ 2052 ~ 210--12 ~ 30

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1498g6Induction Hardened (58HRC~)2 ~ 2052 ~ 21012 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1498g6Induction Hardened (58HRC~)2 ~ 2052 ~ 210-12 ~ 18-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1498g6Induction Hardened (58HRC~)2 ~ 2052 ~ 210--16 ~ 30

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1498g6Induction Hardened (58HRC~)2 ~ 2052 ~ 21015 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1498g6Induction Hardened (58HRC~)2 ~ 2052 ~ 210-14 ~ 18-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating625 ~ 898f8No Induction Hardening2 ~ 402 ~ 42--3 ~ 5

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating625 ~ 898f8No Induction Hardening2 ~ 402 ~ 423 ~ 5--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating825 ~ 1098f8No Induction Hardening2 ~ 562 ~ 56--3 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating825 ~ 1098f8No Induction Hardening2 ~ 562 ~ 563 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1025 ~ 1198f8No Induction Hardening2 ~ 702 ~ 70--3 ~ 8

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1025 ~ 1198f8No Induction Hardening2 ~ 702 ~ 704 ~ 8--

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1025 ~ 1198f8No Induction Hardening2 ~ 702 ~ 70-10-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1398f8No Induction Hardening02 ~ 84--5 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1398f8No Induction Hardening02 ~ 845 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1398f8No Induction Hardening02 ~ 84-10 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1398f8No Induction Hardening2 ~ 842 ~ 84--5 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1398f8No Induction Hardening2 ~ 842 ~ 845 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1398f8No Induction Hardening2 ~ 842 ~ 84-10 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1398f8No Induction Hardening2 ~ 792 ~ 84--4 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1398f8No Induction Hardening2 ~ 792 ~ 845 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1398f8No Induction Hardening2 ~ 792 ~ 845 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1398f8No Induction Hardening2 ~ 792 ~ 84-10 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1398f8No Induction Hardening0 ~ 792 ~ 84--4 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1398f8No Induction Hardening0 ~ 792 ~ 845 ~ 15--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1398f8No Induction Hardening0 ~ 792 ~ 845 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1398f8No Induction Hardening0 ~ 792 ~ 84-10 ~ 14-

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1625 ~ 1398f8No Induction Hardening2 ~ 1072 ~ 112--4 ~ 16

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1625 ~ 1398f8No Induction Hardening2 ~ 1072 ~ 1125 ~ 15--

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1625 ~ 1398f8No Induction Hardening2 ~ 1072 ~ 112-10 ~ 14-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1398f8No Induction Hardening2 ~ 1072 ~ 112--5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1398f8No Induction Hardening2 ~ 1072 ~ 1125 ~ 17--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1398f8No Induction Hardening2 ~ 1072 ~ 112-10 ~ 14-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1398f8No Induction Hardening2 ~ 1352 ~ 140--5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1398f8No Induction Hardening2 ~ 1352 ~ 1406 ~ 20--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1398f8No Induction Hardening2 ~ 1352 ~ 1406 ~ 17--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1398f8No Induction Hardening2 ~ 1352 ~ 140-10 ~ 14-

Loading...

 

Basic Information

Basic Shape Solid End Shape (Left) Threaded End Shape (Right) No Machining
Shaft End Perpendicularity Perpendicularity (0.2)