Linear Shafts-Both Ends Threaded

Brand :
MISUMI
Caution
Product Description
[Features]A shaft with male threads on both ends (linear shaft, hardened shaft, guide shaft, slide shaft). L size standard expanded! You can now purchase from an even more complete lineup.

| Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | ||
| D Tol. g6 | D Tol. h5 | D Tol. f8 | |||
| SFAM | SFUM | - | SUJ2 Equivalent | Effective Hardened Depth of Induction Hardening >> P.142 SUJ2 Equivalent: 56HRC~ SUS440C or 13Cr stainless: 56HRC~ | - |
| SSFAM | SSFUM | - | SUS440C or 13Cr stainless | ||
| PSFAM | PSFUM | - | SUJ2 Equivalent | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More | |
| PSSFAM | PSSFUM | - | SUS440C or 13Cr stainless | ||
| RSFAM | - | - | SUJ2 Equivalent | Low Temp. Black Chrome Plating | |
| - | - | PSFGM | S45C Equivalent | - | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More |
| - | - | PSSFGM | SUS304 | ||
[ ! ]Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm). >> P.142
[ ! ]L Dimension Tolerance, Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> P.141
[ ! ]Features of Low Temp. Black Chrome Plating p1_156
Example
